TLV4113

ACTIVE

Dual, High Output Drive Operational Amplifier with Shutdown

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 6 Iout (typ) (A) 0.32 GBW (typ) (MHz) 2.7 Slew rate (typ) (V/µs) 1.57 Vos (offset voltage at 25°C) (max) (mV) 3.5 Offset drift (typ) (V/°C) 0.000003 Iq per channel (typ) (mA) 0.7 Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 25 CMRR (typ) (dB) 68 Rail-to-rail In to V-, Out Architecture CMOS
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 6 Iout (typ) (A) 0.32 GBW (typ) (MHz) 2.7 Slew rate (typ) (V/µs) 1.57 Vos (offset voltage at 25°C) (max) (mV) 3.5 Offset drift (typ) (V/°C) 0.000003 Iq per channel (typ) (mA) 0.7 Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 125 Input bias current (max) (pA) 25 CMRR (typ) (dB) 68 Rail-to-rail In to V-, Out Architecture CMOS
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6
  • High Output Drive . . . >300 mA
  • Rail-To-Rail Output
  • Unity-Gain Bandwidth . . . 2.7 MHz
  • Slew Rate . . . 1.5 V/µs
  • Supply Current . . . 700 µA/Per Channel
  • Supply Voltage Range . . . 2.5 V to 6 V
  • Specified Temperature Range:
    • TA = 0°C to 70°C . . . Commercial Grade
    • TA = –40°C to 125°C . . . Industrial Grade
  • Universal OpAmp EVM

PowerPAD is a trademark of Texas Instruments.

  • High Output Drive . . . >300 mA
  • Rail-To-Rail Output
  • Unity-Gain Bandwidth . . . 2.7 MHz
  • Slew Rate . . . 1.5 V/µs
  • Supply Current . . . 700 µA/Per Channel
  • Supply Voltage Range . . . 2.5 V to 6 V
  • Specified Temperature Range:
    • TA = 0°C to 70°C . . . Commercial Grade
    • TA = –40°C to 125°C . . . Industrial Grade
  • Universal OpAmp EVM

PowerPAD is a trademark of Texas Instruments.

The TLV411x single supply operational amplifiers provide output currents in excess of 300 mA at 5 V. This enables standard pin-out amplifiers to be used as high current buffers or in coil driver applications. The TLV4110 and TLV4113 come with a shutdown feature.

The TLV411x is available in the ultra small MSOP PowerPAD™ package, which offers the exceptional thermal impedance required for amplifiers delivering high current levels.

All TLV411x devices are offered in PDIP, SOIC (single and dual) and MSOP PowerPAD (dual).

The TLV411x single supply operational amplifiers provide output currents in excess of 300 mA at 5 V. This enables standard pin-out amplifiers to be used as high current buffers or in coil driver applications. The TLV4110 and TLV4113 come with a shutdown feature.

The TLV411x is available in the ultra small MSOP PowerPAD™ package, which offers the exceptional thermal impedance required for amplifiers delivering high current levels.

All TLV411x devices are offered in PDIP, SOIC (single and dual) and MSOP PowerPAD (dual).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW OPA2994 ACTIVE Dual, 32V, 24MHz RRIO high-output-current (125mA) op amp with unlimited capacitance load drive Wider supply voltage (2.7V to 32V), wider bandwidth (23 MHz) and upgraded offset voltage (2.2 mV)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Family of High Output Drive Operational Amplifiers with Shutdown datasheet (Rev. E) 29 Sep 2006
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note TLV4110, TLV4111, TLV4112, TLV4113 EMI Immunity Performance (Rev. A) 14 Nov 2012
Application note TLV4110, TLV4111, TLV4112, TLV4113 EMI Immunity Performance 02 Oct 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLV411x PSpice Model (Rev. B)

SLOM466B.ZIP (31 KB) - PSpice Model
Simulation model

TLV411x TINA-TI Reference Design (Rev. B)

SLOM465B.TSC (317 KB) - TINA-TI Reference Design
Simulation model

TLV411x TINA-TI Spice Model (Rev. B)

SLOM464B.ZIP (10 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos