Product details

Local sensor accuracy (max) 1 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.4 Interface type UART Supply voltage (max) (V) 3.6 Features Daisy chain Supply current (max) (µA) 3 Temp resolution (max) (Bits) 12 Remote channels (#) 0 Addresses 16 Rating Catalog TI functional safety category Functional Safety-Capable
Local sensor accuracy (max) 1 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 1.4 Interface type UART Supply voltage (max) (V) 3.6 Features Daisy chain Supply current (max) (µA) 3 Temp resolution (max) (Bits) 12 Remote channels (#) 0 Addresses 16 Rating Catalog TI functional safety category Functional Safety-Capable
DSBGA (YBK) 4 0.8 mm² 1 x 0.8 DSBGA (YFF) 4 1 mm² 1 x 1 PICOSTAR (YMT) 4 0.5776 mm² 0.76 x 0.76
  • Multiple Device Access (MDA):
    • Global read/write operations
  • SMAART Wire™ / UART interface
  • Resolution: 12-bit or 0.0625°C
  • ±1°C maximum (–10°C to +100°C)
  • ±2°C maximum (–40°C to +125°C)
  • Low quiescent current:
    • 3-µA active I Q at 0.25 Hz
    • 0.6-µA shutdown
  • Supply range: 1.4 V to 3.6 V
  • Push-pull digital output
  • Package:
    • 0.76 mm × 0.96 mm, 150-µm maximum height, 4-ball YMT (DSBGA)
    • 0.76 mm × 0.96 mm, 310-µm maximum height, 4-ball YBK (DSBGA)
    • 0.76 mm × 0.96 mm, 625-µm maximum height, 4-ball YFF (DSBGA)
  • Multiple Device Access (MDA):
    • Global read/write operations
  • SMAART Wire™ / UART interface
  • Resolution: 12-bit or 0.0625°C
  • ±1°C maximum (–10°C to +100°C)
  • ±2°C maximum (–40°C to +125°C)
  • Low quiescent current:
    • 3-µA active I Q at 0.25 Hz
    • 0.6-µA shutdown
  • Supply range: 1.4 V to 3.6 V
  • Push-pull digital output
  • Package:
    • 0.76 mm × 0.96 mm, 150-µm maximum height, 4-ball YMT (DSBGA)
    • 0.76 mm × 0.96 mm, 310-µm maximum height, 4-ball YBK (DSBGA)
    • 0.76 mm × 0.96 mm, 625-µm maximum height, 4-ball YFF (DSBGA)

The TMP144 digital output temperature sensor can read temperatures to a resolution of 0.0625°C.

The device has a SMAART Wire™ / UART interface that supports daisy-chain configurations. The interface also supports Multiple Device Access (MDA) commands that let the host communicate with multiple devices on the bus simultaneously. MDA commands are used as an alternative to sending individual commands to each device on the bus. Up to 16 TMP144 devices can be attached together serially and can be read by the host computer.

The TMP144 device is designed for space-constrained, power-sensitive applications with multiple temperature measurement zones that must be monitored. The device is specified for operation over a temperature range of –40°C to 125°C and is available in three different 4-ball, low-height wafer chip-scale package (DSBGA) options. The YMT package of the device has a height of 150 µm, which is 40% thinner than a 0201 resistor. The thinner YMT package can be placed under heat-dissipating components on the system for better accuracy and faster thermal response times.

The TMP144 digital output temperature sensor can read temperatures to a resolution of 0.0625°C.

The device has a SMAART Wire™ / UART interface that supports daisy-chain configurations. The interface also supports Multiple Device Access (MDA) commands that let the host communicate with multiple devices on the bus simultaneously. MDA commands are used as an alternative to sending individual commands to each device on the bus. Up to 16 TMP144 devices can be attached together serially and can be read by the host computer.

The TMP144 device is designed for space-constrained, power-sensitive applications with multiple temperature measurement zones that must be monitored. The device is specified for operation over a temperature range of –40°C to 125°C and is available in three different 4-ball, low-height wafer chip-scale package (DSBGA) options. The YMT package of the device has a height of 150 µm, which is 40% thinner than a 0201 resistor. The thinner YMT package can be placed under heat-dissipating components on the system for better accuracy and faster thermal response times.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TMP144 Low-Power, Digital Temperature Sensor With SMAART Wire™ / UART Interface datasheet (Rev. C) PDF | HTML 15 Mar 2023
Application note How to Read and Interpret Digital Temperature Sensor Output Data PDF | HTML 12 Apr 2024
Application note Under-Component Monitoring With Ultra-Small Temperature Sensors (Rev. A) PDF | HTML 21 Apr 2023
Application brief Efficient Cold Chain Management With Scalable High-Accuracy Temperature Sensors (Rev. A) PDF | HTML 11 Dec 2020
Application note How to Boost Your CPU, GPU, and SoC Performance Through Thermal Accuracy PDF | HTML 22 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP144EVM — TMP144 Low-power, digital temperature sensor with SMAART Wire™ interface evaluation module

The TMP144 digital output temperature sensor is capable of reporting temperature with 0.0625°C resolution. The SMAART Wire™ Interface supports up to 16 devices connected serially in conjunction with a UART host. The TMP144EVM leverages the MSP430F5528 to create a USB-to-SMAART Wire(TM) (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBK) 4 Ultra Librarian
DSBGA (YFF) 4 Ultra Librarian
PICOSTAR (YMT) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos