Product details

Local sensor accuracy (max) 2.5 Type Remote Operating temperature range (°C) -55 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features One-shot conversion Supply current (max) (µA) 38 Temp resolution (max) (Bits) 12 Remote channels (#) 2 Addresses 4 Rating HiRel Enhanced Product
Local sensor accuracy (max) 2.5 Type Remote Operating temperature range (°C) -55 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features One-shot conversion Supply current (max) (µA) 38 Temp resolution (max) (Bits) 12 Remote channels (#) 2 Addresses 4 Rating HiRel Enhanced Product
SOT-23 (DCN) 8 4.64 mm² 2.9 x 1.6
  • SOT23-8 Package
  • ±17deg;C Remote Diode Sensor (Max)
  • ±2.5°C Local Temperature Sensor (Max)
  • Series Resistance Cancellation
  • n-Factor Correction
  • Two-Wire/SMBus Serial Interface
  • Multiple Interface Addresses
  • Diode Fault Detection
  • RoHS Compliant and NO Sb/Br
  • SOT23-8 Package
  • ±17deg;C Remote Diode Sensor (Max)
  • ±2.5°C Local Temperature Sensor (Max)
  • Series Resistance Cancellation
  • n-Factor Correction
  • Two-Wire/SMBus Serial Interface
  • Multiple Interface Addresses
  • Diode Fault Detection
  • RoHS Compliant and NO Sb/Br

The TMP422 is a remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.

Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to configure the device.

The TMP422 includes series resistance cancellation, programmable non-ideality factor, wide remote temperature measurement range (up to 150°C), and diode fault detection.

The TMP422 is available in a SOT23-8 package.

The TMP422 is a remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.

Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to configure the device.

The TMP422 includes series resistance cancellation, programmable non-ideality factor, wide remote temperature measurement range (up to 150°C), and diode fault detection.

The TMP422 is available in a SOT23-8 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet ±1°C Remote and Local Temperature Sensor in SOT23-8 . datasheet 22 Sep 2011
* VID TMP422-EP VID V6211618 21 Jun 2016
* Radiation & reliability report TMP422AMDCNTEP Reliability Report 08 Jan 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DCN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos