Product details

Local sensor accuracy (max) 1 Type Remote Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 45 Temp resolution (max) (Bits) 12 Remote channels (#) 1 Addresses 9 Rating Catalog
Local sensor accuracy (max) 1 Type Remote Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 45 Temp resolution (max) (Bits) 12 Remote channels (#) 1 Addresses 9 Rating Catalog
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • ±1°C REMOTE DIODE SENSOR
  • ±1°C LOCAL TEMPERATURE SENSOR
  • AUTOMATIC BETA COMPENSATION
  • n-FACTOR CORRECTION
  • PROGRAMMABLE THRESHOLD LIMITS
  • TWO-WIRE/SMBus SERIAL INTERFACE
  • MINIMUM AND MAXIMUM TEMPERATURE MONITORS
  • MULTIPLE INTERFACE ADDRESSES
  • ALERT/THERM2 PIN CONFIGURATION
  • DIODE FAULT DETECTION
  • PIN-PROGRAMMABLE TWO-WIRE ADDRESSING
  • APPLICATIONS
    • LCD/DLP/LCOS PROJECTORS
    • SERVERS
    • INDUSTRIAL CONTROLLERS
    • CENTRAL OFFICE TELECOM EQUIPMENT
    • DESKTOP AND NOTEBOOK COMPUTERS
    • STORAGE AREA NETWORKS (SAN)
    • INDUSTRIAL AND MEDICAL EQUIPMENT
    • PROCESSOR/FPGA TEMPERATURE MONITORING

DLP is a registered trademark of Texas Instruments.
SMBus is a trademark of Intel Corporation.
All other trademarks are the property of their respective owners.

  • ±1°C REMOTE DIODE SENSOR
  • ±1°C LOCAL TEMPERATURE SENSOR
  • AUTOMATIC BETA COMPENSATION
  • n-FACTOR CORRECTION
  • PROGRAMMABLE THRESHOLD LIMITS
  • TWO-WIRE/SMBus SERIAL INTERFACE
  • MINIMUM AND MAXIMUM TEMPERATURE MONITORS
  • MULTIPLE INTERFACE ADDRESSES
  • ALERT/THERM2 PIN CONFIGURATION
  • DIODE FAULT DETECTION
  • PIN-PROGRAMMABLE TWO-WIRE ADDRESSING
  • APPLICATIONS
    • LCD/DLP/LCOS PROJECTORS
    • SERVERS
    • INDUSTRIAL CONTROLLERS
    • CENTRAL OFFICE TELECOM EQUIPMENT
    • DESKTOP AND NOTEBOOK COMPUTERS
    • STORAGE AREA NETWORKS (SAN)
    • INDUSTRIAL AND MEDICAL EQUIPMENT
    • PROCESSOR/FPGA TEMPERATURE MONITORING

DLP is a registered trademark of Texas Instruments.
SMBus is a trademark of Intel Corporation.
All other trademarks are the property of their respective owners.

The TMP435 is a remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.

Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to program the alarm thresholds and to read temperature data.

The TMP435 includes beta compensation (correction), series resistance cancellation, programmable non-ideality factor, programmable resolution, programmable threshold limits, minimum and maximum temperature monitors, wide remote temperature measurement range (up to +150°C), diode fault detection, a temperature alert function, and pin-programmable two-wire addressing using 3-state logic.

The TMP435 is available in an MSOP-10 package.

The TMP435 is a remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.

Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to program the alarm thresholds and to read temperature data.

The TMP435 includes beta compensation (correction), series resistance cancellation, programmable non-ideality factor, programmable resolution, programmable threshold limits, minimum and maximum temperature monitors, wide remote temperature measurement range (up to +150°C), diode fault detection, a temperature alert function, and pin-programmable two-wire addressing using 3-state logic.

The TMP435 is available in an MSOP-10 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet ±1°C TEMP SENSOR with Series-R, n-Factor, Beta Compensation & Prog Addressing datasheet (Rev. A) 14 Apr 2010
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note How to Read and Interpret Digital Temperature Sensor Output Data PDF | HTML 12 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

TMP401SW-LINUX — Linux Driver for TMP401

The Linux driver supports the TMP401 series of Remote and Local Temp Sensors. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.
Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:
  • (...)
Simulation model

TMP4xx Family IBIS Model (Rev. A)

SBOM410A.ZIP (60 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos