Product details

Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 1.2, 1.8, 2.5, 3.3, 5 Power supply voltage - dual (V) +/-2.5 Protocols Analog Ron (typ) (Ω) 2.5 CON (typ) (pF) 65 ON-state leakage current (max) (µA) 0.004 Supply current (typ) (µA) 0.008 Bandwidth (MHz) 90 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5 Negative rail supply voltage (max) (V) 0
Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 1.2, 1.8, 2.5, 3.3, 5 Power supply voltage - dual (V) +/-2.5 Protocols Analog Ron (typ) (Ω) 2.5 CON (typ) (pF) 65 ON-state leakage current (max) (µA) 0.004 Supply current (typ) (µA) 0.008 Bandwidth (MHz) 90 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5 Negative rail supply voltage (max) (V) 0
TSSOP (PW) 16 32 mm² 5 x 6.4 UQFN (RSV) 16 4.68 mm² 2.6 x 1.8
  • Wide supply range: ±2.5V, 1.08V to 5.5V
  • Low leakage current: 3pA
  • Low charge injection: 1pC
  • Low on-resistance: 2.5Ω
  • -40°C to +125°C operating temperature
  • 1.8V logic compatible
  • Fail-safe logic
  • Rail to rail operation
  • Bidirectional signal path
  • Break-before-make switching action
  • ESD protection HBM: 2000V
  • Wide supply range: ±2.5V, 1.08V to 5.5V
  • Low leakage current: 3pA
  • Low charge injection: 1pC
  • Low on-resistance: 2.5Ω
  • -40°C to +125°C operating temperature
  • 1.8V logic compatible
  • Fail-safe logic
  • Rail to rail operation
  • Bidirectional signal path
  • Break-before-make switching action
  • ESD protection HBM: 2000V

The TMUX1108 is a precision complementary metal-oxide semiconductor (CMOS) multiplexer (MUX). The TMUX1108 offers a single channel, 8:1 configuration. A wide operating supply of 1.08V to 5.5V makes this device an excellent choice for a wide array of applications from medical equipment to industrial systems. The device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VDD. All logic inputs have 1.8V logic compatible thresholds, allowing for both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX1108 is part of the precision switches and multiplexers family of devices. These devices have very low on and off leakage currents and low charge injection, allowing them to be used in high precision measurement applications. A low supply current of 8nA and small package options enable use in portable applications.

The TMUX1108 is a precision complementary metal-oxide semiconductor (CMOS) multiplexer (MUX). The TMUX1108 offers a single channel, 8:1 configuration. A wide operating supply of 1.08V to 5.5V makes this device an excellent choice for a wide array of applications from medical equipment to industrial systems. The device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VDD. All logic inputs have 1.8V logic compatible thresholds, allowing for both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX1108 is part of the precision switches and multiplexers family of devices. These devices have very low on and off leakage currents and low charge injection, allowing them to be used in high precision measurement applications. A low supply current of 8nA and small package options enable use in portable applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMUX6208 ACTIVE 36-V, low-RON, 8:1 precision multiplexer with 1.8-V logic Higher supply voltage support
Same functionality with different pin-out to the compared device
TMUX7208 ACTIVE 44-V, latch-up immune, 8:1 precision multiplexer with 1.8-V logic Higher supply voltage support

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Not available on TI.com
Simulation model

TMUX1108 IBIS Model (Rev. A)

SCDM190A.ZIP (46 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
UQFN (RSV) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos