Product details

Package name DFN-0603 (X2SON), DFN-1006 (X1SON) Peak pulse power (8/20 μs) (max) (W) 19 Vrwm (V) 3.6 Bi-/uni-directional Uni-Directional Number of channels 1 IO capacitance (typ) (pF) 0.5 IEC 61000-4-2 contact (±V) 16000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 8.5 Dynamic resistance (typ) 0.25 Interface type HDMI 1.4/1.3, HDMI 2.0, USB 2.0, USB 3.0, USB Type-C Breakdown voltage (min) (V) 4.5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
Package name DFN-0603 (X2SON), DFN-1006 (X1SON) Peak pulse power (8/20 μs) (max) (W) 19 Vrwm (V) 3.6 Bi-/uni-directional Uni-Directional Number of channels 1 IO capacitance (typ) (pF) 0.5 IEC 61000-4-2 contact (±V) 16000 IEC 61000-4-5 (A) 2.5 Clamping voltage (V) 8.5 Dynamic resistance (typ) 0.25 Interface type HDMI 1.4/1.3, HDMI 2.0, USB 2.0, USB 3.0, USB Type-C Breakdown voltage (min) (V) 4.5 IO leakage current (max) (nA) 10 Rating Catalog Operating temperature range (°C) -40 to 125
X1SON (DPY) 2 0.6 mm² 1 x 0.6 X2SON (DPL) 2 0.18 mm² 0.6 x 0.3
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±16-kV Contact Discharge
    • ±16-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 2.5 A (8/20 µs)
  • IO Capacitance: 0.5-pF (Typ), 0.65-pF (Max)
  • Ultra-low ESD Clamping Voltage
    • 8.9 V at 16-A TLP
    • –4.6 V at –16-A TLP
  • Low RDYN
    • 0.25 Ω IO to GND
    • 0.18 Ω GND to IO
  • DC Breakdown Voltage: 5 V (Minimum)
  • Ultra-low Leakage Current: 10 nA (Maximum)
  • Supports High Speed Interfaces up to 6 Gbps
  • Industrial Temperature Range: –40°C to +125°C
  • Industry Standard 0402 and 0201 Packages
  • IEC 61000-4-2 Level 4 ESD Protection
    • ±16-kV Contact Discharge
    • ±16-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 2.5 A (8/20 µs)
  • IO Capacitance: 0.5-pF (Typ), 0.65-pF (Max)
  • Ultra-low ESD Clamping Voltage
    • 8.9 V at 16-A TLP
    • –4.6 V at –16-A TLP
  • Low RDYN
    • 0.25 Ω IO to GND
    • 0.18 Ω GND to IO
  • DC Breakdown Voltage: 5 V (Minimum)
  • Ultra-low Leakage Current: 10 nA (Maximum)
  • Supports High Speed Interfaces up to 6 Gbps
  • Industrial Temperature Range: –40°C to +125°C
  • Industry Standard 0402 and 0201 Packages

The TPD1E04U04 is a unidirectional TVS ESD protection diode for HDMI 2.0 and USB 3.0 circuit protection. The TPD1E04U04 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.5-pF IO capacitance making it ideal for protecting high-speed interfaces up to 6 Gbps such as HDMI 2.0 and USB 3.0. The low dynamic resistance and ultra-low clamping voltage ensure system level protection against transient events for sensitive SoCs.

The TPD1E04U04 is offered in the industry standard 0402 (DPY) and 0201 (DPL) packages.

The TPD1E04U04 is a unidirectional TVS ESD protection diode for HDMI 2.0 and USB 3.0 circuit protection. The TPD1E04U04 is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

This device features a 0.5-pF IO capacitance making it ideal for protecting high-speed interfaces up to 6 Gbps such as HDMI 2.0 and USB 3.0. The low dynamic resistance and ultra-low clamping voltage ensure system level protection against transient events for sensitive SoCs.

The TPD1E04U04 is offered in the industry standard 0402 (DPY) and 0201 (DPL) packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet TPD1E04U04 1-Channel ESD Protection Diode with Low RDYN for HDMI 2.0 and USB 3.0 datasheet (Rev. B) PDF | HTML 26 Aug 2016
Application note ESD and Surge Protection for USB Interfaces (Rev. B) PDF | HTML 11 Jan 2024
Application brief ESD Protection for HDMI Applications (Rev. A) PDF | HTML 01 Nov 2023
Application note Capacitance Requirements for High Speed Signals (Rev. A) PDF | HTML 21 Aug 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022
User guide Generic ESD Evaluation Module User's Guide (Rev. A) PDF | HTML 27 Sep 2021
Technical article ESD fundamentals, part 5: reverse working voltage, breakdown voltage and polarity PDF | HTML 27 Feb 2018
Application note Does BAV99 Really Protect My System from ESD? 24 May 2017
Technical article The dangers of deep snap-back ESD circuit-protection diodes PDF | HTML 12 Sep 2016
EVM User's guide TPD1E04U04DPL Evaluation Module User's Guide 08 Jul 2016
Application note Picking ESD Diodes for Ultra High-Speed Data Lines 29 Jun 2016
User guide TPD1E04U04 Evaluation Module 12 Apr 2016
Analog Design Journal Design Considerations for System-Level ESD Circuit Protection 25 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPD1E04U04 IBIS Model (Rev. A)

SLVMBK6A.ZIP (3 KB) - IBIS Model
Simulation model

TPD1E04U04 S-Parameter Model

SLVMBO3.ZIP (35 KB) - S-Parameter Model
Reference designs

TIDA-010002 — Replacing platinum RTD sensors with digital temperature sensors reference design

This reference design for the differential temperature measurement (DTM) subsystem of heat and cooling meters provides a fully digital alternative to thin-film platinum Resistance Temperature Detector (RTD) sensors. The Precision Temperature Sensor (PTS) achieves Class A RTD sensor accuracy from (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP40280 — Bi-Directional Battery Initialization System Control Board Reference Design

The PMP40280 is a battery initialization reference design solution for automotive and battery applications. The MCU TM4C123GH6PZ sets charging/discharging current and real time monitors battery voltage and charging/discharging current. It will calibrate system gain error to meet (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
X1SON (DPY) 2 Ultra Librarian
X2SON (DPL) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos