Product details

Function Nanotimer Iq (typ) (mA) 0.000035 Features Low-power timer, MOS-driver, Manual reset, One-shot feature, Programmable delay range Rating Catalog Operating temperature range (°C) -40 to 105 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.8
Function Nanotimer Iq (typ) (mA) 0.000035 Features Low-power timer, MOS-driver, Manual reset, One-shot feature, Programmable delay range Rating Catalog Operating temperature range (°C) -40 to 105 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 1.8
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Supply Voltage From 1.8 V to 5.5 V
  • Current Consumption at 2.5 V and 35 nA (Typical)
  • Selectable Time Intervals: 100 ms to 7200 s
  • Timer Accuracy: 1% (Typical)
  • Resistor Selectable Time Interval
  • Manual MOSFET Power On
  • One-Shot Feature
  • Supply Voltage From 1.8 V to 5.5 V
  • Current Consumption at 2.5 V and 35 nA (Typical)
  • Selectable Time Intervals: 100 ms to 7200 s
  • Timer Accuracy: 1% (Typical)
  • Resistor Selectable Time Interval
  • Manual MOSFET Power On
  • One-Shot Feature

The TPL5110 Nano Timer is a low power timer with an integrated MOSFET driver designed for power gating in duty cycled or battery-powered applications. Consuming only 35 nA, the TPL5110 can enable the power supply line and drastically reduce the overall system stand by current during the sleep time. Such power savings enable the use of significantly smaller batteries for energy harvesting or wireless sensor applications. The TPL5110 provides selectable timing intervals from 100 ms to 7200 s and is designed for power gating applications. In addition, the TPL5110 has a unique One-shot feature where the timer will only power the MOSFET for one cycle. The TPL5110 is available in a 6-pin SOT23 package.

The TPL5110 Nano Timer is a low power timer with an integrated MOSFET driver designed for power gating in duty cycled or battery-powered applications. Consuming only 35 nA, the TPL5110 can enable the power supply line and drastically reduce the overall system stand by current during the sleep time. Such power savings enable the use of significantly smaller batteries for energy harvesting or wireless sensor applications. The TPL5110 provides selectable timing intervals from 100 ms to 7200 s and is designed for power gating applications. In addition, the TPL5110 has a unique One-shot feature where the timer will only power the MOSFET for one cycle. The TPL5110 is available in a 6-pin SOT23 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPL5111 ACTIVE Ultra low power system timer (35 nA) for power gating in duty cycled applications This product has inverted logic for Power ON pin
Same functionality with different pin-out to the compared device
TPL5010 ACTIVE Nano-powered system timer with watchdog functionality & manual reset This product features a watchdog timer instead of power gating

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPL5110 Nano-Power System Timer for Power Gating datasheet (Rev. A) PDF | HTML 27 Sep 2018
Application brief Power Cycling an IoT System with a Nano-power System Timer 05 Dec 2016
Technical article Achieve extremely long battery life in wireless sensor nodes PDF | HTML 18 Jun 2015
EVM User's guide TPL5110EVM User's Guide 03 Dec 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPL5110EVM — TPL5110 Evaluation Module

The TPL5110 evaluation module allows a designer to configure the timer intervals of the TPL5110 and measure its very low current consumption. Moreover the TPL5110EVM is ready to be connected to the Launchpad of MSP430F5529 in order to test its watchdog and timer features. The EVM has an on board (...)

User guide: PDF
Not available on TI.com
Simulation model

TPL5110 IBIS MODEL

SNAM172.ZIP (116 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00374 — Humidity & Temp Sensor Node for Star Networks Enabling 10+ Year Coin Cell Battery Life Ref Design

This reference design uses our nano-power system timer, SimpleLink™ ultra-low power wireless microcontroller (MCU) platform and humidity sensing technologies to demonstrate an ultra-low power method to duty-cycle sensor end nodes. These technologies lead to an extremely long battery (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00484 — Humidity & Temp Sensor Node for Sub-1GHz Star Networks Enabling 10+ Year Coin Cell Battery Life

This reference design uses our nano-power system timer, boost converter, SimpleLink™ ultra-low power Sub-1 GHz wireless microcontroller (MCU) platform and humidity sensing technologies to demonstrate an ultra-low power method to duty-cycle sensor end nodes leading to extremely long (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos