Home Power management Power over Ethernet (PoE) ICs Powered devices

Legacy/IEEE802.3af Compatible Power Interface Switch for PoE PDs

TPS2371 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS2377 ACTIVE Class 3 PoE PD with legacy UVLO threshold & latch protection This product offers a wider adjustable current limit range (1-A to 5-A).

Product details

PoE current limit (min) (mA) 405 PoE inrush limit (mA) (typ) (A) Programmable rDS(on) per FET (typ) (mΩ) 300 PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W DC/DC control PD Only Fault response Latch Operating temperature range (°C) 0 to 70 Rating Catalog
PoE current limit (min) (mA) 405 PoE inrush limit (mA) (typ) (A) Programmable rDS(on) per FET (typ) (mΩ) 300 PoE standards supported 802.3at Type 1 (802.3af) PD power level 13W DC/DC control PD Only Fault response Latch Operating temperature range (°C) 0 to 70 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Integrated Power Interface Switch for IEEE 802.3af Powered Devices (PDs)
  • Precision UVLO Thresholds
  • 20-ms UVLO Off-Time Delay
  • Provides PD Detection Signature
  • Provides PD Classification Signature (Class 0-4)
  • Programmable Inrush Current Limit
  • Internal 0.3- Low-Side FET
  • Interfaces to DC/DC Soft-Start for DC/DC Enable
  • Internal Thermal Protection – Disconnects PD Load
  • 8-Pin SOIC, 8-Pin TSSOP Packages
  • APPLICATIONS
    • VoIP Phones
    • Internet Appliances
    • Wireless LAN Access Points
    • Bluetooth™ Access Points

Bluetooth is a trademark of the Bluetooth SIG, Inc.

  • Integrated Power Interface Switch for IEEE 802.3af Powered Devices (PDs)
  • Precision UVLO Thresholds
  • 20-ms UVLO Off-Time Delay
  • Provides PD Detection Signature
  • Provides PD Classification Signature (Class 0-4)
  • Programmable Inrush Current Limit
  • Internal 0.3- Low-Side FET
  • Interfaces to DC/DC Soft-Start for DC/DC Enable
  • Internal Thermal Protection – Disconnects PD Load
  • 8-Pin SOIC, 8-Pin TSSOP Packages
  • APPLICATIONS
    • VoIP Phones
    • Internet Appliances
    • Wireless LAN Access Points
    • Bluetooth™ Access Points

Bluetooth is a trademark of the Bluetooth SIG, Inc.

Acting as an interface between the Power Source Equipment (PSE) and the Powered Device (PD), the TPS2371 performs all detection, classification, inrush current limiting, and switch FET control that is necessary for compatibility with Legacy/IEEE 802.3af Standard. The TPS2371 incorporates precision UVLO thresholds and hysteresis as well as a UVLO off-time delay to enable Legacy IEEE802.3af PoE compatibilty. An internal 0.3- FET provides maximum power delivery. As an additional feature, the TPS2371 interfaces with the enable/soft-start signal of a dc-to-dc converter, eliminating the need to have an accurate UVLO in the dc-to-dc converter.

At low input voltages (1.8 V to 10 V), the TPS2371 draws less than 12 µA, allowing accurate sensing of the external 24.9-k discovery resistor. At input voltages between 15 V and 20 V, an external resistor sets the level of current to be drawn during classification mode. TPS2371 is compatible with current as well as voltage measurement schemes for classification. Above 20-V input, the classification current is shut off, reducing internal power dissipation.

The TPS2371 drives an internal low-side FET for control of the return side of the power path. The internal FET is turned on when the input voltage reaches 36 V and above. When the input voltage decreases, the FET remains on until the input voltage drops to below 30 V.

During initial turn-on of the switch (inrush mode), an external resistor is used to program the inrush current, allowing a wide range of capacitor values to be used at the load. According to IEEE 802.3af specification, inrush current of 400 mA is allowed only for 50 ms, limiting the load capacitor to approximately 180 µF. A programmable inrush current limit removes this limitation, allowing a larger capacitor to be used with a lower inrush current limit.

Acting as an interface between the Power Source Equipment (PSE) and the Powered Device (PD), the TPS2371 performs all detection, classification, inrush current limiting, and switch FET control that is necessary for compatibility with Legacy/IEEE 802.3af Standard. The TPS2371 incorporates precision UVLO thresholds and hysteresis as well as a UVLO off-time delay to enable Legacy IEEE802.3af PoE compatibilty. An internal 0.3- FET provides maximum power delivery. As an additional feature, the TPS2371 interfaces with the enable/soft-start signal of a dc-to-dc converter, eliminating the need to have an accurate UVLO in the dc-to-dc converter.

At low input voltages (1.8 V to 10 V), the TPS2371 draws less than 12 µA, allowing accurate sensing of the external 24.9-k discovery resistor. At input voltages between 15 V and 20 V, an external resistor sets the level of current to be drawn during classification mode. TPS2371 is compatible with current as well as voltage measurement schemes for classification. Above 20-V input, the classification current is shut off, reducing internal power dissipation.

The TPS2371 drives an internal low-side FET for control of the return side of the power path. The internal FET is turned on when the input voltage reaches 36 V and above. When the input voltage decreases, the FET remains on until the input voltage drops to below 30 V.

During initial turn-on of the switch (inrush mode), an external resistor is used to program the inrush current, allowing a wide range of capacitor values to be used at the load. According to IEEE 802.3af specification, inrush current of 400 mA is allowed only for 50 ms, limiting the load capacitor to approximately 180 µF. A programmable inrush current limit removes this limitation, allowing a larger capacitor to be used with a lower inrush current limit.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS2371 Legacy datasheet (Rev. A) 17 Oct 2003
Application note Powered Device Controllers Comparison 22 Apr 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos