TPS3852

ACTIVE

High-accuracy voltage supervisor with programmable window watchdog timer

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS36-Q1 ACTIVE Automotive nano-quiescent-current precision supervisor with window watchdog timer 250-nA IQ, enhanced watchdog accuracy, compact packaging, and on-the-fly programming

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 3.069, 3.168 Features Manual reset capable, Timeout watchdog, Undervoltage monitor only, Watchdog disable, Watchdog timer, Window watchdog Reset threshold accuracy (%) 0.8 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6.5 Rating Catalog Watchdog timer WDI (s) Programmable Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 3.069, 3.168 Features Manual reset capable, Timeout watchdog, Undervoltage monitor only, Watchdog disable, Watchdog timer, Window watchdog Reset threshold accuracy (%) 0.8 Iq (typ) (mA) 0.01 Output driver type/reset output Active-low, Open-drain Time delay (ms) 200 Supply voltage (min) (V) 1.6 Supply voltage (max) (V) 6.5 Rating Catalog Watchdog timer WDI (s) Programmable Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² 3 x 3
  • VDD Input Voltage Range: 1.6 V to 6.5 V
  • 0.8% Voltage Threshold Accuracy
  • Low Supply Current: IDD = 10 µA (typical)
  • User-Programmable Watchdog Timeout
  • Factory Programmed Precision Watchdog and Reset Timers:
    • ±15% Accurate WDT and RST Delays
  • Open-Drain Outputs
  • Manual Reset Input (MR)
  • Precision Undervoltage Monitoring
    • Supports Common Rails from 1.8 V to 5 V
    • 4% and 7% Thresholds Available
    • 0.5% Hysteresis
  • Watchdog Disable Feature
  • Available in a Small 3-mm × 3-mm, 8-Pin VSON Package
  • VDD Input Voltage Range: 1.6 V to 6.5 V
  • 0.8% Voltage Threshold Accuracy
  • Low Supply Current: IDD = 10 µA (typical)
  • User-Programmable Watchdog Timeout
  • Factory Programmed Precision Watchdog and Reset Timers:
    • ±15% Accurate WDT and RST Delays
  • Open-Drain Outputs
  • Manual Reset Input (MR)
  • Precision Undervoltage Monitoring
    • Supports Common Rails from 1.8 V to 5 V
    • 4% and 7% Thresholds Available
    • 0.5% Hysteresis
  • Watchdog Disable Feature
  • Available in a Small 3-mm × 3-mm, 8-Pin VSON Package

The TPS3852 is a precision voltage supervisor with an integrated window watchdog timer. The TPS3852 includes a precision undervoltage supervisor with an undervoltage threshold (VITN) that achieves 0.8% accuracy over the specified temperature range of –40°C to +125°C. In addition, the TPS3852 includes accurate hysteresis making the device ideal for use with tight tolerance systems. The supervisor RESET delay features a 15% accuracy, high-precision delay timer.

The TPS3852 includes a programmable window watchdog timer for a wide variety of applications. The dedicated watchdog output (WDO) enables increased resolution to help determine the nature of fault conditions. The watchdog timeouts can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled to avoid undesired watchdog timeouts during the development process.

The TPS3852 is available in a small 3.00-mm × 3.00-mm, 8-pin VSON package.

The TPS3852 is a precision voltage supervisor with an integrated window watchdog timer. The TPS3852 includes a precision undervoltage supervisor with an undervoltage threshold (VITN) that achieves 0.8% accuracy over the specified temperature range of –40°C to +125°C. In addition, the TPS3852 includes accurate hysteresis making the device ideal for use with tight tolerance systems. The supervisor RESET delay features a 15% accuracy, high-precision delay timer.

The TPS3852 includes a programmable window watchdog timer for a wide variety of applications. The dedicated watchdog output (WDO) enables increased resolution to help determine the nature of fault conditions. The watchdog timeouts can be programmed either by an external capacitor, or by factory-programmed default delay settings. The watchdog can be disabled to avoid undesired watchdog timeouts during the development process.

The TPS3852 is available in a small 3.00-mm × 3.00-mm, 8-pin VSON package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS3852-Q1 ACTIVE Automotive, high-accuracy voltage supervisor with integrated window watchdog timer AEC-Q100 qualified version of this device for automotive applications
Similar functionality to the compared device
TPS3430 ACTIVE Window watchdog timer with programmable reset delay A standalone window watchdog timer to sense both early and late faults

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS3852 Precision Voltage Supervisor with Programmable Window Watchdog Timer datasheet PDF | HTML 21 Nov 2016
Application note Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) 17 Mar 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Technical article Exploring watchdog timer applications PDF | HTML 02 Feb 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS3852 PSpice Transient Model

SBVM660.ZIP (70 KB) - PSpice Model
Simulation model

TPS3852 Unencrypted PSpice Transient Model

SBVM659.ZIP (7 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010049 — TUV-assessed digital input reference design for IEC 61508 (SIL-2)

This 8-channel, group-isolated, digital input module reference design, focuses on applications with the need for industrial functional safety. This design has diagnostics implemented to help detect both permanent and transient random hardware faults. The concept of this input module has been (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos