TPS386596

ACTIVE

Quad voltage supervisor with manual reset Input

Product details

Number of supplies monitored 3, 4 Threshold voltage 1 (typ) (V) 0.4, 2.9 Features Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 0.5 Iq (typ) (mA) 0.007 Output driver type/reset output Active-low, Open-drain Time delay (ms) 50 Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 6.5 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 3, 4 Threshold voltage 1 (typ) (V) 0.4, 2.9 Features Manual reset capable, Reset time delay, Separate VDD & sense, Undervoltage monitor only Reset threshold accuracy (%) 0.5 Iq (typ) (mA) 0.007 Output driver type/reset output Active-low, Open-drain Time delay (ms) 50 Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 6.5 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Four Channel Voltage Detector
  • Threshold Accuracy: 0.25% (typ)
  • Fixed 50-ms RESET Delay Time
  • Active-Low Manual Reset Input
  • Very Low Quiescent Current: 7 µA (Typical)
  • SVS-1: Fixed Threshold for Monitoring 3.3 V
  • SVS-2/3/4: Adjustable Threshold Down to 0.4 V
  • Open-Drain RESET Output
  • Space-Saving, 8-pin MSOP Package
  • Four Channel Voltage Detector
  • Threshold Accuracy: 0.25% (typ)
  • Fixed 50-ms RESET Delay Time
  • Active-Low Manual Reset Input
  • Very Low Quiescent Current: 7 µA (Typical)
  • SVS-1: Fixed Threshold for Monitoring 3.3 V
  • SVS-2/3/4: Adjustable Threshold Down to 0.4 V
  • Open-Drain RESET Output
  • Space-Saving, 8-pin MSOP Package

The TPS386596 device monitors four power rails and asserts the RESET signal when any of the SENSE inputs drop below the respective thresholds. SVS-1 can be used to monitor a 3.3-V nominal power supply with no external components required. SVS-2, SVS-3, and SVS-4 are adjustable using external resistors and can be used to monitor any power-supply voltage higher than 0.4 V. All SENSE inputs have a threshold accuracy of 0.25% (typical). The TPS386596L33 also has an active-low manual reset (MR) that can assert the RESET signal as desired by the application. The open-drain, active-low RESET output deasserts after a fixed 50-ms delay.

The TPS386596 has a low quiescent current of 7 µA (typical) and is available in a space-saving, 8-pin MSOP package.

The TPS386596 device monitors four power rails and asserts the RESET signal when any of the SENSE inputs drop below the respective thresholds. SVS-1 can be used to monitor a 3.3-V nominal power supply with no external components required. SVS-2, SVS-3, and SVS-4 are adjustable using external resistors and can be used to monitor any power-supply voltage higher than 0.4 V. All SENSE inputs have a threshold accuracy of 0.25% (typical). The TPS386596L33 also has an active-low manual reset (MR) that can assert the RESET signal as desired by the application. The open-drain, active-low RESET output deasserts after a fixed 50-ms delay.

The TPS386596 has a low quiescent current of 7 µA (typical) and is available in a space-saving, 8-pin MSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS3704 ACTIVE Multichannel window supervisor with high accuracy and compact form factor Quad-channel voltage supervisor with manual reset that offers high accuracy (1%) and low IQ (7.5 uA).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS386596 Quad Reset Supervisor With Manual Reset Input datasheet (Rev. A) PDF | HTML 20 Mar 2015
Application note Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML 30 Apr 2021
Selection guide Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) 28 Feb 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00554 — DLP Ultra-mobile NIR Spectrometer for Portable Chemical Analysis with Bluetooth Connectivity

The ultra-mobile near-infrared (NIR) spectrometer reference design utilizes Texas Instruments' DLP technology in conjunction with a single-element InGaAs detector to deliver high performance measurements in a portable form factor that is more affordable than architectures using an expensive InGaAs (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos