TPS389006-Q1
Automotive multichannel overvoltage and undervoltage I²C programmable voltage supervisor and monitor
TPS389006-Q1
- ASIL-D Functional Safety-Compliant
- Development target for Functional Safety applications
- Documentation to aid ISO 26262 system design
- Systematic capability up to ASIL D
- Hardware capability up to ASIL D
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to +125°C
- Monitor state-of-the art SOCs
- ±6mV threshold accuracy (–40°C to +125°C)
- Input voltage range: 2.5V to 5.5V
- Undervoltage lockout (UVLO): 2.48V
- Low standby quiescent current: 200µA
- 6 channels with 2 remote sense (TPS389006-Q1)
- 6 channels with 2 remote sense and Reset output (TPS389R06-Q1)
- 8 channels (TPS389008-Q1)
- Fixed window threshold levels
- 5mV steps from 0.2V to 1.475V
- 20mV steps from 0.8V to 5.5V
- Miniature solution and minimal component cost
- 3mm x 3mm QFN package
- Adjustable glitch immunity via I2C
- User adjustable voltage threshold levels via I2C
- Designed for safety applications
- Active-low open-drain NIRQ output
- Active-low open-drain NRST output (TPS389R0-Q1)
- Built-in 8-bit ADC for real-time voltage readouts
- Cyclic Redundancy Checking (CRC)
- Packet Error Checking (PEC)
- Sequence and fault logging
- Sync function for rail tagging
- Connect with a multichannel sequencer for sequencing functionality
The TPS389006/08-Q1 device is an ASIL-D compliant six/eight-channel window supervisor IC with two remote sense pins (six channel version) available in a 16-pin 3mm x 3mm QFN package. The TPS389R06-Q1 device is a six channel window supervisor IC with 2 remote sense pins and a Reset output. This high accuracy multichannel voltage supervisor is designed for systems that operate on low-voltage supply rails and have narrow margin supply tolerances.
Remote sense pins enable a highly accurate voltage measurement on the high current core rail by accounting for voltage drop across PCB traces. I2C functionality gives flexibility in selecting thresholds, reset delays, glitch filters, and pin functionality. The internal glitch immunity and noise filters eliminate the need for external RC components to reduce false resets resulting from power transients. In addition, device does not require any external resistors for setting overvoltage and undervoltage reset thresholds, which further optimizes overall accuracy, cost, size, and improves reliability for safety systems.
This device offers CRC error checking, sequence logging during turn ON or turn OFF, and a built-in ADC for voltage readouts to provide redundant error checking. In addition, TPS389006 offers a sync feature for tagging the rails as the device powers up. The TPS389006 device also pairs with TIs power-supply sequencer TPS38700 to enable proper power-on sequence in addition to voltage monitoring for SIL-3 level compliance.

Request more information
Functional safety manual and reports are available. Request now
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS389006/08-Q1,TPS389R0-Q1 Multichannel Overvoltage and Undervoltage I2 C Programmable Voltage Supervisor and Monitor datasheet (Rev. D) | PDF | HTML | 23 Oct 2024 |
EVM User's guide | TPS389006Q1EVM Multichannel Voltage Supervisor with I2C (Rev. C) | PDF | HTML | 06 Aug 2024 | |
Functional safety information | TPS389006-Q1 Functional Safety Analysis Report Summary (Rev. A) | PDF | HTML | 06 May 2024 | |
Test report | Power Delivery Reference Design for AMD Versal™ AI Edge Series | PDF | HTML | 25 Mar 2024 | |
Application note | Power Supply Design for AMD Versal™ AI Edge Series | PDF | HTML | 29 Jan 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS389006Q1EVM — TPS389006 evaluation module for multichannel, overvoltage and undervoltage, I²C voltage supervisor
The TPS389006Q1 evaluation module (EVM) is a platform for evaluating the six-channel TPS389006-Q1, which is an integrated overvoltage and undervoltage supervisor with I2C programmability. TPS389006-Q1 is available in a 16-pin very-thin quad flatpack no-lead (WQFN) package. In addition, (...)
FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP23227 — Power delivery reference design for AMD Versal™ Edge AI series
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.