TPS543320
- Fixed-frequency, internally-compensated advanced current mode (ACM) control
- Integrated 25-mΩ and 13.9-mΩ MOSFETs
- Input voltage range: 4 V to 18 V
- Output voltage range: 0.5 V to 7 V
- Three selectable PWM ramp options to optimize the control loop performance
- Five selectable switching frequencies: 500 kHz, 750 kHz, 1 MHz, 1.5 MHz, and 2.2 MHz
- Synchronizable to an external clock
- 0.5-V, ±0.5% voltage reference accuracy over full temperature range
- Selectable soft-start times: 0.5 ms, 1 ms, 2 ms, and 4 ms
- Monotonic start-up into pre-biased outputs
- Selectable current limits to support 3-A and 2-A operation
- Enable with adjustable input undervoltage lockout
- Power-good output monitor
- Output overvoltage, output undervoltage, input undervoltage, overcurrent, and overtemperature protection
- Pin-to-pin compatible with TPS543820 and TPS543620
- –40°C to 150°C operating junction temperature
- 2.5-mm × 3-mm, 14-pin VQFN-HR package with 0.5-mm pitch
The TPS543320 is a high-efficiency 18-V, 3-A synchronous buck converter employing an internally-compensated, fixed-frequency Advanced Current Mode control. The device is capable of providing high efficiency while running at a switching frequency up to 2.2 MHz. The device is in a small 2.5-mm × 3-mm HotRod™ VQFN package, which coupled with high efficiency at high frequency, makes it optimal for designs requiring a small solution size. The fixed frequency controller can operate from 500 kHz to 2.2 MHz and can be synchronized to an external clock using the SYNC pin. Additional features include a high accuracy voltage reference, selectable soft start times, montonic start-up into pre-biased outputs, selectable current limits, adjustable UVLO through the EN pin, and a full suite of fault protections.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS543320 4-V to 18-V Input, 3-A Synchronous SWIFT Step-Down Converter with Internally Compensated Advanced Current Mode Control datasheet (Rev. C) | PDF | HTML | 27 Apr 2023 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
More literature | Low-Noise and Low-Ripple Techniques for a Supply Without an LDO (Rev. B) | PDF | HTML | 18 Apr 2024 | |
Application note | Detailed Comparison Between TPSM843620 Family and TPS543620 Family | PDF | HTML | 20 Nov 2023 | |
Application brief | Solving power design challenges in oscilloscope applications | PDF | HTML | 31 Oct 2023 | |
More literature | Low-noise and low-ripple techniques for a supply without an LDO PPT | 02 Dec 2021 | ||
Application note | Point-of-Load Solutions for Network Interface Cards (NIC) | PDF | HTML | 08 Sep 2021 | |
EVM User's guide | TPS543320 SWIFT™ Step-Down Converter Evaluation Module User's Guide (Rev. A) | PDF | HTML | 06 May 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS543320EVM — 4-V to 18-V, 3-A synchronous SWIFT™ step-down converter evaluation module
TPS543320 SIMPLIS Transient and Average Model
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN-HR (RPY) | 14 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.