Automotive 60V, 5A, Step-Down Regulator With Integrated High Side MOSFET

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Type Converter Iout (max) (A) 5 Vin (min) (V) 4.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58.8 Iq (typ) (µA) 146 Duty cycle (max) (%) 98
Rating Automotive Operating temperature range (°C) -40 to 125 Type Converter Iout (max) (A) 5 Vin (min) (V) 4.5 Vin (max) (V) 60 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 58.8 Iq (typ) (µA) 146 Duty cycle (max) (%) 98
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • High Efficiency at Light Loads With Pulse-Skipping
    Eco-Mode™
  • 92-mΩ High-Side MOSFET
  • 146-µA Operating Quiescent Current and 2-µA
    Shutdown Current
  • 100-kHz to 2.5-MHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads with Integrated BOOT
    Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V 1% Internal Voltage Reference
  • 8-Pin HSOIC with PowerPAD™ Package
  • –40°C to 150°C TJOperating Range
  • Supported by WEBENCH® Software Tool
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H1C
    • Device CDM ESD Classification Level C3B
  • High Efficiency at Light Loads With Pulse-Skipping
    Eco-Mode™
  • 92-mΩ High-Side MOSFET
  • 146-µA Operating Quiescent Current and 2-µA
    Shutdown Current
  • 100-kHz to 2.5-MHz Adjustable Switching Frequency
  • Synchronizes to External Clock
  • Low Dropout at Light Loads with Integrated BOOT
    Recharge FET
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V 1% Internal Voltage Reference
  • 8-Pin HSOIC with PowerPAD™ Package
  • –40°C to 150°C TJOperating Range
  • Supported by WEBENCH® Software Tool

The TPS54560-Q1 is a 60-V, 5-A, step-down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 65 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low-ripple, pulse-skip mode reduces the no load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using an external resistor divider at the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start-up and eliminate overshoot.

A wide adjustable frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54560-Q1 is available in an 8-pin thermally enhanced HSOIC PowerPAD package.

The TPS54560-Q1 is a 60-V, 5-A, step-down regulator with an integrated high side MOSFET. The device survives load dump pulses up to 65 V per ISO 7637. Current mode control provides simple external compensation and flexible component selection. A low-ripple, pulse-skip mode reduces the no load supply current to 146 µA. Shutdown supply current is reduced to 2 µA when the enable pin is pulled low.

Undervoltage lockout is internally set at 4.3 V but can be increased using an external resistor divider at the enable pin. The output voltage start-up ramp is internally controlled to provide a controlled start-up and eliminate overshoot.

A wide adjustable frequency range allows either efficiency or external component size to be optimized. Output current is limited cycle-by-cycle. Frequency foldback and thermal shutdown protects internal and external components during an overload condition.

The TPS54560-Q1 is available in an 8-pin thermally enhanced HSOIC PowerPAD package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS54560-Q1 4.5-V to 60-V Input, 5-A, Step-Down DC-DC Converter With Eco-Mode™ datasheet (Rev. A) PDF | HTML 17 Dec 2014
Application note NRND & Differences TPS54340/360/540/560 and TPS54340B/360B/540B/560B 05 Apr 2019
EVM User's guide Evaluation Module for the TPS54540-Q1 Step-Down Converter 24 Sep 2013
EVM User's guide Evaluation Module for the TPS54560 Step-Down Converter 01 Feb 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54560EVM-515 — TPS54560 Step-Down DC-DC Converter Evaluation Module

The Texas Instruments TPS54560EVM-515 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54560 Step-Down DC/DC Converter. The EVM operates from a 7V to 60V input (12V nominal) and provides a 5.0V output at 5A.
User guide: PDF
Not available on TI.com
Simulation model

TPS54560 PSpice Average Model

SLVM941.ZIP (63 KB) - PSpice Model
Simulation model

TPS54560 PSpice Transient Model (Rev. A)

SLVM811A.ZIP (113 KB) - PSpice Model
Simulation model

TPS54560 Unencrypted PSpice Average Model

SLVMCU2.ZIP (1 KB) - PSpice Model
Simulation model

TPS54560 Unencrypted PSpice Transient Model

SLVMCU1.ZIP (5 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos