TPS62051

ACTIVE

Adjustable, 800-mA, 10V Vin, Enhanced LBI, Step-Down Converter in MSOP-10

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS629210 ACTIVE 3-V to 17-V, 1-A, high-efficiency, low-IQ, synchronous buck converter in SOT-583 package Improved efficiency, smaller size and lower IQ.

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.8 Vin (min) (V) 2.7 Vin (max) (V) 10 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 1000 Features Enable, Frequency synchronization, Light Load Efficiency, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.7 Vout (max) (V) 6 Iq (typ) (µA) 12 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Converter Iout (max) (A) 0.8 Vin (min) (V) 2.7 Vin (max) (V) 10 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 1000 Features Enable, Frequency synchronization, Light Load Efficiency, Power good, Synchronous Rectification Control mode Voltage mode Vout (min) (V) 0.7 Vout (max) (V) 6 Iq (typ) (µA) 12 Duty cycle (max) (%) 100
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • High-Efficiency Synchronous Step-Down
    Converter With up to 95% Efficiency
  • 12-µA Quiescent Current (Typical)
  • 2.7-V to 10-V Operating Input Voltage Range
  • Adjustable Output Voltage Range: 0.7 V to 6 V
  • Fixed Output Voltage Options Available With
    1.5 V, 1.8 V, and 3.3 V
  • Synchronizable to External Clock: Up to 1.2 MHz
  • High-Efficiency Over a Wide Load Current Range
    in Power-Save Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Low-Noise Operation in Forced Fixed-
    Frequency PWM Operation Mode
  • Internal Softstart
  • Overtemperature and Overcurrent Protected
  • Available in 10-Pin Micro-Small Outline
    Package MSOP
  • High-Efficiency Synchronous Step-Down
    Converter With up to 95% Efficiency
  • 12-µA Quiescent Current (Typical)
  • 2.7-V to 10-V Operating Input Voltage Range
  • Adjustable Output Voltage Range: 0.7 V to 6 V
  • Fixed Output Voltage Options Available With
    1.5 V, 1.8 V, and 3.3 V
  • Synchronizable to External Clock: Up to 1.2 MHz
  • High-Efficiency Over a Wide Load Current Range
    in Power-Save Mode
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Low-Noise Operation in Forced Fixed-
    Frequency PWM Operation Mode
  • Internal Softstart
  • Overtemperature and Overcurrent Protected
  • Available in 10-Pin Micro-Small Outline
    Package MSOP

The TPS6205x devices are a family of high-efficiency synchronous step-down DC-DC converters that are ideally suited for systems powered from a 1- or 2-cell Li-Ion battery or from a 3- to 5-cell NiCd, NiMH, or alkaline battery.

The TPS6205x devices are synchronous pulse width modulation (PWM) converters with integrated N- and P-channel power MOSFET switches. Synchronous rectification increases efficiency and reduces external component count. To achieve highest efficiency over a wide load current range, the converter enters a power-saving pulse frequency modulation (PFM) mode at light load currents. Operating frequency is typically 850 kHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 600 kHz to 1.2 MHz. For low noise operation, the converter can be programmed into forced-fixed frequency in PWM mode. In shutdown mode, the current consumption is reduced to less than 2 µA. The TPS6205x devices are available in the 10-pin (DGS) micro-small outline package (MSOP) and operates over a free air temperature range of –40°C to 85°C.

The TPS6205x devices are a family of high-efficiency synchronous step-down DC-DC converters that are ideally suited for systems powered from a 1- or 2-cell Li-Ion battery or from a 3- to 5-cell NiCd, NiMH, or alkaline battery.

The TPS6205x devices are synchronous pulse width modulation (PWM) converters with integrated N- and P-channel power MOSFET switches. Synchronous rectification increases efficiency and reduces external component count. To achieve highest efficiency over a wide load current range, the converter enters a power-saving pulse frequency modulation (PFM) mode at light load currents. Operating frequency is typically 850 kHz, allowing the use of small inductor and capacitor values. The device can be synchronized to an external clock signal in the range of 600 kHz to 1.2 MHz. For low noise operation, the converter can be programmed into forced-fixed frequency in PWM mode. In shutdown mode, the current consumption is reduced to less than 2 µA. The TPS6205x devices are available in the 10-pin (DGS) micro-small outline package (MSOP) and operates over a free air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS62050 ACTIVE Adjustable, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10 This product has adjustable-output voltage.
Same functionality with different pin-out to the compared device
TPS62150A ACTIVE 3-17V 1A 3MHz Step-Down Converter with DCS-Control in 3x3 QFN Package This product has the same functionality with a wider input voltage range, higher output current, improved efficiency, and a smaller solution size.
TPS62160 ACTIVE 3V-17V 1A Step-Down Converters with DCS-Control™ This product has the same functionality with a wider input voltage range, higher output current, improved efficiency, and a smaller solution size.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet TPS6205x 800-mA Synchronous Step-Down Converter datasheet (Rev. F) PDF | HTML 26 Jun 2015
EVM User's guide TPS62050 and TPS62052 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 02 Jul 2021
Application note Optimizing Resistor Dividers at a Comparator (Rev. B) PDF | HTML 30 Apr 2021
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Application note Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) 29 Nov 2017
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62050EVM-234 — TPS62050 Evaluation Module

The TPS62050EVM-234 is an evaluation tool for the TPS62050 95% efficient, 800-mA inductive step-down converter in MSOP-10, which can supply voltages down to 0.7V from a 2.7-V to 10-V input. The TPS62050EVM-234 uses a TPS62050 adjustable output step-down converter and the appropriate feedback (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS62052EVM-234 — TPS62052 Evaluation Module

The TPS62052EVM-234 is an evaluation tool for the TPS62052 95% efficient, 800-mA inductive step-down converter in MSOP-10, which supplies a fixed voltage of 1.5V from a 2.7-V to 10-V input. The TPS62052EVM-234 uses a TPS62052 fixed output voltage step-down converter to provide a 1.5-V output (...)

User guide: PDF | HTML
Not available on TI.com
Calculation tool

SLVC147 TPS6205x Low Battery Hysteresis Calculator - Excel

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS62050 Adjustable, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10 TPS62051 Adjustable, 800-mA, 10V Vin, Enhanced LBI, Step-Down Converter in MSOP-10 TPS62052 1.5-V Output, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10 TPS62054 1.8-V Output, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10 TPS62056 3.3-V Output, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10
Calculation tool

SLVC148 TPS6205x Low Battery Hysteresis Calculator - MathCAD

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS62050 Adjustable, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10 TPS62051 Adjustable, 800-mA, 10V Vin, Enhanced LBI, Step-Down Converter in MSOP-10 TPS62052 1.5-V Output, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10 TPS62054 1.8-V Output, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10 TPS62056 3.3-V Output, 800-mA, 10V Vin, 95% Efficient Step-Down Converter in MSOP-10
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos