TPS629210

ACTIVE

3-V to 17-V, 1-A, high-efficiency, low-IQ, synchronous buck converter in SOT-583 package

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 3 Vin (max) (V) 17 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 2500 Features Enable, Forced PWM, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, Tracking, UVLO adjustable Control mode DCS-Control Vout (min) (V) 0.4 Vout (max) (V) 5.5 Iq (typ) (µA) 4 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 3 Vin (max) (V) 17 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 2500 Features Enable, Forced PWM, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, Tracking, UVLO adjustable Control mode DCS-Control Vout (min) (V) 0.4 Vout (max) (V) 5.5 Iq (typ) (µA) 4 Duty cycle (max) (%) 100
SOT-5X3 (DRL) 8 3.36 mm² 2.1 x 1.6
  • High-efficiency DCS-Control™ topology
  • 4-µA typical low quiescent current
  • Output current up to 1 A
  • RDSON: 250-mΩ high side, 85-mΩ low side
  • Output voltage accuracy of ±1%
  • Configurable output voltage options:
    • VFB external divider: 0.6 V to 5.5 V
    • VSET internal divider:
      • 18 options between 0.4 V and 5.5 V
  • Flexibility through MODE/S-CONF pin
    • 2.5-MHz or 1.0-MHz switching frequency
    • Forced PWM or auto (PFM) power save mode with dynamic mode change option
    • Output discharge on/off
  • No external bootstrap capacitor required
  • Output overcurrent and overtemperature protection
  • 100% duty cycle mode
  • Precise enable input
  • Power-good output
  • Pin-to-pin compatible with the TPS629210E, TPS629206, and TPS629203 devices
  • 0.5-mm pitch, 8-pin SOT-583 package
  • High-efficiency DCS-Control™ topology
  • 4-µA typical low quiescent current
  • Output current up to 1 A
  • RDSON: 250-mΩ high side, 85-mΩ low side
  • Output voltage accuracy of ±1%
  • Configurable output voltage options:
    • VFB external divider: 0.6 V to 5.5 V
    • VSET internal divider:
      • 18 options between 0.4 V and 5.5 V
  • Flexibility through MODE/S-CONF pin
    • 2.5-MHz or 1.0-MHz switching frequency
    • Forced PWM or auto (PFM) power save mode with dynamic mode change option
    • Output discharge on/off
  • No external bootstrap capacitor required
  • Output overcurrent and overtemperature protection
  • 100% duty cycle mode
  • Precise enable input
  • Power-good output
  • Pin-to-pin compatible with the TPS629210E, TPS629206, and TPS629203 devices
  • 0.5-mm pitch, 8-pin SOT-583 package

The TPS6292xx family of devices are highly efficient, small, and highly flexible synchronous step-down DC-DC converter s that are easy to use. A wide 3-V to 1 7-V input voltage range supports a wide variety of systems powered from either 12-V, 5-V, or 3.3-V supply rails, or single-cell or multi-cell Li-Ion batteries. The TPS629210 can be configured to run at either 2.5 MHz or 1 MHz in a forced PWM mode or a variable frequency (auto PFM) mode. In auto PFM mode, the device automatically transitions to power save mode at light loads to maintain high efficiency. The low 4-µA typical quiescent current also provides high efficiency down to the smallest loads. TI’s automatic efficiency enhancement (AEE) mode holds a high conversion efficiency through the whole operation range without the need of using different inductors by automatically adjusting the switching frequency based on input and output voltages. In addition to selecting the switching frequency behavior, the MODE/S-CONF input pin can also be used to select between different combinations of external and internal feedback dividers and enabling and disabling the output voltage discharge capability. In the internal feedback configuration, a resistor between the FB/VSET pin and GND can be used to select between 18 different output voltage options (see Table 8-2).

The TPS6292xx family of devices are highly efficient, small, and highly flexible synchronous step-down DC-DC converter s that are easy to use. A wide 3-V to 1 7-V input voltage range supports a wide variety of systems powered from either 12-V, 5-V, or 3.3-V supply rails, or single-cell or multi-cell Li-Ion batteries. The TPS629210 can be configured to run at either 2.5 MHz or 1 MHz in a forced PWM mode or a variable frequency (auto PFM) mode. In auto PFM mode, the device automatically transitions to power save mode at light loads to maintain high efficiency. The low 4-µA typical quiescent current also provides high efficiency down to the smallest loads. TI’s automatic efficiency enhancement (AEE) mode holds a high conversion efficiency through the whole operation range without the need of using different inductors by automatically adjusting the switching frequency based on input and output voltages. In addition to selecting the switching frequency behavior, the MODE/S-CONF input pin can also be used to select between different combinations of external and internal feedback dividers and enabling and disabling the output voltage discharge capability. In the internal feedback configuration, a resistor between the FB/VSET pin and GND can be used to select between 18 different output voltage options (see Table 8-2).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS629206 ACTIVE 3-V to 17-V, 0.6-A, low-IQ, synchronous buck converter in SOT-583 package Lower current version (600mA).
TPS629210E ACTIVE 3-V to 17-V, 1-A, high-efficiency, synchronous buck converter with -55°C to 150°C temperature range TPS629210E has more extensive qualifications to withstand extended cold temperature range (-55°C to 150°C) compared to TPS629210 (-40°C to 150°C).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS629210 3-V to 17-V, 1-A Low IQ Buck Converter in SOT-583 Package datasheet (Rev. B) PDF | HTML 14 Jan 2022
Application note Estimate, Measure, and Reduce the Voltage Drop of Buck Converter in Battery Power Applications PDF | HTML 27 Jun 2024
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Using the TPS629210-Q1 in an Inverting Buck-Boost Topology PDF | HTML 14 Mar 2022
User guide TPS629210EVM User's Guide PDF | HTML 02 Dec 2021
Certificate TPS629210EVM EU RoHS Declaration of Conformity (DoC) 13 Sep 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS629210EVM — TPS629210 evaluation module 17-V, 1-A, low IQ synchronous buck converter in SOT-583 package

The TPS629210EVM evaluation module (EVM) facilitates the evaluation of the TPS629210 1-A buck converter in a small SOT-583 package. The EVM outputs a 3.3-V output voltage from input voltages between 3 V and 17 V. The TPS629210 is a high-efficiency, low-IQ buck converter for use in a variety of (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS629210 PSpice Transient Model

SLVMDP5.ZIP (3616 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos