TPS64203

ACTIVE

1.8 to 6.5 V input, 800 kHz, 95% efficient step-down controller, 20 uA, SOT-23

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS62A02 ACTIVE 2.5V to 5.5V input, 2A high-efficiency step-down converter in SOT563 and SOT23 packages High efficiency DC/DC converter with small solution size

Product details

Vin (min) (V) 1.8 Vin (max) (V) 6.5 Iout (max) (A) 3 Operating temperature range (°C) -40 to 85 Control mode Hysteretic Rating Catalog Vout (min) (V) 1.2 Vout (max) (V) 6.5 Features Enable Iq (typ) (µA) 20 Duty cycle (max) (%) 100 Number of phases 1
Vin (min) (V) 1.8 Vin (max) (V) 6.5 Iout (max) (A) 3 Operating temperature range (°C) -40 to 85 Control mode Hysteretic Rating Catalog Vout (min) (V) 1.2 Vout (max) (V) 6.5 Features Enable Iq (typ) (µA) 20 Duty cycle (max) (%) 100 Number of phases 1
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Step-Down Controller for Applications With up to 95% Efficiency
  • 1.8-V to 6.5-V Operating Input Voltage Range
  • Adjustable Output Voltage Range From 1.2 V to VI
  • High Efficiency Over a Wide Load Current Range
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Internal Softstart
  • 20-µA Quiescent Current (Typical)
  • Overcurrent Protected
  • Available in a SOT23 Package
  • APPLICATIONS
    • USB Powered Peripherals
    • Organizers, PDAs, and Handheld PCs
    • Low Power DSP Supply
    • Digital Cameras
    • Hard Disk Drives
    • Portable Audio Players

  • Step-Down Controller for Applications With up to 95% Efficiency
  • 1.8-V to 6.5-V Operating Input Voltage Range
  • Adjustable Output Voltage Range From 1.2 V to VI
  • High Efficiency Over a Wide Load Current Range
  • 100% Maximum Duty Cycle for Lowest Dropout
  • Internal Softstart
  • 20-µA Quiescent Current (Typical)
  • Overcurrent Protected
  • Available in a SOT23 Package
  • APPLICATIONS
    • USB Powered Peripherals
    • Organizers, PDAs, and Handheld PCs
    • Low Power DSP Supply
    • Digital Cameras
    • Hard Disk Drives
    • Portable Audio Players

The TPS6420x are nonsynchronous step-down controllers that are ideally suited for systems powered from a 5-V or 3.3-V bus or for applications powered from a 1-cell Li-Ion battery or from a 2- to 4-cell NiCd, NiMH, or alkaline battery. These step-down controllers drive an external P-channel MOSFET allowing design flexibility. To achieve highest efficiency over a wide load current range, this controller uses a minimum on time, minimum off time control scheme and consumes only 20-µA quiescent current. The minimum on time of typically 600 ns (TPS64203) allows the use of small inductors and capacitors. When disabled, the current consumption is reduced to less than 1 µA. The TPS6420x is available in the 6-pin SOT23 (DBV) package and operates over a free air temperature range of –40°C to 85°C.

The TPS6420x are nonsynchronous step-down controllers that are ideally suited for systems powered from a 5-V or 3.3-V bus or for applications powered from a 1-cell Li-Ion battery or from a 2- to 4-cell NiCd, NiMH, or alkaline battery. These step-down controllers drive an external P-channel MOSFET allowing design flexibility. To achieve highest efficiency over a wide load current range, this controller uses a minimum on time, minimum off time control scheme and consumes only 20-µA quiescent current. The minimum on time of typically 600 ns (TPS64203) allows the use of small inductors and capacitors. When disabled, the current consumption is reduced to less than 1 µA. The TPS6420x is available in the 6-pin SOT23 (DBV) package and operates over a free air temperature range of –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet SOT23 Step-Down Controller. datasheet 17 Jun 2003
Application note Using Ceramic Output Capacitors With The TPS6420x Buck Controllers (Rev. B) 11 Mar 2010
Application note 5 A Buck Converter Using the TPS6420x Family of Step Down Controllers 17 Jun 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS64202EVM-023 — TPS64202 Evaluation Module (3.3V @ 2A)

The TPS64202EVM-023 is an evaluation tool for the TPS64202 inductive step-down controller in SOT-23 package which can supply voltages down to 1.2V from a 1.8-V to 6.5-V input. The TPS64202EVM-023 uses a TPS64202 adjustable output step-down controller and the appropriate external components to (...)

User guide: PDF
Not available on TI.com
Calculation tool

SLVC038 Design Spreadsheet for the TPS6420x

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
TPS64200 1.8 to 6.5 V input, 350 kHz, 95% efficient step-down controller, 20 uA, SOT-23 TPS64201 1.8 to 6.5 V input, 450 kHz, 95% efficient step-down controller, 20 uA, SOT-23 TPS64202 1.8 to 6.5 V input, 550 kHz, 95% efficient step-down controller, 20 uA, SOT-23 TPS64203 1.8 to 6.5 V input, 800 kHz, 95% efficient step-down controller, 20 uA, SOT-23
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos