TPS73801-SEP

ACTIVE

Radiation-tolerant, 2.2-V to 20-V input, 1-A adjustable LDO regulator in a plastic package

TPS73801-SEP

ACTIVE

Product details

Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 20 Vin (min) (V) 2.2 Vout (max) (V) 19.2 Vout (min) (V) 1.21 Noise (µVrms) 45 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 50.5 Rating Space Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 240 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) 43 Radiation, TID (typ) (krad) 50
Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 20 Vin (min) (V) 2.2 Vout (max) (V) 19.2 Vout (min) (V) 1.21 Noise (µVrms) 45 Iq (typ) (mA) 1 Thermal resistance θJA (°C/W) 50.5 Rating Space Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 45 Dropout voltage (Vdo) (typ) (mV) 240 Operating temperature range (°C) -55 to 125 Radiation, SEL (MeV·cm2/mg) 43 Radiation, TID (typ) (krad) 50
SOT-223 (DCQ) 6 45.89 mm² 6.5 x 7.06
  • VID V62/18616
  • Radiation hardened
    • SEL, SEB, and SEGR immune up to LET = 43 MeV-cm2/mg
    • SET and SEFI characterized up to LET = 43 MeV-cm2/mg
    • TID assured for every wafer lot up to 20 krad(Si)
    • TID characterized up to 50 krad(Si)
  • Space enhanced plastic
    • Au bondwire and NiPdAu lead finish
    • Enhanced mold compound for low outgassing
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Extended product change notification
    • Product traceability
  • Optimized for fast transient response
  • Output current: 1 A
  • Dropout voltage: 300 mV
  • Low noise: 45 µVRMS (10 Hz to 100 kHz)
  • 1-mA quiescent current
  • No protection diodes needed
  • Controlled quiescent current in dropout
  • Adjustable output voltage: 1.21 V to 20 V
  • Less than 1-µA quiescent current in shutdown
  • Stable with 10-µF output capacitor
  • Stable with ceramic capacitors
  • Reverse-battery protection
  • No reverse current
  • Thermal limiting
  • VID V62/18616
  • Radiation hardened
    • SEL, SEB, and SEGR immune up to LET = 43 MeV-cm2/mg
    • SET and SEFI characterized up to LET = 43 MeV-cm2/mg
    • TID assured for every wafer lot up to 20 krad(Si)
    • TID characterized up to 50 krad(Si)
  • Space enhanced plastic
    • Au bondwire and NiPdAu lead finish
    • Enhanced mold compound for low outgassing
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Extended product change notification
    • Product traceability
  • Optimized for fast transient response
  • Output current: 1 A
  • Dropout voltage: 300 mV
  • Low noise: 45 µVRMS (10 Hz to 100 kHz)
  • 1-mA quiescent current
  • No protection diodes needed
  • Controlled quiescent current in dropout
  • Adjustable output voltage: 1.21 V to 20 V
  • Less than 1-µA quiescent current in shutdown
  • Stable with 10-µF output capacitor
  • Stable with ceramic capacitors
  • Reverse-battery protection
  • No reverse current
  • Thermal limiting

The TPS73801-SEP is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1 A of output current with a dropout voltage of 300 mV. Operating quiescent current is 1 mA and drops to less than 1 µA in shutdown. Compared to many other regulators, quiescent current is well controlled and does not rise in dropout. In addition to fast transient response, a very low output noise makes the TPS73801-SEP regulator ideal for sensitive RF supply applications.

Output voltage range is from 1.21 to 20 V and is stable with use of output capacitors as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The TPS73801-SEP regulator is available with an adjustable 1.21-V reference voltage and in the 6-pin TO-223 (DCQ) package.

The TPS73801-SEP is a low-dropout (LDO) regulator optimized for fast transient response. The device can supply 1 A of output current with a dropout voltage of 300 mV. Operating quiescent current is 1 mA and drops to less than 1 µA in shutdown. Compared to many other regulators, quiescent current is well controlled and does not rise in dropout. In addition to fast transient response, a very low output noise makes the TPS73801-SEP regulator ideal for sensitive RF supply applications.

Output voltage range is from 1.21 to 20 V and is stable with use of output capacitors as low as 10 µF. Small ceramic capacitors can be used without the necessary addition of ESR. Internal protection circuitry includes reverse-battery protection, current limiting, thermal limiting, and reverse-current protection. The TPS73801-SEP regulator is available with an adjustable 1.21-V reference voltage and in the 6-pin TO-223 (DCQ) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7H1111-SEP ACTIVE Radiation-tolerant, 1.5A, ultra-low-noise ultra-high-PSRR RF LDO regulator -SEP LDO with lower input and output voltage, lower noise and higher power-supply rejection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet TPS73801-SEP 1-A Low-Noise Fast-Transient-Response Low-Dropout Regulator in Space Enhanced Plastic datasheet (Rev. A) PDF | HTML 31 May 2021
* Radiation & reliability report TPS73801-SEP Total Ionizing Dose (TID) Radiation Report (Rev. C) 10 May 2024
* Radiation & reliability report TPS73801-SEP Single-Event Effects (SEE) Test Report (Rev. A) PDF | HTML 06 Mar 2024
* Radiation & reliability report TPS73801-SEP Neutron Displacement Damage (NDD) Characterization Test Report 21 Jul 2021
* VID TPS73801-SEP VID V6218616 06 Aug 2020
* Radiation & reliability report TPS73801-SEP Production Flow and Reliability Report 29 Jan 2019
Selection guide TI Space Products (Rev. J) 12 Feb 2024
Technical article 航太級強化產品如何因應低地球軌道應用的挑戰 (Rev. A) PDF | HTML 11 Jan 2024
Technical article 우주 항공 강화 제품이 저지구 궤도 애플리케이션의 과제를 해결하는 방법 (Rev. A) PDF | HTML 11 Jan 2024
Technical article Maximizing performance with clean and low-noise power using space-grade LDOs PDF | HTML 05 Jan 2024
Technical article How Space Enhanced Products Address Challenges in low Earth orbit Applications (Rev. A) PDF | HTML 18 Dec 2023
Application note Using Space Grade Power Components to Power AMD Kintex XQRKU060 FPGA PDF | HTML 08 Nov 2023
Application note Using Space Grade Power Components to Power Microchip RTAX-S/SL FPGA PDF | HTML 29 Sep 2023
Application note Using Space Grade Power Components to Power Microchip RT PolarFire FPGA PDF | HTML 20 Sep 2023
Application note Space Grade Power Solution for Microsemi RTG4 PDF | HTML 02 May 2023
Test report Synchronous Buck Converter Reference Design for Infotainment Applications PDF | HTML 12 Dec 2022
Application note Reduce the Risk in Low-Earth Orbit Missions with Space Enhanced Plastic Products (Rev. A) PDF | HTML 15 Sep 2022
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-SOT223LDO — DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) Package

The Texas Instruments DEM-SOT223LDO demonstration module (DEM) helps designers evaluate the operation and performance of Texas Instruments low-dropout regulators (LDOs).  This module is compatible with most positive output LDOs offered in the SOT223 (DCQ) package.

User guide: PDF
Not available on TI.com
Evaluation board

ALPHA-3P-ADM-VA600-SPACE-AMD — Alpha Data ADM-VA600 kit using AMD Versal core XQRVC1902 ACAP and TI radiation-tolerant products

This is a 6U VPX form factor highlighting the AMD-Xilinx® Versal AI Core XQRVC1902 adaptable SoC/FPGA. The ADM-VA600 is modular board design with one FMC+ connector, DDR4 DRAM and system monitoring. The majority of the components are radiation-tolerant power management, interface, clocking and (...)

Evaluation board

ALPHA-3P-ADM-VA601-SPACE-AMD — Alpha Data ADM-VA601 kit using AMD Versal core XQRVC1902 ACAP and TI radiation-tolerant products

This is a 6U VPX form factor highlighting the AMD-Xilinx® Versal AI Core XQRVC1902 adaptable SoC/FPGA. The ADM-VA600 is modular board design with one FMC+ connector, DDR4 DRAM and system monitoring. The majority of the components are radiation-tolerant power management, interface, clocking and (...)

Simulation model

TPS73801-SEP PSpice Model (AC Stability)

SLVME50.ZIP (24 KB) - PSpice Model
Simulation model

TPS73801-SEP TINA-TI Transient Reference Design

SLVMCX6.TSC (1203 KB) - TINA-TI Reference Design
Simulation model

TPS73801-SEP TINA-TI Transient Spice Model

SLVMCX7.ZIP (17 KB) - TINA-TI Spice Model
Simulation model

TPS73801-SEP Unencrypted PSpice Transient Model

SLVMCX3.ZIP (3 KB) - PSpice Model
Reference designs

TIDA-010260 — 4T5R space-grade integrated transceiver reference design

The 4T5R space-grade integrated transceiver reference design reference design incorporates a full RF sampling transceiver including a clocking solution and power solution. The design incoporates all -SEP flavor TI devices and space-qualified passives within a VITA-57 form factor.
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCQ) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos