Home Power management LED drivers Illumination LED drivers

TPS92074

ACTIVE

Non-Isolated, buck PFC LED driver with digital reference control

Product details

Input voltage type AC/DC Topology Buck, Buck-Boost Vin (min) (V) 11 Vin (max) (V) 18 Vout (max) (V) 120 Vout (min) (V) 9 Iout (max) (A) 2 Iq (typ) (mA) 1.3 Features Adjustable Switch Frequency, Soft Start, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Input voltage type AC/DC Topology Buck, Buck-Boost Vin (min) (V) 11 Vin (max) (V) 18 Vout (max) (V) 120 Vout (min) (V) 9 Iout (max) (A) 2 Iq (typ) (mA) 1.3 Features Adjustable Switch Frequency, Soft Start, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Controlled Reference Derived PFC
  • Digital 50/60 Hz Synchronization
  • Constant LED current operation
  • Single Winding Magnetic Configurations
  • Low Typical Operating Current
  • Fast Start-up
  • Overvoltage Protection
  • Feedback Short-Circuit Protection
  • Wide Temperature Operation Range
  • Low BOM Cost and Small PCB Footprint
  • Patent Pending Digital Architecture
  • 8-Pin SOIC and 6-Pin TSOT Available
  • Controlled Reference Derived PFC
  • Digital 50/60 Hz Synchronization
  • Constant LED current operation
  • Single Winding Magnetic Configurations
  • Low Typical Operating Current
  • Fast Start-up
  • Overvoltage Protection
  • Feedback Short-Circuit Protection
  • Wide Temperature Operation Range
  • Low BOM Cost and Small PCB Footprint
  • Patent Pending Digital Architecture
  • 8-Pin SOIC and 6-Pin TSOT Available

The TPS92074 is a hybrid power factor controller (PFC) optimized for driving LED lighting solutions. The device monitors the converter rectified AC waveform using an internal, low-power, digital controller. The controller and DAC generate a synchronized triangular reference to regulate the output current. By allowing for some variation in the LED current over a line cycle and maintaining a regulated overall average current, high power factor solutions can be achieved.

Using a constant off-time control, the solution achieves low component count, high efficiency and inherently provides variation in the switching frequency. This variation creates an emulated spread spectrum effect easing the converters EMI signature and allowing a smaller input filter.

The TPS92074 also includes standard features: current limit, overvoltage protection, thermal shut-down, and VCC undervoltage lockout, all in packages

The TPS92074 is a hybrid power factor controller (PFC) optimized for driving LED lighting solutions. The device monitors the converter rectified AC waveform using an internal, low-power, digital controller. The controller and DAC generate a synchronized triangular reference to regulate the output current. By allowing for some variation in the LED current over a line cycle and maintaining a regulated overall average current, high power factor solutions can be achieved.

Using a constant off-time control, the solution achieves low component count, high efficiency and inherently provides variation in the switching frequency. This variation creates an emulated spread spectrum effect easing the converters EMI signature and allowing a smaller input filter.

The TPS92074 also includes standard features: current limit, overvoltage protection, thermal shut-down, and VCC undervoltage lockout, all in packages

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Non-Isolated, Buck PFC LED Driver with Digital Reference Control datasheet 26 Jul 2013
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Schematic

TPS92074 Design Tool (Rev. A)

SLVC518A.ZIP (367 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos