TPSF12C3

ACTIVE

Common-mode active EMI filter (AEF) for three-phase systems

Product details

Device type Common-mode AEF Power supply solution AC/DC Supply voltage (max) (V) 16 Supply voltage (min) (V) 8 Number of phases 3 Iout (A) ±0.1 Rating Automotive Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable
Device type Common-mode AEF Power supply solution AC/DC Supply voltage (max) (V) 16 Supply voltage (min) (V) 8 Number of phases 3 Iout (A) ±0.1 Rating Automotive Operating temperature range (°C) -40 to 150 TI functional safety category Functional Safety-Capable
SOT-23-THN (DYY) 14 13.692 mm² 4.2 x 3.26
  • Functional Safety-Capable
  • Voltage-sense, current-inject active EMI filter
    • Optimized for CISPR 11 and CISPR 32 Class B conducted EMI requirements
    • Low impedance for common-mode emissions over the applicable EMI frequency range (150 kHz to 3 MHz)
    • 50%+ reduction in choke size, weight and cost
    • Peak inject current of ±80 mA (typical)
    • Amplifier with unity gain bandwidth of 113 MHz
  • Wide supply voltage range of 8 V to 16 V
  • Junction temperature range of –40°C to 150°C
  • Simple external configuration for three-phase AC power systems
    • Integrated sensing filter and summing network
    • Low leakage current at line frequency
    • Simplified compensation network
  • Inherent protection features for robust design
    • Withstands surge of 6 kV (IEC 61000-4-5) with minimal external component count
    • Enable pin for remote ON and OFF control
    • VDD voltage UVLO protection with hysteresis
    • Thermal shutdown protection with hysteresis
  • 4.2-mm × 2-mm SOT-23 14-pin (DYY) package
  • Functional Safety-Capable
  • Voltage-sense, current-inject active EMI filter
    • Optimized for CISPR 11 and CISPR 32 Class B conducted EMI requirements
    • Low impedance for common-mode emissions over the applicable EMI frequency range (150 kHz to 3 MHz)
    • 50%+ reduction in choke size, weight and cost
    • Peak inject current of ±80 mA (typical)
    • Amplifier with unity gain bandwidth of 113 MHz
  • Wide supply voltage range of 8 V to 16 V
  • Junction temperature range of –40°C to 150°C
  • Simple external configuration for three-phase AC power systems
    • Integrated sensing filter and summing network
    • Low leakage current at line frequency
    • Simplified compensation network
  • Inherent protection features for robust design
    • Withstands surge of 6 kV (IEC 61000-4-5) with minimal external component count
    • Enable pin for remote ON and OFF control
    • VDD voltage UVLO protection with hysteresis
    • Thermal shutdown protection with hysteresis
  • 4.2-mm × 2-mm SOT-23 14-pin (DYY) package

The TPSF12C3 is an active filter IC designed to reduce common-mode (CM) electromagnetic interference (EMI) in three-phase AC power systems.

The active EMI filter (AEF) configured with voltage sense and current inject (VSCI) uses a capacitive multiplier circuit to emulate the Y-capacitors in a conventional passive filter design. The device senses the high-frequency noise on each power line using a set of sense capacitors and injects noise-canceling currents back into the power lines using an injection capacitor. The effective active capacitance is set by the circuit gain and the injection capacitance. The AEF sensing and injection impedances use relatively low capacitance values with small component footprints. The device includes integrated filtering, compensation and protection circuitry, and an enable input.

The TPSF12C3 provides a very low impedance path for CM noise in the frequency range of interest for EMI measurement. Enabling up to 30 dB of CM noise reduction at the lower end of specified frequency ranges (for example, 150 kHz to 3 MHz) significantly reduces the size, weight and cost of the CM filter implementation.

The TPSF12C3 is an active filter IC designed to reduce common-mode (CM) electromagnetic interference (EMI) in three-phase AC power systems.

The active EMI filter (AEF) configured with voltage sense and current inject (VSCI) uses a capacitive multiplier circuit to emulate the Y-capacitors in a conventional passive filter design. The device senses the high-frequency noise on each power line using a set of sense capacitors and injects noise-canceling currents back into the power lines using an injection capacitor. The effective active capacitance is set by the circuit gain and the injection capacitance. The AEF sensing and injection impedances use relatively low capacitance values with small component footprints. The device includes integrated filtering, compensation and protection circuitry, and an enable input.

The TPSF12C3 provides a very low impedance path for CM noise in the frequency range of interest for EMI measurement. Enabling up to 30 dB of CM noise reduction at the lower end of specified frequency ranges (for example, 150 kHz to 3 MHz) significantly reduces the size, weight and cost of the CM filter implementation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPSF12C1 ACTIVE Common-mode active EMI filter (AEF) for single-phase systems Single phase
TPSF12C3-Q1 ACTIVE Automotive common-mode active EMI filter (AEF) for three-phase systems Automotive version

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSF12C3QEVM — TPSF12C3-Q1 three-phase active EMI filter evaluation board

The TPSF12C3-Q1 evaluation module (EVM) is designed to evaluate the performance of the TPSF12C3-Q1. The solution improves the common-mode (CM) electromagnetic interference (EMI) filter in three-phase AC power systems. The TPSF12C3-Q1 IC provides a low-impedance path for CM noise in the frequency (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSF12C3 PSPICE AC Model

SNVMCC4.ZIP (306 KB) - PSpice Model
Simulation model

TPSF12C3 PSPICE TRANS Model

SNVMCC5.ZIP (345 KB) - PSpice Model
Simulation model

TPSF12C3-Q1 SIMPLIS model (Rev. A)

SNVMCB7A.ZIP (294 KB) - SIMPLIS Model
Calculation tool

TPSF12CX-DESIGN-CALC TPSF12Cx quickstart design tool for common-mode AEF

Welcome to the TPSF12C1/-Q1 and TPSF12C3/-Q1 quickstart design tool. This standalone tool facilitates and assists the power-supply engineer with the design of an AEF circuit based on this family of common-mode AEF ICs.  As such, the user can expeditiously arrive at an optimized design to meet (...)

Supported products & hardware

Supported products & hardware

Products
Power-supply filter ICs
TPSF12C1-Q1 Automotive common-mode active EMI filter (AEF) for single-phase systems TPSF12C1 Common-mode active EMI filter (AEF) for single-phase systems TPSF12C3-Q1 Automotive common-mode active EMI filter (AEF) for three-phase systems TPSF12C3 Common-mode active EMI filter (AEF) for three-phase systems
Hardware development
Evaluation board
TPSF12C1QEVM TPSF12C1-Q1 single-phase active EMI filter evaluation module TPSF12C3QEVM TPSF12C3-Q1 three-phase active EMI filter evaluation board TPSF12C1EVM-FILTER TPSF12C1 single-phase active EMI filter evaluation module
Design tool

TPSF12CX-MATHCAD TPSF12C1/-Q1 and TPSF12C3/-Q1 common-mode AEF Mathcad design file

This Mathcad file is offered to predict the stability of a voltage-sense current-inject AEF circuit, in particular with respect to TI's TPSF12C1/3/-Q1 family of common-mode (CM) AEF ICs, and to assist with component selection. The model is inclusive of most parasitic effects and can be used as a (...)

Supported products & hardware

Supported products & hardware

Products
Power-supply filter ICs
TPSF12C1 Common-mode active EMI filter (AEF) for single-phase systems TPSF12C1-Q1 Automotive common-mode active EMI filter (AEF) for single-phase systems TPSF12C3 Common-mode active EMI filter (AEF) for three-phase systems TPSF12C3-Q1 Automotive common-mode active EMI filter (AEF) for three-phase systems
Hardware development
Evaluation board
TPSF12C1QEVM TPSF12C1-Q1 single-phase active EMI filter evaluation module TPSF12C1EVM-FILTER TPSF12C1 single-phase active EMI filter evaluation module TPSF12C3QEVM TPSF12C3-Q1 three-phase active EMI filter evaluation board
PCB layout

TPSF12C3QEVM PCB Layout Files

SLVRBM8.ZIP (3481 KB)
Reference designs

TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and power factor correction (PFC) stage. The design uses switching frequency up to 90kHz and an LCL output filter to reduce the size of the magnetics. (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DYY) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos