Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM831D31

ACTIVE

8V-14V input, 120A + 40A dual output PMBus module with AVS and monitoring

Product details

Rating Catalog Operating temperature range (°C) -40 to 105 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 120 Vin (min) (V) 8 Vin (max) (V) 14 Vout (min) (V) 0.25 Vout (max) (V) 1.52 Switching frequency (min) (kHz) 350 Switching frequency (max) (kHz) 700 Features Adjustable current limit, Current Sharing, Dynamic Voltage Scaling, EMI Tested, Enable, Light Load Efficiency, PMBus, Phase Interleaving, Power good, Remote Sense, Voltage Margining Control mode D-CAP+ Duty cycle (max) (%) 25
Rating Catalog Operating temperature range (°C) -40 to 105 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 120 Vin (min) (V) 8 Vin (max) (V) 14 Vout (min) (V) 0.25 Vout (max) (V) 1.52 Switching frequency (min) (kHz) 350 Switching frequency (max) (kHz) 700 Features Adjustable current limit, Current Sharing, Dynamic Voltage Scaling, EMI Tested, Enable, Light Load Efficiency, PMBus, Phase Interleaving, Power good, Remote Sense, Voltage Margining Control mode D-CAP+ Duty cycle (max) (%) 25
QFM (MOA) 28 720 mm² 48 x 15
  • Input voltage range: 8 V to 14 V
  • Dual output: 120 A (3-phase) + 40 A (1-phase)
  • Output voltage range: 0.25 V to 1.52 V
    • Programmable in 5-mV steps
    • Differential remote sense
    • ±0.5% Vref accuracy with remote sense
  • PMBus Interface
    • Programmable VOUT, UVLO, fault limits
    • VIN, VOUT, IOUT, temperature telemetry
    • Supports up to 1-MHz bus speed
    • On-chip non-volatile configuration memory
  • Ultra-fast transient response
  • Switching frequency range: 350 kHz to 700 kHz
  • 15-mm × 48-mm footprint and 12-mm height
  • Efficiencies up to 95%
  • Dual power good outputs
  • Overcurrent, overvoltage, overtemperature protection
  • Operating IC junction range: –40°C to 125°C
  • Operating ambient range: –40°C to 105°C
  • Input voltage range: 8 V to 14 V
  • Dual output: 120 A (3-phase) + 40 A (1-phase)
  • Output voltage range: 0.25 V to 1.52 V
    • Programmable in 5-mV steps
    • Differential remote sense
    • ±0.5% Vref accuracy with remote sense
  • PMBus Interface
    • Programmable VOUT, UVLO, fault limits
    • VIN, VOUT, IOUT, temperature telemetry
    • Supports up to 1-MHz bus speed
    • On-chip non-volatile configuration memory
  • Ultra-fast transient response
  • Switching frequency range: 350 kHz to 700 kHz
  • 15-mm × 48-mm footprint and 12-mm height
  • Efficiencies up to 95%
  • Dual power good outputs
  • Overcurrent, overvoltage, overtemperature protection
  • Operating IC junction range: –40°C to 125°C
  • Operating ambient range: –40°C to 105°C

The TPSM831D31 is a PMBus™-controlled, dual-output, 4-phase power module that combines a high-performance D-CAP+™ controller with four high-efficiency Smart Power Stages, and low-loss inductors, into a rugged, thermally enhanced surface-mount package. The user supplies the input and output capacitors and a few passive components to complete the system. The first output is a 3-phase power stage that can deliver up to 120 A of continuous output current. The second output is a single phase power stage that can deliver up to 40 A of output current.

The PMBus interface provides for converter configuration of each VOUT, UVLO, soft-start, overcurrent, and thermal shutdown parameters. The interface provides support for telemetry that can report the actual input voltage, output voltage, output current, and device temperature. The device can report input and output power. The device supports standard PMBus warning and fault functions. The device supports PMBus communication speeds up to 1 MHz, with 1.8-V or 3.3-V logic levels, as detailed in Section 4.3 of SMBus Specification V3.0. The module supports a subset of the commands in the PMBus 1.3 specification.

The TPSM831D31 is a PMBus™-controlled, dual-output, 4-phase power module that combines a high-performance D-CAP+™ controller with four high-efficiency Smart Power Stages, and low-loss inductors, into a rugged, thermally enhanced surface-mount package. The user supplies the input and output capacitors and a few passive components to complete the system. The first output is a 3-phase power stage that can deliver up to 120 A of continuous output current. The second output is a single phase power stage that can deliver up to 40 A of output current.

The PMBus interface provides for converter configuration of each VOUT, UVLO, soft-start, overcurrent, and thermal shutdown parameters. The interface provides support for telemetry that can report the actual input voltage, output voltage, output current, and device temperature. The device can report input and output power. The device supports standard PMBus warning and fault functions. The device supports PMBus communication speeds up to 1 MHz, with 1.8-V or 3.3-V logic levels, as detailed in Section 4.3 of SMBus Specification V3.0. The module supports a subset of the commands in the PMBus 1.3 specification.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
PTH08T250W ACTIVE 50A, 4.5V to 14V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans 50-A, 4.5-V to 14-V Input, non-isolated, wide-output, adjustable power module and will power loads up to 50 A.
PTH12040W ACTIVE 50-A, 8 to 14-V Input, Wide-Output Adjust Power Module 50-A, 8 to 14-V Input, wide-output adjust power module.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPSM831D31 8-V to 14-V Input, 0.25-V to 1.52-V Dual Output, 120-A + 40-A PMBus™ Power Module datasheet (Rev. A) PDF | HTML 14 Jun 2021
White paper Power solution options for data center applications (Rev. A) 27 Feb 2020
Technical article Sequencing and powering FPGAs in radar and other defense applications PDF | HTML 18 Nov 2019
Technical article Minimize the impact of the MLCC shortage using D-CAP+™ control mode PDF | HTML 05 Apr 2019
Technical article Minimize the impact of the MLCC shortage on your power application PDF | HTML 29 Mar 2019
Technical article Searching for the newest innovations in power? Find them at APEC PDF | HTML 09 Feb 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM831D31EVM — TPSM831D31, 8V to 14V Input, Dual Output, 120A + 40A PMBus Power Module Evaluation Module

The TPSM831D31 evaluation board is configured to evaluate the operation of the TPSM831D31 power module for current up to 120 A for output A and 40 A for output B. The input voltage range is 8 V to 14 V. The output voltage range for both output A and output B is 0.25 V to 1.52 V. The evaluation (...)
User guide: PDF
Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.
Package Pins CAD symbols, footprints & 3D models
QFM (MOA) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos