Product details

Configuration 1:1 SPST Number of channels 1 Power supply voltage - single (V) 2.5, 3.3, 5 Power supply voltage - dual (V) +/-10, +/-5 Protocols Analog Ron (typ) (Ω) 12 CON (typ) (pF) 14.5 ON-state leakage current (max) (µA) 0.01 Supply current (typ) (µA) 20 Bandwidth (MHz) 464 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 20 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 11 Negative rail supply voltage (max) (V) -1.65
Configuration 1:1 SPST Number of channels 1 Power supply voltage - single (V) 2.5, 3.3, 5 Power supply voltage - dual (V) +/-10, +/-5 Protocols Analog Ron (typ) (Ω) 12 CON (typ) (pF) 14.5 ON-state leakage current (max) (µA) 0.01 Supply current (typ) (µA) 20 Bandwidth (MHz) 464 Operating temperature range (°C) -40 to 85 Input/output continuous current (max) (mA) 20 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 11 Negative rail supply voltage (max) (V) -1.65
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • ±1-V to ±6-V Dual-Supply Operation
  • Specified ON-State Resistance:
    • 25 Max With ±5-V Supply
    • 35 Max With ±3.3-V Supply
    • 47 Max With ±1.8-V Supply
  • Specified Low OFF-Leakage Currents:
    • 5 nA at 25°C
    • 10 nA at 85°C
  • Specified Low ON-Leakage Currents:
    • 5 nA at 25°C
    • 10 nA at 85°C
  • Low Charge Injection: 13 pC (±5-V Supply)
  • Fast Switching Speed:
    tON = 85 ns, tOFF = 50 ns (±5-V Supply)
  • Break-Before-Make Operation (tON > tOFF)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2500-V Human-Body Model (A114-F)
    • 1000-V Charged-Device Model (C101-C)
    • 250-V Machine Model (A115-A)

  • ±1-V to ±6-V Dual-Supply Operation
  • Specified ON-State Resistance:
    • 25 Max With ±5-V Supply
    • 35 Max With ±3.3-V Supply
    • 47 Max With ±1.8-V Supply
  • Specified Low OFF-Leakage Currents:
    • 5 nA at 25°C
    • 10 nA at 85°C
  • Specified Low ON-Leakage Currents:
    • 5 nA at 25°C
    • 10 nA at 85°C
  • Low Charge Injection: 13 pC (±5-V Supply)
  • Fast Switching Speed:
    tON = 85 ns, tOFF = 50 ns (±5-V Supply)
  • Break-Before-Make Operation (tON > tOFF)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 2500-V Human-Body Model (A114-F)
    • 1000-V Charged-Device Model (C101-C)
    • 250-V Machine Model (A115-A)

The TS12A4516/TS12A4517 are single pole/single throw (SPST), low-voltage, dual-supply CMOS analog switches, with very low switch ON-state resistance. The TS12A4516 is normally open (NO). The TS12A4517 is normally closed (NC).

These CMOS switches can operate continuously with a dual supplies between ±1 V and ±6 V [(2 V < (V+ – V) < 12 V]. Each switch can handle rail-to-rail analog signals. The OFF-leakage current maximum is only 5 nA at 25°C or 10 nA at 85°C.

For pin-compatible parts for use with single supply, see the TS12A4514/TS12A4515.

The TS12A4516/TS12A4517 are single pole/single throw (SPST), low-voltage, dual-supply CMOS analog switches, with very low switch ON-state resistance. The TS12A4516 is normally open (NO). The TS12A4517 is normally closed (NC).

These CMOS switches can operate continuously with a dual supplies between ±1 V and ±6 V [(2 V < (V+ – V) < 12 V]. Each switch can handle rail-to-rail analog signals. The OFF-leakage current maximum is only 5 nA at 25°C or 10 nA at 85°C.

For pin-compatible parts for use with single supply, see the TS12A4514/TS12A4515.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Dual-Supply Low ON-State Resistance SPST CMOS Analog Switches datasheet (Rev. B) 14 Apr 2009
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos