A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TS3USB30E ACTIVE High-Speed USB 2.0 1:2 Mux/Demux Switch With Single Enable and ESD Protection Improved ESD protection

Product details

Protocols USB 2.0 Configuration 2:1 SPDT Number of channels 2 Bandwidth (MHz) 955 Supply voltage (max) (V) 4.3 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 6000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 4.3 Supply current (typ) (µA) 1 ESD HBM (typ) (kV) 6 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -56 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 64 COFF (typ) (pF) 2 CON (typ) (pF) 7 Off isolation (typ) (dB) -39 OFF-state leakage current (max) (µA) 2 Propagation delay time (µs) 0.00025 Ron (max) (mΩ) 10000 Ron channel match (max) (Ω) 0.35 RON flatness (typ) (Ω) 2 Turnoff time (disable) (max) (ns) 25 Turnon time (enable) (max) (ns) 30 VIH (min) (V) 1.3 VIL (max) (V) 0.7
Protocols USB 2.0 Configuration 2:1 SPDT Number of channels 2 Bandwidth (MHz) 955 Supply voltage (max) (V) 4.3 Supply voltage (min) (V) 3 Ron (typ) (mΩ) 6000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 4.3 Supply current (typ) (µA) 1 ESD HBM (typ) (kV) 6 Operating temperature range (°C) -40 to 85 Crosstalk (dB) -56 ESD CDM (kV) 1 Input/output continuous current (max) (mA) 64 COFF (typ) (pF) 2 CON (typ) (pF) 7 Off isolation (typ) (dB) -39 OFF-state leakage current (max) (µA) 2 Propagation delay time (µs) 0.00025 Ron (max) (mΩ) 10000 Ron channel match (max) (Ω) 0.35 RON flatness (typ) (Ω) 2 Turnoff time (disable) (max) (ns) 25 Turnon time (enable) (max) (ns) 30 VIH (min) (V) 1.3 VIL (max) (V) 0.7
UQFN (RSW) 10 2.52 mm² 1.8 x 1.4
  • VCC Operation at 3 V and 4.3 V
  • 1.8-V Compatible Control-Pin Inputs
  • IOFF Supports Partial Power-Down-Mode
    Operation
  • Ron = 10 Ω Maximum
  • ΔRon <0.35 Ω Typical
  • Cio(ON) = 7 pF Typical
  • Low Power Consumption (1 µA Maximum)
  • ESD Performance Tested Per JESD 22
    • 6000-V Human Body Model (HBM)
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 250-V Machine Model (A115-A)
  • –3-dB Bandwidth = 955 MHz Typical
  • Packaged in 10-pin UQFN (1.4 mm × 1.8 mm)
  • VCC Operation at 3 V and 4.3 V
  • 1.8-V Compatible Control-Pin Inputs
  • IOFF Supports Partial Power-Down-Mode
    Operation
  • Ron = 10 Ω Maximum
  • ΔRon <0.35 Ω Typical
  • Cio(ON) = 7 pF Typical
  • Low Power Consumption (1 µA Maximum)
  • ESD Performance Tested Per JESD 22
    • 6000-V Human Body Model (HBM)
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 250-V Machine Model (A115-A)
  • –3-dB Bandwidth = 955 MHz Typical
  • Packaged in 10-pin UQFN (1.4 mm × 1.8 mm)

The TS3USB30 is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (955 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

The TS3USB30 is a high-bandwidth switch specially designed for the switching of high-speed USB 2.0 signals in handset and consumer applications, such as cell phones, digital cameras, and notebooks with hubs or controllers with limited USB I/Os. The wide bandwidth (955 MHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a USB host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of the high-speed signals at the outputs. It is designed for low bit-to-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed USB 2.0 (480 Mbps).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet High-Speed USB 2.0 1:2 Multiplexer/Demultiplexer Switch With Single Enable* datasheet (Rev. F) 14 Aug 2015
Application note Passive Mux Selection Based On Bandwidth > Ron 11 Sep 2019
Application note Crosspoint Switch with TS3USB30 Device 02 Aug 2018
Application note High-Speed Layout Guidelines for Signal Conditioners and USB Hubs 14 Jun 2018
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
UQFN (RSW) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos