Product details

Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.7 CON (typ) (pF) 84 ON-state leakage current (max) (µA) 0.15 Supply current (typ) (µA) 0.05 Bandwidth (MHz) 100 Operating temperature range (°C) -40 to 125 Features Break-before-make Input/output continuous current (max) (mA) 200 Rating Automotive Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.7 CON (typ) (pF) 84 ON-state leakage current (max) (µA) 0.15 Supply current (typ) (µA) 0.05 Bandwidth (MHz) 100 Operating temperature range (°C) -40 to 125 Features Break-before-make Input/output continuous current (max) (mA) 200 Rating Automotive Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (1 Ω)
  • Control Inputs are 5-V Tolerant
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.65-V to 5.5-V Single-Supply Operation
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (1 Ω)
  • Control Inputs are 5-V Tolerant
  • Low Charge Injection
  • Excellent ON-Resistance Matching
  • Low Total Harmonic Distortion
  • 1.65-V to 5.5-V Single-Supply Operation

The TS5A3159-Q1 is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent ON-resistance, matching with the break-before-make feature to prevent signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

The TS5A3159-Q1 is a single-pole double-throw (SPDT) analog switch that is designed to operate from 1.65 V to 5.5 V. The device offers a low ON-state resistance and an excellent ON-resistance, matching with the break-before-make feature to prevent signal distortion during the transferring of a signal from one channel to another. The device has an excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TS5A3159-Q1 1-Ω SPDT Analog Switch datasheet (Rev. C) PDF | HTML 17 Oct 2016
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Functional safety information TS5A3159-Q1 Functional Safety, FIT Rate, and Failure Mode Distribution 01 Apr 2020
More literature Automotive Logic Devices Brochure 27 Aug 2014
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation model

HSPICE Model for TS5A3159

SCDM114.ZIP (104 KB) - HSpice Model
Simulation model

TS5A3159 IBIS Model

SCDM113.ZIP (89 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos