Product details

Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.5 CON (typ) (pF) 133 ON-state leakage current (max) (µA) 0.2 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 43 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (mA) 450 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 2:1 SPDT Number of channels 1 Power supply voltage - single (V) 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 0.5 CON (typ) (pF) 133 ON-state leakage current (max) (µA) 0.2 Supply current (typ) (µA) 0.01 Bandwidth (MHz) 43 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs, Break-before-make Input/output continuous current (max) (mA) 450 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
DSBGA (YZP) 8 2.8125 mm² 2.25 x 1.25
  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (0.75 Max)
  • Control Inputs Referenced to VIO
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 2.25-V to 5.5-V Power Supply (V+)
  • 1.65-V to 1.95-V Logic Supply (VIO)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 400-V Machine Model (A115-A)
  • COM Port to GND
    • 8000-V Human-Body Model
      (A114-B, Class II)
    • ±15-kV Contact Discharge (IEC 61000-4-2)
  • APPLICATIONS
    • Cell Phones
    • PDAs
    • Portable Instrumentation

  • Specified Break-Before-Make Switching
  • Low ON-State Resistance (0.75 Max)
  • Control Inputs Referenced to VIO
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 2.25-V to 5.5-V Power Supply (V+)
  • 1.65-V to 1.95-V Logic Supply (VIO)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
    • 400-V Machine Model (A115-A)
  • COM Port to GND
    • 8000-V Human-Body Model
      (A114-B, Class II)
    • ±15-kV Contact Discharge (IEC 61000-4-2)
  • APPLICATIONS
    • Cell Phones
    • PDAs
    • Portable Instrumentation

The TS5A6542 is a single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device offers a low ON-state resistance with an excellent channel-to-channel ON-state resistance matching, and the break-before-make feature to prevent signal distorion during the transferring of a signal from one path to another. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

The TS5A6542 has a separate logic supply pin (VIO) that is characterized to operate from 1.65 V to 1.95 V. VIO powers the control circuitry, which allows the TS5A6542 to be controlled by 1.8-V signals.

The TS5A6542 is a single-pole double-throw (SPDT) analog switch that is designed to operate from 2.25 V to 5.5 V. The device offers a low ON-state resistance with an excellent channel-to-channel ON-state resistance matching, and the break-before-make feature to prevent signal distorion during the transferring of a signal from one path to another. The device has excellent total harmonic distortion (THD) performance and consumes very low power. These features make this device suitable for portable audio applications.

The TS5A6542 has a separate logic supply pin (VIO) that is characterized to operate from 1.65 V to 1.95 V. VIO powers the control circuitry, which allows the TS5A6542 to be controlled by 1.8-V signals.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TS5A6542 0.75-Ohm SPDT Analog Switch With Input Logic Translation datasheet (Rev. C) 11 Dec 2009
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note High-Efficiency Charging for TWS Using a 2-Pin Interface Application Report (Rev. A) PDF | HTML 16 May 2023
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Not available on TI.com
Simulation model

HSPICE MODEL OF TS5A6542

SCEJ226.ZIP (90 KB) - HSpice Model
Simulation model

TS5A6542 IBIS Model

SCEM514.ZIP (67 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZP) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos