TXS0101

ACTIVE

1-bit bidirectional voltage-level shifter for open-drain and push-pull applications

Product details

Technology family TXS Bits (#) 1 Data rate (max) (Mbps) 24 High input voltage (min) (V) 1.45 High input voltage (max) (V) 5.5 Vout (min) (V) 1.65 Vout (max) (V) 5.5 IOH (max) (mA) 0 IOL (max) (mA) 0 Supply current (max) (µA) 14.4 Features Edge rate accelerator, Output enable, Partial power down (Ioff), Vcc isolation Input type Transmission Gate Output type 3-State, Transmission Gate Rating Catalog Operating temperature range (°C) -40 to 85
Technology family TXS Bits (#) 1 Data rate (max) (Mbps) 24 High input voltage (min) (V) 1.45 High input voltage (max) (V) 5.5 Vout (min) (V) 1.65 Vout (max) (V) 5.5 IOH (max) (mA) 0 IOL (max) (mA) 0 Supply current (max) (µA) 14.4 Features Edge rate accelerator, Output enable, Partial power down (Ioff), Vcc isolation Input type Transmission Gate Output type 3-State, Transmission Gate Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZP) 6 2.1875 mm² 1.75 x 1.25 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2500 V Human-Body Model (A114-B)
      • 200 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)
    • B Port
      • 8 kV Human-Body Model (A114-B)
      • 200 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)
  • No Direction-Control Signal Needed
  • Maximum Data Rates
    • 24 Mbps (Push Pull)
    • 2 Mbps (Open Drain)
  • Available in the Texas Instruments NanoFree™ Package
  • 1.65 V to 3.6 V on A port and 2.3 V to 5.5 V on B port (VCCA  ≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input Is at GND, Both Ports Are in the High-Impedance State
  • No Power-Supply Sequencing Required – Either VCCA or VCCB Can be Ramped First
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2500 V Human-Body Model (A114-B)
      • 200 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)
    • B Port
      • 8 kV Human-Body Model (A114-B)
      • 200 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)
  • No Direction-Control Signal Needed
  • Maximum Data Rates
    • 24 Mbps (Push Pull)
    • 2 Mbps (Open Drain)
  • Available in the Texas Instruments NanoFree™ Package
  • 1.65 V to 3.6 V on A port and 2.3 V to 5.5 V on B port (VCCA  ≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input Is at GND, Both Ports Are in the High-Impedance State
  • No Power-Supply Sequencing Required – Either VCCA or VCCB Can be Ramped First
  • Ioff Supports Partial-Power-Down Mode Operation

This one-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65 V to 3.6 V. The B port is designed to track VCCB. VCCA must be less than or equal to VCCB. VCCB accepts any supply voltage from 2.3 V to 5.5 V. This allows for low voltage bidirectional translation between any of the 1.8 V, 2.5 V, 3.3 V, and 5 V voltage nodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

This one-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.65 V to 3.6 V. The B port is designed to track VCCB. VCCA must be less than or equal to VCCB. VCCB accepts any supply voltage from 2.3 V to 5.5 V. This allows for low voltage bidirectional translation between any of the 1.8 V, 2.5 V, 3.3 V, and 5 V voltage nodes.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pull-down resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TXS0104E ACTIVE Four-bit bidirectional voltage-level shifter for open-drain and push-pull applications Same function for 4-channel voltage translator

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Evaluation board

TXS-EVM — Translator family evaluation module for single-, dual-, quad- and octal-channel devices

The TXS-EVM is designed to support single, dual, quad and octal channel TXS devices. The TXS devices belong to the auto bidirectional voltage level translation family with an operating voltage between 1.2V and 5.5 V designed to support various generic voltage level translation applications across (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

HSPICE Model for TXS0101

SCEJ264.ZIP (96 KB) - HSpice Model
Simulation model

TXS0101 IBIS Model

SCEM527.ZIP (24 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZP) 6 Ultra Librarian
SOT-23 (DBV) 6 Ultra Librarian
SOT-5X3 (DRL) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos