Home Power management Gate drivers Isolated gate drivers

UCC23513

ACTIVE

5.7kVrms, 4A/5A single-channel opto-compatible isolated gate driver with 8 & 12V UVLO options

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW UCC23525 PREVIEW 5-A/5-A, 5.7kVRMS reinforced single-channel opto-compatible isolated gate driver with 12V UVLO Higher noise immunity and drive strength

Product details

Number of channels 1 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 8000 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 4.5 Features Opto-compatible input Output VCC/VDD (max) (V) 33 Output VCC/VDD (min) (V) 14 Input threshold 4 mA, 4mA Operating temperature range (°C) -40 to 125 Rating Catalog Bootstrap supply voltage (max) (V) 1500 Fall time (ns) 25 Undervoltage lockout (typ) (V) 8, 12
Number of channels 1 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 8000 Power switch IGBT, MOSFET, SiCFET Peak output current (A) 4.5 Features Opto-compatible input Output VCC/VDD (max) (V) 33 Output VCC/VDD (min) (V) 14 Input threshold 4 mA, 4mA Operating temperature range (°C) -40 to 125 Rating Catalog Bootstrap supply voltage (max) (V) 1500 Fall time (ns) 25 Undervoltage lockout (typ) (V) 8, 12
SOIC (DWY) 6 53.82 mm² 4.68 x 11.5
  • single channel isolated gate driver with opto-compatible input
  • Pin-to-pin, drop in upgrade for opto isolated gate drivers
  • peak output current
  • 14-V to 33-V output driver supply voltage
    • 8-V (B) and 12-V VCC UVLO Options
  • Rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 35-ns (maximum) pulse width distortion
  • 150-kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation barrier life >50 Years
  • 13-V reverse polarity voltage handling capability on input stage
  • Stretched SO-6 package with >8.5-mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C
  • Safety-related certifications:
    • 8000-VPK reinforced isolation per DIN V VDE V0884-11: 2017-01
    • 5.7-kVRMS isolation for 1 minute per UL 1577
    • CQC certification per GB4943.1-2011
  • single channel isolated gate driver with opto-compatible input
  • Pin-to-pin, drop in upgrade for opto isolated gate drivers
  • peak output current
  • 14-V to 33-V output driver supply voltage
    • 8-V (B) and 12-V VCC UVLO Options
  • Rail-to-rail output
  • 105-ns (maximum) propagation delay
  • 25-ns (maximum) part-to-part delay matching
  • 35-ns (maximum) pulse width distortion
  • 150-kV/µs (minimum) common-mode transient immunity (CMTI)
  • Isolation barrier life >50 Years
  • 13-V reverse polarity voltage handling capability on input stage
  • Stretched SO-6 package with >8.5-mm creepage and clearance
  • Operating junction temperature, TJ: –40°C to +150°C
  • Safety-related certifications:
    • 8000-VPK reinforced isolation per DIN V VDE V0884-11: 2017-01
    • 5.7-kVRMS isolation for 1 minute per UL 1577
    • CQC certification per GB4943.1-2011

The opto-compatible, single-channel, isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 4.5-A source and 5.3-A sink peak output current and 5.7-kVRMS isolation rating. The high supply voltage range of 33-V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. can drive both low side and high side power FETs bring significant performance and reliability upgrades over opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performance highlights include high common mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (e-diode) which means long term reliability and excellent aging characteristics compared to traditional LEDs. igh performance and reliability makes ideal for use in all types of motor drives, . The higher operating temperature opens up opportunities for applications not supported by traditional optocouplers.

The opto-compatible, single-channel, isolated gate driver for IGBTs, MOSFETs and SiC MOSFETs, with 4.5-A source and 5.3-A sink peak output current and 5.7-kVRMS isolation rating. The high supply voltage range of 33-V allows the use of bipolar supplies to effectively drive IGBTs and SiC power FETs. can drive both low side and high side power FETs bring significant performance and reliability upgrades over opto-coupler based gate drivers while maintaining pin-to-pin compatibility in both schematic and layout design. Performance highlights include high common mode transient immunity (CMTI), low propagation delay, and small pulse width distortion. Tight process control results in small part-to-part skew. The input stage is an emulated diode (e-diode) which means long term reliability and excellent aging characteristics compared to traditional LEDs. igh performance and reliability makes ideal for use in all types of motor drives, . The higher operating temperature opens up opportunities for applications not supported by traditional optocouplers.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 28
Type Title Date
* Data sheet UCC23513 4-A/5-A, 5.7-kVRMS Opto-Compatible Single Channel Isolated Gate Driver datasheet (Rev. E) 24 Jul 2020
White paper 신뢰할 수 있는 합리적 가격대의 절연 기술 개발과 관련한 고전압 설계 문제의 해결 (Rev. C) PDF | HTML 16 May 2024
White paper 以可靠且經濟實惠的隔離技術解決高電壓設計挑戰 (Rev. C) PDF | HTML 07 Mar 2024
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. S) 29 Feb 2024
White paper Understanding failure modes in isolators (Rev. B) PDF | HTML 29 Jan 2024
Application note Discrete DESAT for Opto-Compatible Isolated Gate Driver UCC23513 in Motor Drives PDF | HTML 24 Oct 2023
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C) PDF | HTML 26 Sep 2023
White paper Circuit Board Insulation Design According to IEC60664 for Motor Drive Apps PDF | HTML 31 Aug 2023
Certificate UCC23513 CQC Certificate of Product Certification (Malaysia) 29 Aug 2023
Certificate UCC23513 CQC Certificate of Product Certification 16 Aug 2023
Technical article Misconceptions about EV charging PDF | HTML 24 Feb 2022
Application brief The Use and Benefits of Ferrite Beads in Gate Drive Circuits PDF | HTML 16 Dec 2021
Certificate FPPT2 - Nonoptical Isolating Devices UL 1577 Certificate of Compliance 26 Oct 2021
E-book Ein Techniker-Leitfaden für Industrieroboter-Designs 25 Mar 2020
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
E-book E-book: An engineer’s guide to industrial robot designs 12 Feb 2020
Technical article Solving lifetime and temperature challenges in AC motor drives with capacitive-bas PDF | HTML 01 Nov 2019
Functional safety information Isolation in AC Motor Drives: Understanding the IEC 61800-5-1 Safety Standard (Rev. A) 19 Sep 2019
EVM User's guide UCC2351x Evaluation Module User’s Guide (Rev. B) 09 Sep 2019
White paper How Capacitive Isolation Solves Key Challenges in AC Motor Drives 23 Aug 2019
Certificate UL Certification E181974 Vol 4. Sec 9 (Rev. A) 22 Jul 2019
Application note UCC23513 Input Resistor Selection Guide (Rev. A) 18 Jun 2019
Technical article Interlocking gate drivers for improving the robustness of three-phase inverters PDF | HTML 26 Mar 2019
Technical article Replace your aging optocoupler gate driver PDF | HTML 14 Mar 2019
White paper Impact of an isolated gate driver (Rev. A) 20 Feb 2019
Technical article Searching for the newest innovations in power? Find them at APEC PDF | HTML 09 Feb 2019
EVM User's guide Using the UCC23513EVM-014 07 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC23513EVM-014 — UCC23513 3-A, 5-kVrms, single channel isolated gate driver with opto-compatible input EVM

UCC23513EVM-014 evaluation module is designed for evaluation of TI's 5-kVRMS isolated single-channel gate driver with opto compatible input, UCC23513. The input is current driven, requiring between 7 mA and 16 mA for device turn-on, and can be reverse biased for turn-off. The device is capable of (...)
User guide: PDF
Not available on TI.com
Simulation model

UCC23513 PSpice Transient Model

SLUM668.ZIP (44 KB) - PSpice Model
Simulation model

UCC23513 SIMPLIS Transient Model (Rev. A)

SLUM662A.ZIP (48 KB) - SIMPLIS Model
Simulation model

UCC23513 Unencrypted PSpice Transient Model

SLUM667.ZIP (2 KB) - PSpice Model
Simulation model

UCC23513B SIMPLIS Model

SLUM744.ZIP (19 KB) - SIMPLIS Model
Calculation tool

SLUC668 UCC23513 Input Resistor Calculator

Supported products & hardware

Supported products & hardware

Products
Isolated gate drivers
UCC23513 5.7kVrms, 4A/5A single-channel opto-compatible isolated gate driver with 8 & 12V UVLO options
Gerber file

UCC23513EVM Design Files

SLUC669.ZIP (6580 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010025 — Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers

This reference design realizes a reinforced isolated three-phase inverter subsystem using isolated IGBT gate drivers and isolated current/voltage sensors. The UCC23513 gate driver used has a 6-pin wide body package with optical LED emulated inputs which enables its use as pin-to-pin replacement to (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP40994 — 4-W dual-channel isolated gate driver with 1500-V isolation for IGBT reference design

This reference design is a compact, dual-channel output isolated gate driver board design for insulated-gate bipolar transistor (IGBT) in solar inverter, PCS, UPS and motor driver applications. The isolated bias power is implemented with fly-buck topology using TPS54308 which offers two-channel (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DWY) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos