UCC27324-Q1
- Qualified for Automotive Applications
- Industry-Standard Pinout
- High Current Drive Capability of ±4 A at the Miller Plateau Region
- Efficient Constant Current Sourcing Even at Low Supply Voltages
- TTL and CMOS-Compatible Inputs Independent of Supply Voltage
- 20-ns Typical Rise and 15-ns Typical Fall Times with 1.8-nF Load
- Typical Propagation Delay Times of 25 ns With Input Falling and 35 ns With Input Rising
- Supply Voltage of 4 V to 15 V
- Supply Current of 0.3 mA
- Dual Outputs Can Be Paralleled for Higher Drive Current
- Rated From T J = –40°C to 125°C
- TrueDrive™ Output Architecture Using Bipolar and CMOS Transistors in Parallel
The UCC27324-Q1 high-speed dual-MOSFET driver can deliver large peak currents into capacitive loads. Using a design that inherently minimizes shoot-through current, these drivers deliver 4 A of current where it is needed most, at the Miller plateau region during the MOSFET switching transition. A unique bipolar and MOSFET hybrid output stage in parallel also allows efficient current sourcing and sinking at low supply voltages.
The device is offered in a standard SOIC-8 (D) package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | UCC27324-Q1 Dual 4-A Peak High-Speed Low-Side Power MOSFET Driver datasheet (Rev. D) | PDF | HTML | 28 Nov 2023 |
Application note | Why use a Gate Drive Transformer? | PDF | HTML | 04 Mar 2024 | |
Application brief | External Gate Resistor Selection Guide (Rev. A) | 28 Feb 2020 | ||
Application brief | Understanding Peak IOH and IOL Currents (Rev. A) | 28 Feb 2020 | ||
Application note | Improving Efficiency of DC-DC Conversion through Layout | 07 May 2019 | ||
More literature | Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) | 29 Oct 2018 | ||
Application note | PFC Design Choice for On Board Charger Designs | 24 May 2018 | ||
Application brief | Reducing Switching Losses in On-Board Chargers for Electric Vehicles | 27 Mar 2018 | ||
EVM User's guide | UCC3895EVM-001 Configuring The UCC3895 For Direct Control Driven Synchronous Re (Rev. B) | 02 Dec 2008 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
UCC27423-4-5-Q1EVM — UCC2742xQ1 Dual 4-A High-Speed Low-Side MOSFET Drivers With Enable Evaluation Module (EVM)
SLURB26 — UCC2732X and UCC3732X Schematic Review Template
Supported products & hardware
Products
Low-side drivers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDM-SOLAR-DCDC — C2000™ MCU solar DC/DC converter with Maximum Power Point Tracking (MPPT) reference design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.