UCC28070-Q1

ACTIVE

Automotive two-phase interleaved continuous conduction(CCM) mode PFC controller

Product details

Vin (max) (V) 21 Operating temperature range (°C) -40 to 125 Control mode CCM Topology Boost, PFC controller Rating Automotive Features Automotive qualified, Feed-forward Correction, Frequency Dithering, Interleaved, Programable Switching Frequency, Programmable Soft-start, Synchronizable Duty cycle (max) (%) 98
Vin (max) (V) 21 Operating temperature range (°C) -40 to 125 Control mode CCM Topology Boost, PFC controller Rating Automotive Features Automotive qualified, Feed-forward Correction, Frequency Dithering, Interleaved, Programable Switching Frequency, Programmable Soft-start, Synchronizable Duty cycle (max) (%) 98
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Qualified for Automotive Applications
  • Interleaved Average Current-Mode PWM Control with
    Inherent Current Matching
  • Advanced Current Synthesizer Current Sensing for Superior Efficiency
  • Highly-Linear Multiplier Output with Internal Quantized Voltage
    Feed-Forward Correction for Near-Unity PF
  • Programmable Frequency (30 kHz to 300 kHz)
  • Programmable Maximum Duty-Cycle Clamp
  • Programmable Frequency Dithering Rate and Magnitude for
    Enhanced EMI Reduction
    • Magnitude: 3 kHz to 30 kHz
    • Rate: Up to 30 kHz
  • External Clock Synchronization Capability
  • Enhanced Load and Line Transient Response through Voltage Amplifier
    Output Slew-Rate Correction
  • Programmable Peak Current Limiting
  • Bias-Supply UVLO, Over-Voltage Protection, Open-Loop Detection,
    and PFC-Enable Monitoring
  • External PFC-Disable Interface
  • Open-Circuit Protection on VSENSE and VINAC pins
  • Programmable Soft Start
  • 20-Lead TSSOP Package

  • Qualified for Automotive Applications
  • Interleaved Average Current-Mode PWM Control with
    Inherent Current Matching
  • Advanced Current Synthesizer Current Sensing for Superior Efficiency
  • Highly-Linear Multiplier Output with Internal Quantized Voltage
    Feed-Forward Correction for Near-Unity PF
  • Programmable Frequency (30 kHz to 300 kHz)
  • Programmable Maximum Duty-Cycle Clamp
  • Programmable Frequency Dithering Rate and Magnitude for
    Enhanced EMI Reduction
    • Magnitude: 3 kHz to 30 kHz
    • Rate: Up to 30 kHz
  • External Clock Synchronization Capability
  • Enhanced Load and Line Transient Response through Voltage Amplifier
    Output Slew-Rate Correction
  • Programmable Peak Current Limiting
  • Bias-Supply UVLO, Over-Voltage Protection, Open-Loop Detection,
    and PFC-Enable Monitoring
  • External PFC-Disable Interface
  • Open-Circuit Protection on VSENSE and VINAC pins
  • Programmable Soft Start
  • 20-Lead TSSOP Package

The UCC28070 is an advanced power factor correction device that integrates two pulse-width modulators (PWMs) operating 180° out of phase. This interleaved PWM operation generates substantial reduction in the input and output ripple currents, and the conducted-EMI filtering becomes easier and less expensive. A significantly improved multiplier design provides a shared current reference to two independent current amplifiers that ensures matched average current mode control in both PWM outputs while maintaining a stable, low-distortion sinusoidal input line current.

The UCC28070 contains multiple innovations including current synthesis and quantized voltage feed-forward to promote performance enhancements in PF, efficiency, THD, and transient response. Features including frequency dithering, clock synchronization, and slew rate enhancement further expand the potential performance enhancements.

The UCC28070 also contains a variety of protection features including output over-voltage detection, programmable peak-current limit, under-voltage lockout, and open-loop protection.

The UCC28070 is an advanced power factor correction device that integrates two pulse-width modulators (PWMs) operating 180° out of phase. This interleaved PWM operation generates substantial reduction in the input and output ripple currents, and the conducted-EMI filtering becomes easier and less expensive. A significantly improved multiplier design provides a shared current reference to two independent current amplifiers that ensures matched average current mode control in both PWM outputs while maintaining a stable, low-distortion sinusoidal input line current.

The UCC28070 contains multiple innovations including current synthesis and quantized voltage feed-forward to promote performance enhancements in PF, efficiency, THD, and transient response. Features including frequency dithering, clock synchronization, and slew rate enhancement further expand the potential performance enhancements.

The UCC28070 also contains a variety of protection features including output over-voltage detection, programmable peak-current limit, under-voltage lockout, and open-loop protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
UCC28070 ACTIVE Two-phase Interleaved continuous conduction mode (CCM) PFC controller This is the non-automotive version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet UCC28070-Q1 Interleaving Continuous Conduction Mode PFC Controller. datasheet (Rev. A) 30 Jun 2011
Application note PFC Design Choice for On Board Charger Designs 24 May 2018
Application brief Reducing Switching Losses in On-Board Chargers for Electric Vehicles 27 Mar 2018
Technical article Hybrid electric vehicles and electric vehicles need different isolated DC/DCs to w PDF | HTML 27 Dec 2017
Technical article Are you on-board? Demystifying EV charging systems PDF | HTML 31 Jul 2017
Application note UCC28070 Implement Bridgeless PFC Pre-Regulator Design 18 Jun 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC28070EVM — UCC28070 Evaluation module

The UCC28070 evaluation module is a 300W, two-phase interleaved, PFC pre-regulator that uses average current mode control techniques to achieve near unity power factor. The pre-regulator was designed to operate off a universal ac line input of 85V to 265V and provides a regulated 390V dc output. (...)
User guide: PDF
Not available on TI.com
Gerber file

UCC28070 Mathcad Design Tool

SLUC667.ZIP (217 KB)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos