Home Power management Gate drivers Low-side drivers

UCC37321

ACTIVE

9-A/9-A single-channel gate driver with inverting input, split outputs and enable

Product details

Number of channels 1 Power switch IGBT, MOSFET Peak output current (A) 9 Input supply voltage (min) (V) 4 Input supply voltage (max) (V) 15 Features Enable pin Operating temperature range (°C) 0 to 70 Rise time (ns) 20 Fall time (ns) 20 Propagation delay time (µs) 0.025 Input threshold CMOS, TTL Channel input logic Inverting Input negative voltage (V) 0 Rating Catalog Driver configuration Inverting
Number of channels 1 Power switch IGBT, MOSFET Peak output current (A) 9 Input supply voltage (min) (V) 4 Input supply voltage (max) (V) 15 Features Enable pin Operating temperature range (°C) 0 to 70 Rise time (ns) 20 Fall time (ns) 20 Propagation delay time (µs) 0.025 Input threshold CMOS, TTL Channel input logic Inverting Input negative voltage (V) 0 Rating Catalog Driver configuration Inverting
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Industry-Standard Pin-Out With Addition of Enable Function
  • High-Peak Current Drive Capability of ±9 A at theMiller plateau region Using TrueDrive
  • Efficient Constant Current Sourcing Using a Unique BiPolar and CMOS Output Stage
  • TTL/CMOS Compatible Inputs Independent of Supply Voltage
  • 20-ns Typical Rise and Fall Times With 10-nF Load
  • Typical Propagation Delay Times of 25 ns With Input Falling and 35 ns With Input Rising
  • 4-V to 15-V Supply Voltage
  • Available in Thermally Enhanced MSOP PowerPAD™ Package With 4.7°C/W θjc
  • Rated From –40°C to +105°C
  • Pb-Free Finish (CU NIPDAU) on 8-pin SOIC and PDIP Packages
  • Industry-Standard Pin-Out With Addition of Enable Function
  • High-Peak Current Drive Capability of ±9 A at theMiller plateau region Using TrueDrive
  • Efficient Constant Current Sourcing Using a Unique BiPolar and CMOS Output Stage
  • TTL/CMOS Compatible Inputs Independent of Supply Voltage
  • 20-ns Typical Rise and Fall Times With 10-nF Load
  • Typical Propagation Delay Times of 25 ns With Input Falling and 35 ns With Input Rising
  • 4-V to 15-V Supply Voltage
  • Available in Thermally Enhanced MSOP PowerPAD™ Package With 4.7°C/W θjc
  • Rated From –40°C to +105°C
  • Pb-Free Finish (CU NIPDAU) on 8-pin SOIC and PDIP Packages

The UCC2732x/UCC3732x family of high-speed drivers deliver 9 A of peak drive current in an industry standard pinout. These drivers can drive the largest of MOSFETs for systems requiring extreme Miller current due to high dV/dt transitions. This eliminates additional external circuits and can replace multiple components to reduce space, design complexity, and assembly cost. Two standard logic options are offered, inverting (UCC37321) and noninverting (UCC37322).

The UCC2732x/UCC3732x family of high-speed drivers deliver 9 A of peak drive current in an industry standard pinout. These drivers can drive the largest of MOSFETs for systems requiring extreme Miller current due to high dV/dt transitions. This eliminates additional external circuits and can replace multiple components to reduce space, design complexity, and assembly cost. Two standard logic options are offered, inverting (UCC37321) and noninverting (UCC37322).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
UCC27321 ACTIVE Automotive 9-A/9-A single-channel gate driver with inverting input Similar electrical characteristics in a more recent low-side driver device

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet UCC2732x/UCC3732x Single 9-A High-Speed Low-Side Mosfet Driver With Enable datasheet (Rev. I) PDF | HTML 28 Nov 2023
Application note Review of Different Power Factor Correction (PFC) Topologies' Gate Driver Needs PDF | HTML 22 Jan 2024
Application brief External Gate Resistor Selection Guide (Rev. A) 28 Feb 2020
Application brief Understanding Peak IOH and IOL Currents (Rev. A) 28 Feb 2020
Application brief How to overcome negative voltage transients on low-side gate drivers' inputs 18 Jan 2019
More literature Fundamentals of MOSFET and IGBT Gate Driver Circuits (Replaces SLUP169) (Rev. A) 29 Oct 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

UCC27321 PSpice Transient Model

SLUM301.ZIP (31 KB) - PSpice Model
Simulation model

UCC27321 Unencrypted PSpice Transient Model

SLUM505.ZIP (2 KB) - PSpice Model
Calculation tool

SLURB26 UCC2732X and UCC3732X Schematic Review Template

Supported products & hardware

Supported products & hardware

Products
Low-side drivers
UCC27321 Automotive 9-A/9-A single-channel gate driver with inverting input UCC27321-Q1 Automotive 9-A/9-A single-channel gate driver with inverting input and split outputs UCC27322 9-A/9-A single-channel gate driver with split outputs and enable UCC27322-EP Enhanced Product 9-A/9-A single-channel gate driver driver with split outputs and enable UCC27322-Q1 Automotive 9-A/9-A single-channel gate driver with noninverting inputs UCC27323 Inverting 4-A/4-A dual-channel low side gate driver UCC27324 Non-inverting 4-A/4-A dual-channel low side gate driver UCC27324-Q1 Automotive non-inverting 4-A/4-A dual-channel low side gate driver UCC27325 4-A/4-A dual-channel gate driver with one inverting, one non-inverting input and hystertic logic UCC37321 9-A/9-A single-channel gate driver with inverting input, split outputs and enable UCC37322 9-A/9-A single-channel gate driver with split outputs, 25-ns prop delay, and enable UCC37323 4-A/4-A dual-channel gate driver with inverting inputs UCC37324 4-A/4-A dual-channel gate driver with non-inverting inputs UCC37325 4-A/4-A dual-channel gate driver with one inverting, one non-inverting input
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
PDIP (P) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos