UCD3040

ACTIVE

Fully Programmable Digital Power Controller with Four Feedback Loops and Eight DPWM Outputs

Product details

Operating temperature range (°C) -40 to 125 Rating Catalog
Operating temperature range (°C) -40 to 125 Rating Catalog
TQFP (PFC) 80 196 mm² 14 x 14 VQFN (RGC) 64 81 mm² 9 x 9
  • Digital Control of up to Four Voltage Feedback Loops
  • Up to Eight High-Resolution Digital Pulsewidth Modulated (DPWM) Outputs for Supporting a Wide Range of Offline, Isolated and Non-Isolated DC-to-DC Topologies
    • 250-ps DPWM Pulse-Width Resolution
    • 4-ns DPWM Frequency Resolution
    • Adjustable Phase Shift Between DPWM Outputs
    • Adjustable Dead Band Between Each DPWM Pair
    • Active-High or -Low DPWM Polarity
    • Up to 2-MHz DPWM Switching Frequency
  • Dedicated High-Speed Error Analog-to-Digital Converter (EADC) for Each Feedback Loop With Sense Resolution of up to 1 mV
  • On-Chip 10-Bit D and A Converter (DAC) for Setting EADC Reference Voltage
  • Dedicated Hardware Accelerated Digital Compensators or Control Law Accelerators (CLA)
    • Three-Pole, Three-Zero Configurable Compensator
    • Features Non-Linear Digital Control
    • Multiple Programmable Coefficient Registers for Adaptive Digital Compensation
  • Up to 15-Channel, 12-Bit, 200-ksps, Analog-to-Digital Converter (ADC)
  • Multiple Levels of Fault Protection
    • Four High-Speed Analog Comparators
    • External Fault Inputs
    • 12-Bit ADC
  • Configurable for Voltage-Mode, Average-Current-Mode, and Resonant-Mode Control
  • Allows Synchronization of DPWM Waveforms Between Multiple UCD3040, UCD3020 and UCD3028 (UCD30xx) Devices
  • Adjustable DPWM Pulse Width Enables Support for Current Balancing in a Multiphase Application.
  • High-Performance 31.25-MHz, 32-Bit ARM7 Processor
  • 32-KByte Program Flash and 2-KByte Data Flash Memory With Error Correction Code (ECC)
  • 4-KByte Data RAM
  • 4-KByte Boot ROM
  • Communication Peripherals
    • PMBus
    • UART
    • SPI
    • JTAG (Not Available in the UCD3028)
  • Single-Supply Solution: Internal Regulator Controls External Pass Element
  • Internal Temperature Sensor
  • Up to Five Additional Timers
  • Built-In Watchdog, BOD, and POR
  • 80-Pin QFP (PFC), 64-Pin QFN (RGC), 48-Pin QFN (RGZ), and 40-Pin QFN (RHA and RMH) Package Offerings
  • Operating Temperature Range: –40°C to 125°C
  • APPLICATIONS
    • Isolated AC-to-DC and DC-to-DC Power Supplies
    • Power-Factor Correction
    • Non-Isolated DC-to-DC Power Supplies
  • Digital Control of up to Four Voltage Feedback Loops
  • Up to Eight High-Resolution Digital Pulsewidth Modulated (DPWM) Outputs for Supporting a Wide Range of Offline, Isolated and Non-Isolated DC-to-DC Topologies
    • 250-ps DPWM Pulse-Width Resolution
    • 4-ns DPWM Frequency Resolution
    • Adjustable Phase Shift Between DPWM Outputs
    • Adjustable Dead Band Between Each DPWM Pair
    • Active-High or -Low DPWM Polarity
    • Up to 2-MHz DPWM Switching Frequency
  • Dedicated High-Speed Error Analog-to-Digital Converter (EADC) for Each Feedback Loop With Sense Resolution of up to 1 mV
  • On-Chip 10-Bit D and A Converter (DAC) for Setting EADC Reference Voltage
  • Dedicated Hardware Accelerated Digital Compensators or Control Law Accelerators (CLA)
    • Three-Pole, Three-Zero Configurable Compensator
    • Features Non-Linear Digital Control
    • Multiple Programmable Coefficient Registers for Adaptive Digital Compensation
  • Up to 15-Channel, 12-Bit, 200-ksps, Analog-to-Digital Converter (ADC)
  • Multiple Levels of Fault Protection
    • Four High-Speed Analog Comparators
    • External Fault Inputs
    • 12-Bit ADC
  • Configurable for Voltage-Mode, Average-Current-Mode, and Resonant-Mode Control
  • Allows Synchronization of DPWM Waveforms Between Multiple UCD3040, UCD3020 and UCD3028 (UCD30xx) Devices
  • Adjustable DPWM Pulse Width Enables Support for Current Balancing in a Multiphase Application.
  • High-Performance 31.25-MHz, 32-Bit ARM7 Processor
  • 32-KByte Program Flash and 2-KByte Data Flash Memory With Error Correction Code (ECC)
  • 4-KByte Data RAM
  • 4-KByte Boot ROM
  • Communication Peripherals
    • PMBus
    • UART
    • SPI
    • JTAG (Not Available in the UCD3028)
  • Single-Supply Solution: Internal Regulator Controls External Pass Element
  • Internal Temperature Sensor
  • Up to Five Additional Timers
  • Built-In Watchdog, BOD, and POR
  • 80-Pin QFP (PFC), 64-Pin QFN (RGC), 48-Pin QFN (RGZ), and 40-Pin QFN (RHA and RMH) Package Offerings
  • Operating Temperature Range: –40°C to 125°C
  • APPLICATIONS
    • Isolated AC-to-DC and DC-to-DC Power Supplies
    • Power-Factor Correction
    • Non-Isolated DC-to-DC Power Supplies
  • The UCD30xx devices are members of a family of digital PWM controllers from Texas Instruments providing a single-chip control solution for digital power-conversion applications. These devices allow digital control implementation of a high-performance, high-frequency power supply with flexible configuration of parameters, supervisory, monitoring, and communication functions.

    The UCD30xx are fully programmable solutions that are configurable to support a wide range of isolated and non-isolated topologies in single- or multiphase configurations. Some examples include interleaved PFC, isolated forward, half-bridge, phase-shifted full bridge, active clamp, and resonant LLC.

    At the core of the UCD30xx controllers are the digital control-loop peripherals, also known as Fusion Digital Power peripherals (FDPP). Each FDPP implements a high-speed digital control loop consisting of a dedicated error analog-to-digital converter (EADC), a three-pole/three-zero (3p, 3z) digital compensator, and two DPWM outputs with 250-ps pulse-width resolution. The device also contains a 12-bit, 200-ksps general-purpose ADC with up to 15 channels, timers, interrupt controls, and communications ports such as PMBus, SCI, and SPI. The device is based on a 32-bit ARM7 RISC CPU that performs real-time monitoring, configures peripherals, and manages communications. The CPU executes its program out of programmable flash memory as well as ROM.

    The UCD30xx is supported by Texas Instruments' Code Composer Studio software development environment.

    The UCD30xx devices are members of a family of digital PWM controllers from Texas Instruments providing a single-chip control solution for digital power-conversion applications. These devices allow digital control implementation of a high-performance, high-frequency power supply with flexible configuration of parameters, supervisory, monitoring, and communication functions.

    The UCD30xx are fully programmable solutions that are configurable to support a wide range of isolated and non-isolated topologies in single- or multiphase configurations. Some examples include interleaved PFC, isolated forward, half-bridge, phase-shifted full bridge, active clamp, and resonant LLC.

    At the core of the UCD30xx controllers are the digital control-loop peripherals, also known as Fusion Digital Power peripherals (FDPP). Each FDPP implements a high-speed digital control loop consisting of a dedicated error analog-to-digital converter (EADC), a three-pole/three-zero (3p, 3z) digital compensator, and two DPWM outputs with 250-ps pulse-width resolution. The device also contains a 12-bit, 200-ksps general-purpose ADC with up to 15 channels, timers, interrupt controls, and communications ports such as PMBus, SCI, and SPI. The device is based on a 32-bit ARM7 RISC CPU that performs real-time monitoring, configures peripherals, and manages communications. The CPU executes its program out of programmable flash memory as well as ROM.

    The UCD30xx is supported by Texas Instruments' Code Composer Studio software development environment.

    Download View video with transcript Video

    Similar products you might be interested in

    open-in-new Compare alternates
    Similar functionality to the compared device
    UCD3138 ACTIVE Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs This product has 3 independently confirgurable control loops and 8 DPWM outputs.

    Technical documentation

    star =Top documentation for this product selected by TI
    No results found. Please clear your search and try again.
    View all 4
    Type Title Date
    * Data sheet Digital Power Controllers. datasheet (Rev. H) 23 Aug 2013
    White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
    Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
    Application note PFC THD Reduction and Efficiency Improvement by ZVS or Valley Switching 26 Apr 2012

    Design & development

    For additional terms or required resources, click any title below to view the detail page where available.

    Debug probe

    TMDSEMU200-U — XDS200 USB Debug Probe

    The XDS200 is a debug probe (emulator) used for debugging TI embedded devices.  The XDS200 features a balance of low cost with good performance as compared to the low cost XDS110 and the high performance XDS560v2.  It supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a (...)

    Not available on TI.com
    Application software & framework

    FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

    Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.
    Application software & framework

    FUSION_MFR_GUI — Fusion Digital Power Manufacturing Tool

    The Fusion Digital Power Manufacturing Tool (aka MFR GUI) is a Graphical User Interface used to download firmware, upgrade firmware, configure, calibrate and test .

    The MFR GUI supports the same devices as Fusion Digital Power Designer software.  This tool is typically used in manufacturing (...)

    Software programming tool

    UCD3PROG-FR03TXI0 — FlashRunner™ FR03 In-System Programmer

    FlashRunnerTM FR03 is a high-performance, standalone In-System Programmer for Flash-based microcontrollers and serial memories. FlashRunnerTM FR03, which is targeted at production environments, easily interfaces to a programming system or Automatic Test Equipment (ATE) and can work either in full (...)
    Support software

    FUSION-DIGITAL-POWER-STUDIO Fusion Digital Power Studio 3.0.77

    Fusion Digital PowerTM Studio incorporates software tools for Texas Instruments' UCD3138 Integrated Digital Controller family.   Fusion Digital Power helps power supply engineers to gain benefits of digital power without learning complex programming skills. Fusion Digital Power is an intuitive (...)

    lock = Requires export approval (1 minute)
    Supported products & hardware

    Supported products & hardware

    Products
    AC/DC & DC/DC controllers (external FET)
    UCD3020 Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Six DPWM Outputs UCD3028 Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Eight DPWM Outputs UCD3040 Fully Programmable Digital Power Controller with Four Feedback Loops and Eight DPWM Outputs UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
    Support software

    FUSION-PRODUCTION-GUI Fusion Digital Power Production Tool

    The Fusion Digital Power Production Tool (production GUI) is a graphical user interface used to download firmware, upgrade firmware, configure, calibrate and test.  This command-based interface allows the seamless integration of UCD flashing procedures in a production environment.

    The production GUI (...)
    lock = Requires export approval (1 minute)
    Supported products & hardware

    Supported products & hardware

    Products
    AC/DC & DC/DC controllers (external FET)
    UCD3020 Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Six DPWM Outputs UCD3028 Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Eight DPWM Outputs UCD3040 Fully Programmable Digital Power Controller with Four Feedback Loops and Eight DPWM Outputs UCD3138 Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs UCD3138064 Highly-Integrated Digital Controller for Isolated Power with 64kB Memory UCD3138064A Highly Integrated Digital Controller for Isolated Power UCD3138128 Highly-Integrated Digital Controller for Isolated Power UCD3138128A Highly-Integrated Digital Controller For Isolated Power UCD3138A UCD3138A Highly Integrated Digital Controller for Isolated Power UCD3138A64 Highly-Integrated Digital Controller for Isolated Power
    Package Pins CAD symbols, footprints & 3D models
    TQFP (PFC) 80 Ultra Librarian
    VQFN (RGC) 64 Ultra Librarian

    Ordering & quality

    Information included:
    • RoHS
    • REACH
    • Device marking
    • Lead finish/Ball material
    • MSL rating/Peak reflow
    • MTBF/FIT estimates
    • Material content
    • Qualification summary
    • Ongoing reliability monitoring
    Information included:
    • Fab location
    • Assembly location

    Support & training

    TI E2E™ forums with technical support from TI engineers

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

    Videos