UCD9090-Q1

ACTIVE

Automotive 10-Channel Sequencer and System Health Monitor

Product details

Supply voltage (min) (V) 3 Number of supplies monitored 11 Supply voltage (max) (V) 3.6 Iq (typ) (mA) 50 Number of sequenced outputs 10 Rating Automotive Operating temperature range (°C) -40 to 125
Supply voltage (min) (V) 3 Number of supplies monitored 11 Supply voltage (max) (V) 3.6 Iq (typ) (mA) 50 Number of sequenced outputs 10 Rating Automotive Operating temperature range (°C) -40 to 125
VQFN (RGZ) 48 49 mm² 7 x 7
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • UCD9090-Q1 Monitor and sequence 10 voltage rails
    • All rails sampled every 400 µs
    • 12-bit ADC with 2.5-V, 0.5% internal VREF
    • Sequence based on time, rail and pin dependencies
    • Four programmable undervoltage and overvoltage thresholds per monitor
  • Nonvolatile error and peak-value logging per monitor (up to 30 fault detail entries)
  • Closed-loop margining for 10 rails
    • Margin output adjusts rail voltage to match user-defined margin thresholds
  • Programmable watchdog timer and system reset
  • Flexible digital I/O configuration
  • Pin-selected rail states
  • Cascading multiple devices
  • Multi-phase PWM clock generator
    • Clock frequencies from 15.259 kHz to
      125 MHz
    • Capability to configure independent clock outputs for synchronizing switch-mode power supplies
  • JTAG and I2C/SMBus/PMBus™ interfaces
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level H2
    • Device CDM ESD classification level C4B
  • UCD9090-Q1 Monitor and sequence 10 voltage rails
    • All rails sampled every 400 µs
    • 12-bit ADC with 2.5-V, 0.5% internal VREF
    • Sequence based on time, rail and pin dependencies
    • Four programmable undervoltage and overvoltage thresholds per monitor
  • Nonvolatile error and peak-value logging per monitor (up to 30 fault detail entries)
  • Closed-loop margining for 10 rails
    • Margin output adjusts rail voltage to match user-defined margin thresholds
  • Programmable watchdog timer and system reset
  • Flexible digital I/O configuration
  • Pin-selected rail states
  • Cascading multiple devices
  • Multi-phase PWM clock generator
    • Clock frequencies from 15.259 kHz to
      125 MHz
    • Capability to configure independent clock outputs for synchronizing switch-mode power supplies
  • JTAG and I2C/SMBus/PMBus™ interfaces

The UCD9090-Q1 is a 10-rail PMBus and I2C addressable power-supply sequencer and monitor. The device integrates a 12-bit ADC for monitoring up to 10 power-supply voltage inputs. Twenty-three GPIO pins can be used for power supply enables, power-on reset signals, external interrupts, cascading, or other system functions. Ten of these pins offer PWM functionality. Using these pins, the UCD9090-Q1 offers support for margining, and general-purpose PWM functions.

Specific power states can be achieved using the pin-selected rail states feature. This feature allows with the use of up to 3 GPIs to enable and disable any rail. This is useful for implementing system low-power modes and the Advanced Configuration and Power Interface (ACPI) specification that is used for hardware devices.

The TI Fusion Digital Power™ designer software provides device configuration. This PC-based user interface (UI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.

The UCD9090-Q1 is a 10-rail PMBus and I2C addressable power-supply sequencer and monitor. The device integrates a 12-bit ADC for monitoring up to 10 power-supply voltage inputs. Twenty-three GPIO pins can be used for power supply enables, power-on reset signals, external interrupts, cascading, or other system functions. Ten of these pins offer PWM functionality. Using these pins, the UCD9090-Q1 offers support for margining, and general-purpose PWM functions.

Specific power states can be achieved using the pin-selected rail states feature. This feature allows with the use of up to 3 GPIs to enable and disable any rail. This is useful for implementing system low-power modes and the Advanced Configuration and Power Interface (ACPI) specification that is used for hardware devices.

The TI Fusion Digital Power™ designer software provides device configuration. This PC-based user interface (UI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet 10-Rail Power Supply Sequencer and Monitor with ACPI Support.. datasheet (Rev. B) 29 Sep 2017
Application note How to Interpret UCD90XXX CSV File PDF | HTML 29 May 2024
Application note UCD90xxx Family Frequently Asked Questions and Answers (Rev. B) 12 Apr 2019
User guide UCD90xxx Sequencer and System Health Controller PMBus™ Command Reference (Rev. G) 03 Apr 2019
User guide UCD90xxx Sequencer Schematics Guidelines (Rev. C) PDF | HTML 24 Mar 2019
Technical article The need for sequencing in automotive applications PDF | HTML 30 Jan 2018
User guide Fusion Digital Power Designer GUI 7.0 for the UCD90xxx Sequencer 31 May 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCD90SEQ48EVM-560 — Evaluation Module for UCD9090 10-Channel Sequencer and System Health Monitor

The UCD90SEQ48EVM-560 (EVM) is a fully assembled and tested circuit with a 48-pin socket and interface circuitry. The EVM allows system level development using the UCD9090RGZ 10-Channel Sequencer and System Health Monitor. A USB cable is included to connect the EVM to the PC operating the EVM GUI.

User guide: PDF
Not available on TI.com
Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.
Application software & framework

FUSION_MFR_GUI — Fusion Digital Power Manufacturing Tool

The Fusion Digital Power Manufacturing Tool (aka MFR GUI) is a Graphical User Interface used to download firmware, upgrade firmware, configure, calibrate and test .

The MFR GUI supports the same devices as Fusion Digital Power Designer software.  This tool is typically used in manufacturing (...)

Simulation model

UCD9090 BSDL

SLVC498.ZIP (2 KB) - BSDL Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos