Product details

Features Analog Gain Set, Differential to Single-ended conversion PGA/VGA VGA Number of channels 1 Vs (max) (V) 12 Vs (min) (V) 7 BW at Acl (MHz) 150 Acl, min spec gain (V/V) 10 Slew rate (typ) (V/µs) 1700 Iq per channel (typ) (mA) 36.5 Gain (max) (dB) 40 Rating Catalog Operating temperature range (°C) -40 to 85
Features Analog Gain Set, Differential to Single-ended conversion PGA/VGA VGA Number of channels 1 Vs (max) (V) 12 Vs (min) (V) 7 BW at Acl (MHz) 150 Acl, min spec gain (V/V) 10 Slew rate (typ) (V/µs) 1700 Iq per channel (typ) (mA) 36.5 Gain (max) (dB) 40 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 14 51.9 mm² 8.65 x 6 VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • 150-MHz Small-Signal Bandwidth
    (G = +10 V/V)
  • 137 MHz, 5 VPP Bandwidth (G = +10 V/V)
  • 0.1-dB Gain Flatness to 28 MHz
  • 1700 V/μs Slew Rate
  • > 40-dB Gain Adjust Range
  • High Gain Accuracy: 20 dB ±0.3 dB
  • High Output Current: ±160 mA
  • 150-MHz Small-Signal Bandwidth
    (G = +10 V/V)
  • 137 MHz, 5 VPP Bandwidth (G = +10 V/V)
  • 0.1-dB Gain Flatness to 28 MHz
  • 1700 V/μs Slew Rate
  • > 40-dB Gain Adjust Range
  • High Gain Accuracy: 20 dB ±0.3 dB
  • High Output Current: ±160 mA

The VCA822 device is a DC-coupled, wideband, linear in V/V, continuously variable, voltage-controlled gain amplifier. It provides a differential input to single-ended conversion with a high-impedance gain control input used to vary the gain down 40dB from the nominal maximum gain set by the gain resistor (RG) and feedback resistor (RF).

The internal architecture of the VCA822 device consists of two input buffers and an output current feedback amplifier stage integrated with a multiplier core to provide a complete variable gain amplifier (VGA) system that does not require external buffering. The maximum gain is set externally with two resistors, providing flexibility in designs. The maximum gain is intended to be set between +2 V/V and +100 V/V. Operating from ±5-V supplies, the gain control voltage for the VCA822 device adjusts the gain linearly in V/V as the control voltage varies from +1 V to 1 V. For example, set for a maximum gain of +10 V/V, the VCA822 device provides 10 V/V, at
1-V input, to 0.1 V/V at –1 V input of gain control range. The VCA822 device offers excellent gain linearity. For a 20-dB maximum gain and a gain-control input voltage varying between 0 V and 1 V, the gain does not deviate by more than ±0.3 dB (maximum at +25°C).

 

The VCA822 device is a DC-coupled, wideband, linear in V/V, continuously variable, voltage-controlled gain amplifier. It provides a differential input to single-ended conversion with a high-impedance gain control input used to vary the gain down 40dB from the nominal maximum gain set by the gain resistor (RG) and feedback resistor (RF).

The internal architecture of the VCA822 device consists of two input buffers and an output current feedback amplifier stage integrated with a multiplier core to provide a complete variable gain amplifier (VGA) system that does not require external buffering. The maximum gain is set externally with two resistors, providing flexibility in designs. The maximum gain is intended to be set between +2 V/V and +100 V/V. Operating from ±5-V supplies, the gain control voltage for the VCA822 device adjusts the gain linearly in V/V as the control voltage varies from +1 V to 1 V. For example, set for a maximum gain of +10 V/V, the VCA822 device provides 10 V/V, at
1-V input, to 0.1 V/V at –1 V input of gain control range. The VCA822 device offers excellent gain linearity. For a 20-dB maximum gain and a gain-control input voltage varying between 0 V and 1 V, the gain does not deviate by more than ±0.3 dB (maximum at +25°C).

 

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMH6505 ACTIVE Wideband, Low Power, Linear-in-dB, Variable Gain Amplifier Faster slew rate (1700 V/us) in SOIC 8 and VSSOP 8 pin package

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet VCA822 Wideband, > 40-dB Gain Adjust Range, Linear in V/V Variable Gain Amplifier datasheet (Rev. D) PDF | HTML 29 Oct 2015
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Implementating a Variable-Length Cat5e Cable Equalizer 25 Apr 2010
Application note Wireline Data Transmission and Reception 27 Jan 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-VCA-MSOP-1A — DEM-VCA-MSOP-1A

User guide: PDF
Not available on TI.com
Evaluation board

DEM-VCA-SO-1B — DEM-VCA-SO-1B

User guide: PDF
Not available on TI.com
Simulation model

VCA822 PSpice Model (Rev. A)

SBOC290A.ZIP (45 KB) - PSpice Model
Simulation model

VCA822 TINA-TI Reference Design (Rev. B)

SBOC289B.TSC (40 KB) - TINA-TI Reference Design
Simulation model

VCA822 TINA-TI Spice Model (Rev. A)

SBOM315A.ZIP (11 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 14 Ultra Librarian
VSSOP (DGS) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos