封裝資訊
封裝 | 針腳 SOIC (D) | 14 |
操作溫度範圍 (°C) -55 to 125 |
包裝數量 | 運送業者 2,500 | LARGE T&R |
CD74HCT125 的特色
- LSTTL input logic compatible
- VIL(max) = 0.8V, VIH(min) = 2V
- CMOS input logic compatible
- II ≤ 1µA at VOL, VOH
- Buffered inputs
- 4.5V to 5.5V operation
- Wide operating temperature range: -55°C to +125°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
CD74HCT125 的說明
This device contains four independent buffers with 3-state outputs. Each gate performs the Boolean function Y = A in positive logic.