封裝資訊
封裝 | 針腳 SOIC (DW) | 20 |
操作溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送業者 2,000 | LARGE T&R |
SN74LV541A 的特色
- Operation of 2-V to 5.5-V V CC
- Max t pd of 6 ns at 5 V
- Typical V OLP (output ground bounce) < 0.8 V at V CC = 3.3 V, T A = 25°C
- Typical V OHV (output V OH undershoot) > 2.3 V at V CC = 3.3 V, T A = 25°C
- Support mixed-mode voltage operation on all ports
- I off supports partial-power-down mode operation
- Latch-up performance exceeds 250 mA per JESD 17
SN74LV541A 的說明
The SN74LV541A device is an octal buffer/driver designed for 2-V to 5.5-V V CC operation.