封裝資訊
封裝 | 針腳 SOT-23 (DBV) | 5 |
操作溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送業者 250 | SMALL T&R |
SN74LVC1G06 的特色
- ESD Protection Exceeds JESD 22
- 2000-V Human Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
- Available in the Texas Instruments
NanoFree™ Package - Supports 5-V VCC Operation
- Input and Open-Drain Output Accept
Voltages up to 5.5 V - Maximum tpd of 4.5 ns at 3.3 V at 125°C
- Low Power Consumption, 10-µA Maximum ICC
- ±24-mA Output Drive at 3.3 V for open-drain devices
- Ioff Supports Partial-Power-Down Mode and Back-Drive Protection
- Latch-Up Performance Exceeds 100 mA Per
JESD 78, Class II - Can Be Used For Up or Down Translation
- Schmitt Trigger Action on All Ports
SN74LVC1G06 的說明
This single inverter buffer and driver is designed for 1.65-V to 5.5-V VCC operation.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
The output of the SN74LVC1G06 device is open-drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.
This device is fully specified for partial-power-down applications using Ioff.The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.