封裝資訊
封裝 | 針腳 SOT-23 (DBV) | 6 |
操作溫度範圍 (°C) -40 to 125 |
包裝數量 | 運送業者 250 | SMALL T&R |
SN74LVC2GU04 的特色
- Available in the Texas Instruments NanoFree Package
- Supports 5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Max tpd of 3.7 ns at 3.3 V
- Low Power Consumption, 10-µA Max ICC
- ±24-mA Output Drive at 3.3 V
- Typical VOLP (Output Ground Bounce)
<0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (Output VOH
Undershoot)
>2 V at VCC = 3.3 V, TA = 25°C - Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
- Can Be Used as a Down Translator to Translate Inputs From a Max of 5.5 V Down to the VCC Level
- Unbuffered Outputs
- Latch-Up Performance Exceeds 100 mA Per
JESD 78, Class II - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
SN74LVC2GU04 的說明
This dual inverter is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC2GU04 device contains two inverters with unbuffered outputs and performs the Boolean function Y = A.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.