封裝資訊
封裝 | 針腳 SOIC (DW) | 20 |
操作溫度範圍 (°C) 0 to 70 |
包裝數量 | 運送業者 2,000 | LARGE T&R |
SN74S1053 的特色
- Designed to Reduce Reflection Noise
- Repetitive Peak Forward Current to 200mA
- 16-Bit Array Structure Suited for Bus-Oriented Systems
- Package Options Include Plastic Small-Outline Packages and Standard Plastic 300-mil DIPs
SN74S1053 的說明
This Schottky barrier diode bus-termination array is designed to reduce reflection noise on memory bus lines. This device consists of a 16-bit high-speed Schottky diode array suitable for clamping to VCC and/or GND.
The SN74S1053 is characterized for operation from 0°C to 70°C.