Systems of the Future, Today![]() In an emerging networked society which demands ever increasing levels of system performance, versatility and functionality, the ability to implement new system architectures is essential. To meet these challenges, designers will soon be able to develop single-chip solutions using TI's advanced Timeline Technology which will offer the industry's most comprehensive portfolio of ASIC-based customizable digital signal processors(cDSP-TM), memories, mixed-signal functions and end equipment-specific cores. To address the increasing integration and bandwidth requirements of telecommunications and high performance computing applications, TI�s ASIC family will support microprocessor speeds in excess of 500 MHz and gigabit-per-second interfaces. To achieve these levels of integration cost-effectively, these ASIC products will deliver benchmark densities, system cores, innovative design methodologies and world-class manufacturing.
|