36-pin (YBG) package image

BQ25960YBGR ACTIVE

I2C controlled 1-cell 8-A switched cap parallel battery charger with bypass and dual-input selector

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YBG) | 36
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the BQ25960

  • 98.1% peak efficiency switched cap parallel charger supporting 8-A fast charge
  • Patent pending dual phase switched cap architecture optimized for highest efficiency
    • Input voltage is 2x battery voltage
    • Output current is 2x of input current
    • Reduces power loss across input cable
  • Integrated 5-A Bypass Mode fast charge
    • 21-mΩ Rdson charging path resistance to support 5-A input and 5-A output charging current
  • Dual-input power mux controller for source selection during fast charging and USB On-The-Go (OTG)/ reverse TX Mode
  • Support wide range of input voltage

    • Up to 12.75-V operational input voltage

    • Maximum 40-V input voltage with optional external ACFET and 20-V without external ACFET

  • Parallel charging with synchronized dual BQ25960 operations for up to 13-A charging current

  • Integrated programmable protection features for safe operation
    • Input overvoltage protection (BUSOVP) and battery overvoltage protection (BATOVP)
    • Input overcurrent protection (BUSOCP) and battery overcurrent protection (BATOCP)
    • Output overvoltage protection (VOUTOVP)
    • Input undercurrent protection (BUSUCP) and input reverse-current protection (BUSRCP) to detect adapter unplug and prevent boost-back
    • Battery and connector temperature monitoring (TSBAT_FLT and TSBUS_FLT)
    • Junction overtemperature protection (TDIE_FLT)
  • Programmable settings for system optimization
    • Interrupts and interrupt masks
    • ADC readings and configuration
    • Alarm functions for host control

  • Integrated 16-bit ADC for voltage, current, and temperature monitoring

Description for the BQ25960

The BQ25960 is a 98.1% peak efficiency, 8-A battery charging solution using switch capacitor architecture for 1-cell Li-ion battery. The switched cap architecture allows the cable current to be half the charging current, reducing the cable power loss, and limiting temperature rise. The dual-phase architecture increases charging efficiency and reduces the input and output cap requirements. When used with a main charger such as BQ2561x or BQ2589x, the system enables full charging cycle from trickle charge to termination with low power loss at Constant Current (CC) and Constant Voltage (CV) Mode.

The BQ25960 supports 5-A Bypass Mode charge (previously called battery switch charge) through internal MOSFETs. The Rdson in Bypass Mode charging path is 21 mΩ for high-current operation. The integrated Bypass Mode allows backward compatibility of 5-V fast charging adapter to charge 1-cell battery.

The device supports dual input configuration through integrated mux control and driver for external N-FETs. It also allows single input with no external N-FET or single N-FET.

The device integrates all the necessary protection features to support safe charging, including input overvoltage and overcurrent protection, output overvoltage and overcurrent protection, input undercurrent and reverse-current protection, temperature sensing for the battery and cable, and junction overtemperature protection in both Switched Cap and Bypass Mode.

The device includes a 16-bit analog-to-digital converter (ADC) to provide VAC voltage, bus voltage, bus current, output voltage, battery voltage, battery current, input connector temperature, battery temperature, junction temperature, and other calculated measurements needed to manage the charging of the battery from the adapter, or wireless input, or power bank.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more