20-pin (PW) package image

SN74CBT3244PWR OBSOLETE

5-V, 1:1 (SPST), 8-channel general-purpose FET bus switch with 2 control inputs

OBSOLETE Custom reel may be available
SN74CBT3244PWR is no longer in production
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
SN74CBT3244CPWR ACTIVE 5-V, 1:1 (SPST), 8-channel FET bus switch with –2-V undershoot protection and 2 control inputs

Pricing

Qty Price (USD)
1 99 $0.571
100 249 $0.388
250 999 $0.299
1,000 + 99,999,999 $0.199

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74CBT3244PW NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 70 | TUBE
Inventory
Qty | Price (USD) 1ku | $0.438 1 99 $1.082 100 249 $0.832 250 999 $0.613 1,000 + 99,999,999 $0.438

Export classification

*For reference only

  • US ECCN: EAR99

More SN74CBT3244 information

Packaging information

Package | Pins TSSOP (PW) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the SN74CBT3244

  • High-Bandwidth Data Path (Up to 200 MHz)
  • Control Inputs Can Be Driven by TTL or 5-V/3.3-V
    CMOS Outputs
  • Low and Flat ON-State Resistance (ron)
    Characteristics Over Operating Range
    (ron= 5 Ω Typical)
  • Bidirectional Data Flow With Near-Zero
    Propagation Delay
  • Low Input/Output Capacitance Minimizes Loading
    and Signal Distortion
    (Cio(OFF) = 6 pF Typical)
  • Low Power Consumption (ICC = 50 µA Maximum)
  • VCC Operating Range From 4.5 V to 5 V
  • Data I/Os Support 0- to 5-V Signaling Levels (0.8
    V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, 3.3 V, 5 V)
  • Standard ’244-Type Pinout

Description for the SN74CBT3244

The SN74CBT3244 device provides eight bits of high-speed TTL-compatible bus switching. The SOIC, SSOP, TSSOP, and TVSOP packages provide a standard ’244 device pinout. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay. The device is organized as two 4-bit low-impedance switches with separate output-enable (OE) inputs.

Pricing

Qty Price (USD)
1 99 $0.571
100 249 $0.388
250 999 $0.299
1,000 + 99,999,999 $0.199

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

SN74CBT3244PW NOT RECOMMENDED FOR NEW DESIGNS
Package qty | Carrier 70 | TUBE
Inventory
Qty | Price (USD) 1ku | $0.438 1 99 $1.082 100 249 $0.832 250 999 $0.613 1,000 + 99,999,999 $0.438

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more