Packaging information
Package | Pins LCCC (FK) | 20 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 55 | TUBE |
Features for the TIBPAL16R4-30M
- High-Performance Operation:
Propagation Delay
C Suffix . . . 25 ns Max
M Suffix . . . 30 ns Max - Functionally Equivalent, but Faster Than PAL16L8A, PAL16R4A,
PAL16R6A, and PAL16R8A - Power-Up Clear on Registered Devices (All Register Outputs Are
Set High, but Voltage Levels at the Output Pins Go Low) - Package Options Include Both Plastic and Ceramic Chip Carriers
in Addition to Plastic and Ceramic DIPs - Dependable Texas Instruments Quality and Reliability
IMPACT is a trademark of Texas Instruments.
PAL is a registered trademark of Advanced Micro Devices Inc.
Description for the TIBPAL16R4-30M
These programmable array logic devices feature high speed and functional equivalency when compared with currently available devices. These IMPACT™ circuits combine the latest Advanced Low-Power Schottky technology with proven titanium-tungsten fuses to provide reliable, high-performance substitutes for conventional TTL logic. Their easy programmability allows for quick design of custom functions and typically results in a more compact circuit board. In addition, chip carriers are available for further reduction in board space.
The TIBPAL16 C series is characterized from 0°C to 75°C. The TIBPAL16 M series is characterized for operation over the full military temperature range of 55°C to 125°C.