PMP23223

Smart isolated gate driver with bias supply reference design

PMP23223

Design files

Overview

This reference design demonstrates the combination of UCC21732 gate driver with a UCC14xxx series bias supply. This design can be used to drive a variety of power switches, including connecting directly to a Wolfspeed Silicon Carbide (SiC) field-effect transistor (FET) module. This reference design can serve as either a high-side or low-side driver, or it can be tested with a capacitive imitation load.

UCC14240-Q1, UCC14141-Q1, and UCC14341-Q1 are all drop-in replacements for the integrated bias supply, each with a different target input voltage and output power.

UCC14xxx-Q1 information:

  • UCC14240-Q1
    • Isolation: Basic
    • Input voltage (V): 24 (21 to 27)
    • Output voltage (V): 25 (18 to 25)
    • Power output (W): 2
  • UCC14141-Q1
    • Isolation: Reinforced
    • Input voltage (V): 12 (10.8 to 13.2)
      (8 to 18 for wide range)
    • Output voltage (V): 25 (18 to 25)
    • Power output (W): 1.5; 1 for wide range
  • UCC14341-Q1
    • Isolation: Reinforced
    • Input voltage (V): 15 (13.5 to 16.5)
    • Output voltage (V): 25 (18 to 25)
    • Power output (W): 1.5

Features
  • +18-V and -4-V, 1.5-W isolated bias supply
  • Drives a variety of power switches
  • 10-A source and sink gate drive strength
  • Adjustable desaturation protection
  • Isolated analog sense
Output voltage options PMP23223.1
Vin (Min) (V) 18
Vin (Max) (V) 24
Vout (Nom) (V) 22
Iout (Max) (A) .068
Output Power (W) 1.496
Isolated/Non-Isolated Isolated
Input Type DC
Topology Other

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT283.PDF (2507 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMAI7.PDF (364 K)

Detailed schematic diagram for design layout and components

TIDMAI8.PDF (159 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMAI9.PDF (243 K)

Detailed overview of design layout for component placement

TIDMAJ1.ZIP (1294 K)

Files used for 3D models or 2D drawings of IC components

TIDCG77.ZIP (177 K)

Design file that contains information on physical board layer of design PCB

TIDMAJ0.PDF (722 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Isolated gate drivers

UCC217105.7kVrms ±10A, single-channel-isolated gate driver with OC detection, internal clamp for IGBT/SiC

Data sheet: PDF | HTML
Isolated gate drivers

UCC21710-Q1Automotive 5.7kVrms 10A single-channel isolated gate driver with overcurrent protection for IGBT/SiC

Data sheet: PDF | HTML
Isolated gate drivers

UCC217325.7kVrms, ±10A single-channel isolated gate driver with 2-level turn off for IGBT/SiC FETs

Data sheet: PDF | HTML
Isolated gate drivers

UCC21732-Q1Automotive 5.7-kVrms ±10A single-channel isolated gate driver with 2-level turn off for IGBT/SiCFETs

Data sheet: PDF | HTML
Isolated gate drivers

UCC21736-Q1Automotive 5.7kVrms, ±10A isolated single-channel gate driver with active short circuit for IGBT/SiC

Data sheet: PDF | HTML
Isolated gate drivers

UCC21739-Q1Automotive 3kVrms, ±10A single-channel isolated gate driver w/ isolated analog sensing for IGBT/SiC

Data sheet: PDF | HTML
Isolated gate drivers

UCC217505.7kVrms ±10A, single-channel isolated gate driver w/ DESAT & internal miller clamp for IGBT/SiCFETs

Data sheet: PDF | HTML
Isolated gate drivers

UCC21750-Q1Automotive 5.7kVrms, ±10A single-channel isolated gate driver w/ DESAT & internal clamp for IGBT/SiC

Data sheet: PDF | HTML
Isolated gate drivers

UCC21759-Q1Automotive 3.0kVrms, ±10A single-channel isolated gate driver w/ DESAT & internal clamp for IGBT/SiC

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC14130-Q1Automotive, 1.5-W, 12-Vin to 15-Vin, 12-Vout to 15-Vout high-density > 3-kVRMS isolated DC/DC module

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC14131-Q1Automotive, 1.5-W, 12-V to 15-V VIN, 12-V to 15-V VOUT high-density >5-kVRMS isolated DC/DC mo

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC14141-Q1Automotive, 1.5-W, 12-V VIN, 25-V VOUT high-density >5-kVRMS isolated DC/DC module

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC14240-Q1Automotive, 2.0-W, 24-Vin, 25-Vout high-density > 3-kVRMS isolated DC/DC module

Data sheet: PDF | HTML
Isolated power modules (integrated transformer)

UCC14341-Q1Automotive, 1.5-W, 15-Vin, 25-Vout high-density > 5-kVRMS isolated DC/DC module

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B84-Q1Automotive 150-mA, 40-V, low-dropout (LDO) linear regulator with enable and fast transient response

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Technical article How silicon carbide helps maximize efficiency in renewable energy systems PDF | HTML Jan. 04, 2024
Test report Smart Isolated Gate Driver With Bias Supply Reference Design PDF | HTML May 19, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos