TIDA-01163
Multi-band RF Sampling Receiver Reference Design
TIDA-01163
Overview
The RF sampling receiver captures signals directly in the radio frequency (RF) band. In a multi-band application the desired signals are not very wide band but they are spaced far apart within the spectrum. The reference design captures signals in different RF bands and digitally down-converts them to baseband.
The reference design showcases the ADC32RF80 dual channel, 14-bit, 3-GSPS RF sampling telecom receiver. The device includes two digital down converters (DDC) per channel. The DDC offers decimation values from 8 to 32 and includes a 16-bit numerically controlled. With the high sampling rate of the ADC32RF80 the reference design captures a large swatch of RF spectrum which contains signals in multiple bands and potentially undesired interferers. The DDC independently mixes the desired bands to digital baseband. Decimation reduces the output data rate to a lower level and provides digital filtering around the desired band to eliminate interference and to improve signal-to-noise ratio performance. This feature is critical for high end telecommunication receivers that require high dynamic range.
Features
- Digital down converter with decimation solution
- Interference avoidance configuration
- Low noise, high dynamic range RF sampling receiver solution
- Low-phase noise clocking solution for RF sampling ADC
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.