TIDC-BLE-METER-READING

Bluetooth Low Energy for Energy Monitoring Reference Design

TIDC-BLE-METER-READING

Design files

Overview

The TIDC-BLE-METER-READING reference design focuses on an application for reading an energy monitor device over a Bluetooth® low energy (BLE) link using the SimpleLink™ CC2650 multi-standard wireless MCU and corresponding SensorTag module. The module is then connected to the hardware (with a minor modification) from the design TIDM-3OUTMSTSTRP as the metering data source. This reference design also includes an Android application that functions as a remote reader and control terminal.

Features
  • Reading of the energy monitor's parameters with Bluetooth Low Energy link
  • Simple creation of Bluetooth Smart profile
  • Interface to energy monitoring device via UART
  • Contains our SimpleLink ultra-low-power wireless microcontroller, MSP430 microcontroller and low-voltage, low-power 7-channel transistor array
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA18.PDF (2585 K)

Reference design overview and verified performance test data

TIDRG11.PDF (61 K)

Detailed schematic diagram for design layout and components

TIDRG12.ZIP (453 K)

Detailed schematic diagram for design layout and components

TIDRG13.PDF (46 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRG14.ZIP (214 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRG15.PDF (74 K)

Detailed overview of design layout for component placement

TIDRG16.ZIP (589 K)

Detailed overview of design layout for component placement

TIDRG19.ZIP (846 K)

Files used for 3D models or 2D drawings of IC components

TIDCAN3.ZIP (145 K)

Design file that contains information on physical board layer of design PCB

TIDCAN0.ZIP (329 K)

Design file that contains information on physical board layer of design PCB

TIDRG17.PDF (527 K)

PCB layer plot file used for generating PCB design layout

TIDRG18.ZIP (216 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Arm Cortex-M4 MCUs

TM4C1294NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
ESD protection diodes

TPD1E10B0612-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS77050-mA, 10-V, low-IQ, low-dropout voltage regulator

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS7961-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2650SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Low-side switches

ULN2003LV8V, 7-ch NMOS array low-side driver

Data sheet: PDF | HTML
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML

Start development

Software

Code example or demo

TIDCAH5 TIDC-BLE-METER-READING Code Examples

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Bluetooth Low Energy for Energy Monitoring Design Guide Jun. 18, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos