TIDEP0040

Software Defined Radio (SDR) OMAPL-138-based Hardware & Software Reference Design

TIDEP0040

Design files

Overview

Software Defined Radio (SDR) is a popular application within the wireless infrastructure market.  This hardware reference design, leveraging the real time signal processing of the TI DSP and its Universal Parallel Port (uPP), along with TI ADC and DAC, offers SDR algorithm developers a quick platform to enable quick development and demonstration of algorithms and solutions.

Features
  • Offers a Software Defined Radio (SDR) platform is based on the MityDSP-L138F System on Module (SOM) from Critical Link, LLC that provides a hardware and software framework designed to accelerate the development  of SDR applications.
  • Includes both a Xilinx Spartan 6 FPGA and a TI OMAP-L138 dual core processor, as part of Critical Link’s production-ready MityDSP-L138F System on Module (SOM).
  • Offers Source design files for the base Industrial Input and Output card, the ADC board, and the DAC board
  • Offers an easy interface to OMAP-L138-based SOM.
  • Offers ARM based GUI software.
  • Offers sample uPP software.
  • Supports standard peripherals supported including ENET, USB, SATA and LCD

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA84.PDF (151 K)

Reference design overview and verified performance test data

TIDRFU7.PDF (241 K)

Detailed schematic diagram for design layout and components

TIDRFU8.PDF (211 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFU9.PDF (617 K)

Detailed overview of design layout for component placement

TIDRFV0.ZIP (16814 K)

Files used for 3D models or 2D drawings of IC components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS54305.5V to 36V Input, 3A, 500kHz Step-Down Converter

Data sheet: PDF | HTML
Arm-based processors

OMAP-L138Low power C674x floating-point DSP + Arm9 processor - up to 456MHz

Data sheet: PDF | HTML
Audio DACs

DSD1791113dB SNR Stereo Audio DAC (H/W Control)

Data sheet: PDF
Audio op amps

OPA2134SoundPlus™ Audio Operational Amplifier with Low Distortion, Low Noise and Precision

Data sheet: PDF | HTML
Ethernet PHYs

TLK100Industrial Ethernet PHY

Data sheet: PDF
HDMI, DisplayPort & MIPI ICs

TFP410165-MHz TMDS DVI transmitter/serializer & Panelbus™ integrated circuit

Data sheet: PDF | HTML
Isolated CAN transceivers

ISO1050Isolated 5-V CAN transceiver

Data sheet: PDF | HTML
RS-232 transceivers

TRS232E5-V dual channel 250kbps RS-232 line driver/receiver with +/-9V output & +/-15-kV IEC-ESD protection

Data sheet: PDF | HTML
Supervisor & reset ICs

TLV8033-pin voltage supervisor (reset IC) with active-low & open-drain reset

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS2041B0.5A loading, ±25% ILIMIT accuracy, 2.7-5.5V, 70mΩ USB power switch, active-low

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Software Defined Radio (SDR) OMAPL-138-Based Reference Platform Design Guide Jun. 26, 2015
Technical article Designing an EMC-compliant interface to motor position encoders – Part 6 PDF | HTML Nov. 20, 2015

Related design resources

Hardware development

EVALUATION BOARD
ADS5562EVM ADS5562 16-Bit, 80-MSPS Analog-to-Digital Converter Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos