TIDM-TM4C129XGATEWAY

Secure IoT Gateway Reference Design for Bluetooth® Low Energy, Wi-Fi® and Sub-1 GHz Nodes

TIDM-TM4C129XGATEWAY

Design files

Overview

A system example demonstrating how to build a secure cloud-connected IoT gateway allowing access and control of the multiple wireless nodes.  The reference design utilizes the TM4C12x, TM4C123x, TRF7970A and RF430CL330H, as well as the SimpleLink™ Wi-Fi® CC3100, Bluetooth® low energy CC2650 and Sub-1GHz CC1310 wireless microcontrollers (MCUs) development hardware and software suite for ease of development and quick time to market.

Features
  • Exosite-based secure cloud connected mid-range multi-protocol IoT gateway solution using TM4C129Ex MCU, which connects Wi-Fi, Bluetooth low energy  and Sub 1-GHz-based nodes to the cloud
  • Supported nodes include Wi-Fi-based stepper motor control, Bluetooth low energy SensorTag, Bluetooth low energy slave node and Sub-1 GHz slave nodes
  • Connection between nodes and gateway using NFC-based secure out-of-band pairing. Secure data communication between nodes and gateway using hardware crypto blocks
  • Secure cloud connection using TI-RTOS NDK and WolfSSL stack
  • TI-RTOS is used for task scheduling and peripheral access
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBY2A.PDF (3350 K)

Reference design overview and verified performance test data

TIDRNU0.ZIP (881 K)

Detailed schematic diagram for design layout and components

TIDRNU1.PDF (430 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNU2.ZIP (394 K)

Detailed overview of design layout for component placement

TIDRNU4.ZIP (5978 K)

Files used for 3D models or 2D drawings of IC components

TIDCCP2.ZIP (1308 K)

Design file that contains information on physical board layer of design PCB

TIDRNU3.ZIP (2508 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Arm Cortex-M4 MCUs

TM4C123GH6PM32-bit Arm Cortex-M4F based MCU with 80 -MHz, 256 -KB Flash, 32 -KB RAM, 2 CAN, RTC, USB, 64-Pin

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1294NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
ESD protection diodes

TPD4S012Quad 0.8-pF, 5.5-V, ±10-kV ESD protection diode with 15-V tolerant Vbus for USB Interface<

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS736400mA high-accuracy ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7371A ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7961-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2650SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Other wireless products

RF430CL330HDynamic Dual Interface NFC Transponder

Data sheet: PDF | HTML
Other wireless products

TRF7970AMulti-Protocol Fully Integrated 13.56-MHz NFC / RFID Transceiver IC

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1310SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS20522-ch, 0.5A loading, 0.9A ILIMIT, 2.7-5.5V, 80mΩ USB power switch, active-high

Data sheet: PDF
Wi-Fi products

CC3100SimpleLink™ 32-bit Arm Cortex-M3 Wi-Fi® wireless network processor

Data sheet: PDF | HTML

Start development

Software

Support software

TIDCEG9 Secure Cloud Connected IoT Gateway Reference Design Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Secure IoT Gateway Ref Design for Bluetooth Low Energy, Wi-Fi and Sub-1GHz Nodes (Rev. A) Sep. 15, 2016

Related design resources

Hardware development

EVALUATION BOARD
CC3100BOOST SimpleLink™ Wi-Fi® CC3100 wireless network processor BoosterPack™ plug-in module DLP-7970ABP TRF7970A NFC transceiver BoosterPack™ plug-in module DLP-RF430BP Dynamic Dual Interface NFC Transponder Booster Pack DRV8833EVM DRV8833 Evaluation Module EK-TM4C123GXL ARM® Cortex®-M4F Based MCU TM4C123G LaunchPad™ Evaluation Kit EK-TM4C129EXL ARM® Cortex®-M4F-Based MCU TM4C129E Crypto Connected LaunchPad™ for IoT Applications
DAUGHTER CARD
CC2650EMK SimpleLink™ CC2650 Evaluation Module Kit
INTERFACE ADAPTER
BOOST-CCEMADAPTER EM Adapter BoosterPack

Reference designs

REFERENCE DESIGN
TIDM-TM4C123XSUB1GHZ Sub-1 GHz–Enabled IoT Node on High-Performance Microcontroller Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos