MSP-PMBUS

Biblioteca de software PMBus para MCU MSP

MSP-PMBUS

Descargas

Información general

The MSP Power Management Bus (PMBus) embedded software library is a free C library for enabling PMBus master implementation on MSP microcontrollers that have eUSCI/USCI serial communication peripherals. In addition, the library supports alert response (for host notification in the presence of fault), control line (for turning the slave device on/off), and Packet Error Checking (PEC).

The PMBus specification is an industry-wide standard that can be viewed as a step toward unifying communication standards for power conversion and digital power-management devices. It was developed by the PMBus Implementers Forum (PMBus-IF). The standard uses the widely accepted Inter-Integrated Circuit (I2C) communication protocol for the hardware interface. A number of additional features serve to enhance the basic I2C communication protocol. The PMBus standard is also considered to be an extension to the System Management Bus (SMBus) protocol that was popularized by the SBS Implementers Forum for battery systems.

  • Full C-code library for PMBus master implementation
  • High-level function calls following PMBus 1.2 specification
  • PMBus library code example for IAR® Embedded Workbench and Code Composer Studio (CCS)
  • Basic PMBus communication
  • PMBus with SMALERT
  • PMBus with device on/off through CONTROL line

Descargar Ver vídeo con transcripción Video

Empiece

  1. Download the MSP-PMBUS Software Package for MSP MCUs
  2. Read the MSP PMBUS user's guide

Descargas

Controlador o biblioteca

MSP-PMBUS PMBus Software Library for MSP MCUs

Productos y hardware compatibles

Productos y hardware compatibles

Productos
Convertidores de CC/CC
TPS544C20 Convertidor reductor SWIFT™ síncrono de 4.5 V a 18 V y 30 A con programación y monitorización PMBus
Low-power MCUs
MSP430FR5962 MCU de 16 MHz con 128 KB FRAM, 8 KB SRAM, acelerador de baja potencia, AES, 12 bit ADC, DMA y 76 E/S MSP430FR5964 MCU de 16 MHz con 256 KB FRAM, 8 KB SRAM, AES, 12 bit ADC, comparador, DMA, UART/SPI/I2C, temporizad MSP430FR5969-SP Microcontrolador de señal mixta reforzado contra la radiación MSP430FR5992 MCU de 16 MHz con 128 KB Flash, 8 KB SRAM, 12 bit ADC, comparador, I2C/SPI/UART, multiplicador HW MSP430FR59941 MCU de 16 MHz con 256 KB FRAM, 8 KB SRAM, LEA, AES, 12 bit ADC, comparador, DMA, 68 E/S, eUSCI
MCU de detección
MSP430FR2532 MCU táctil capacitivo con 8 E/S táctiles (8 sensores), 8 KB FRAM, 1 KB SRAM, 15 E/S y ADC de 10 bits MSP430FR2533 MCU táctil capacitivo con 16 E/S táctiles (24 sensores), 16 KB FRAM, 2 KB SRAM, 19 E/S y ADC de 10 b MSP430FR2632 MCU táctil capacitiva con 8 E/S táctiles (16 sensores), 8 KB FRAM, 2 KB SRAM, 15 E/S, ADC de 10 bits MSP430FR5989-EP Microcontrolador ULP de 16 MHz con 128 KB FRAM, 2 KB SRAM, 48 E/S, ADC12, Scan IF, AES
Examinar Opciones de descarga

MSP-PMBUS PMBus Software Library for MSP MCUs

close
Última versión
Versión: 1.00.00.00
Fecha de publicación: 6/05/2015

MSP PMBus Library package

Suma de comprobación SHA-256
Productos
Convertidores de CC/CC
TPS544C20 Convertidor reductor SWIFT™ síncrono de 4.5 V a 18 V y 30 A con programación y monitorización PMBus
Low-power MCUs
MSP430FR5962 MCU de 16 MHz con 128 KB FRAM, 8 KB SRAM, acelerador de baja potencia, AES, 12 bit ADC, DMA y 76 E/S MSP430FR5964 MCU de 16 MHz con 256 KB FRAM, 8 KB SRAM, AES, 12 bit ADC, comparador, DMA, UART/SPI/I2C, temporizad MSP430FR5969-SP Microcontrolador de señal mixta reforzado contra la radiación MSP430FR5992 MCU de 16 MHz con 128 KB Flash, 8 KB SRAM, 12 bit ADC, comparador, I2C/SPI/UART, multiplicador HW MSP430FR59941 MCU de 16 MHz con 256 KB FRAM, 8 KB SRAM, LEA, AES, 12 bit ADC, comparador, DMA, 68 E/S, eUSCI
MCU de detección
MSP430FR2532 MCU táctil capacitivo con 8 E/S táctiles (8 sensores), 8 KB FRAM, 1 KB SRAM, 15 E/S y ADC de 10 bits MSP430FR2533 MCU táctil capacitivo con 16 E/S táctiles (24 sensores), 16 KB FRAM, 2 KB SRAM, 19 E/S y ADC de 10 b MSP430FR2632 MCU táctil capacitiva con 8 E/S táctiles (16 sensores), 8 KB FRAM, 2 KB SRAM, 15 E/S, ADC de 10 bits MSP430FR5989-EP Microcontrolador ULP de 16 MHz con 128 KB FRAM, 2 KB SRAM, 48 E/S, ADC12, Scan IF, AES

Información de la versión

The MSP PMBus Library is a royalty-free set of API's that provide support for master protocols in a PMBus communication system.

Novedades

  • Initial version

Recursos de diseño

Desarrollo de software

Controlador o biblioteca
MSP-IQMATHLIB Biblioteca matemática de punto fijo para MSP MSPMATHLIB Biblioteca matemática de punto flotante para MSP430
IDE, configuración, compilador o depurador
ENERGYTRACE Tecnología EnergyTrace ULPADVISOR Asesor de ULP (potencia ultrabaja)

Desarrollo de hardware

Kit de desarrollo
MSP-EXP430FR5969 Kit de desarrollo LaunchPad™ MSP430FR5969 MSP-TS430DA38 MSP-TS430DA38 - Placa de desarrollo destino de 38 pines para MCU MSP430F2x y MSP430G2x MSP-TS430DL48 MSP-TS430DL48 - Placa de desarrollo destino de 48 pines para MCU MSP430F4x MSP-TS430DW28 MSP-TS430DW28 - Placa de desarrollo destino de 28 pines para MCU MSP430F1x y MSP430F2x MSP-TS430PEU128 MSP-TS430PEU128 - Placa de desarrollo destino de 128 pines para MCU MSP430F6x MSP-TS430PM64A MSP-TS430PM64A - Placa de desarrollo destino de 64 pines para MCU MSP430F4x MSP-TS430PM64D Placa de desarrollo destino - 64 pines - para MCU MSP430FR2x/4x MSP-TS430PM64F MSP-TS430PM64F - Placa de desarrollo destino FRAM de 64 pines para MSP430 (microcontroladores no inc MSP-TS430PN80A MSP-TS430PN80A - Placa de desarrollo destino de 80 pines para MCU MSP430F5x MSP-TS430PN80USB MSP-TS430PN80USB - Placa de desarrollo destino de 80 pines para MCU MSP430F5x MSP-TS430PW14 MSP-TS430PW14 - Placa de desarrollo destino de 14 pines para MCU MSP430F2x y MSP430G2x MSP-TS430PW24 MSP-TS430PW24 - Placa de desarrollo destino de 24 pines para MCU MSP430AFEx MSP-TS430PW28 MSP-TS430PW28 - Placa de desarrollo destino de 28 pines para MCU MSP430F1x y MSP430F2x MSP-TS430PW28A MSP-TS430PW28A - Placa de desarrollo destino de 28 pines para MCU MSP430F2x y MSP430G2x MSP-TS430PZ100 MSP-TS430PZ100 - Placa de desarrollo destino de 100 pines para MCU MSP430F4x MSP-TS430PZ100A Placa destino de 100 pines MSP430 (diagrama de interconexión A) MSP-TS430PZ100D MSP-TS430PZ100D - Placa de desarrollo destino de 100 pines para MCU MSP430FRxx FRAM MSP-TS430QFN23X0 MSP-TS430QFN23x0 - Placa de desarrollo destino de 40 pines para MCU MSP430F2x MSP-TS430RGC64C MSP-TS430RGC64C - Placa de desarrollo destino de 64 pines para MCU MSP430F5x MSP-TS430RGZ48B Placa destino de solo 48 pines MSP430F534x MSP-TS430RGZ48C MSP-TS430RGZ48C - Placa de desarrollo destino de 48 pines para MCU MSP430FRxx FRAM MSP-TS430RHA40A MSP-TS430RHA40A- Placa de desarrollo destino de 40 pines para MCU MSP430FRxx FRAM MSP-TS430RHB32A MSP-TS430RHB32A - Placa de desarrollo destino de 32 pines para MCU MSP430i2x MSP-TS430RSB40 MSP-TS430RSB40 - Placa de desarrollo destino de 40 pines para MCU MSP430F5x

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.