Start your general purpose development using target board for MSP430F2xx and MSP430G2xx MCUs
MSP-TS430DA38 — MSP-TS430DA38 - Placa de desarrollo destino de 38 pines para MCU MSP430F2x y MSP430G2x
MSP430 MCU does not come with this kit. To sample the compatible devices, please search your part number on TI.com, or select the related MCU after adding this tool to the TI Store cart.
MSP-TS430DA38 — MSP-TS430DA38 - Placa de desarrollo destino de 38 pines para MCU MSP430F2x y MSP430G2x
MSP-GANG-SOFTWARE — MSP-GANG Software
Productos y hardware compatibles
Productos
Low-power MCUs
MCU de detección
MCU de iluminación y carrocería automotriz
MCU de uso general
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
MSP-GANG-SOFTWARE — MSP-GANG Software
MSP-GANG Installer 1.03.09.00
Productos
Low-power MCUs
MCU de detección
MCU de iluminación y carrocería automotriz
MCU de uso general
Desarrollo de hardware
Kit de desarrollo
Placa de evaluación
Documentación
MSP-GANG Manifest
Información de la versión
The MSP Gang Programmer is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical flash or FRAM devices at the same time. The MSP Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the user to fully customize the process.
The MSP Gang Programmer is provided with an expansion board, called the Gang Splitter, that implements the interconnections between the MSP Gang Programmer and multiple target devices. Eight cables are provided that connect the expansion board to eight target devices (via JTAG or Spy-Bi-Wire connectors). The programming can be done with a PC or as a standalone device. A PC-side Graphical User Interface is also available and is DLL-based.
Features:
- Quickly and reliably program Flash or FRAM-based MSP devices via an RS-232 or USB interface
- Several programming modes:
- Interactive Mode Programming while connected to PC using the MSP GANG Programmer GUI
- Program from Image: An image can be stored, which contains configuration options and code files. This allows users to program MSP devices standalone, without a PC
- Programming from Script: Enables developers to automate more complicated programming procedures.
- Intuitive GUI for configuring, programming and testing production setup
- SD Card slot for storing images
- LCD screen for easy programming without a PC
- Supports up to 8 targets simultaneously
- Supports MSPM0/MSP430/MSP432 devices
Novedades
- Added low-power mode debug support for MSPM0