SIMPLELINK-CC32XX-SDK

Kit de desarrollo de software (SDK) CC32xx para SimpleLink™ Wi-Fi®

SIMPLELINK-CC32XX-SDK

Descargas

Información general

The SimpleLink™ Wi-Fi® CC32XX SDK contains drivers for the CC3220 and CC3235 programmable MCU and documentation needed to use the solution. It also contains the flash programmer, a command line tool for flashing software, configuring network and software parameters (SSID, access point channel, network profile, etc.), system files, and user files (certificates, web pages, etc). This SDK can be used with TI's SimpleLink Wi-Fi CC3220 and CC3235 Launchpad™ Development Kits.

The SDK has a variety of support offerings. All sample applications (HTTP, MQTT, Matter, provisioning, and more) in the SDK are supported on the integrated Cortex™-M4 with CCS IDE and no RTOS. In addition, a few of the applications support IAR, Free RTOS, and TI RTOS.

Funciones
  • 802.11 a/b/g/n: 2.4 and 5GHz
  • 2.4GHz Bluetooth® low energy coexistence
  • Matter 1.0 on open-source Matter project (learn more at TI.com/matter)
  • Enhanced security with WPA3 and FIPS 140-2 Level 1 certification
  • Enhancement for network terminal
    • Support setting country code
    • 5GHz channels support
    • Support for antenna diversity configurations
    • Support for coex configurations
  • Internet-on-a-chip sample applications
    • Email from SimpleLink Wi-Fi solution
    • Information center: get time and weather from the internet
    • https server: host a secure web page on SimpleLink Wi-Fi solution
    • XMPP: IM chat client
    • Serial interface
  • Wi-Fi sample applications easy Wi-Fi configuration
    • Station, AP modes
    • TCP/UDP
    • Security – enterprise/personal, TLS/SSL
    • Power management - deep sleep, hibernate
  • MCU peripheral sample applications
    • Including parallel camera, I2S audio , ADC, I2C, PWMs, JTAG flashing and more

 

Empiece

  1. Buy a LaunchPad development kit
  2. Download the SimpleLink CC32xx SDK below. If developing for Matter, download our SimpleLink Matter software
  3. Get started with the SimpleLink Academy

Descargas

Recursos adicionales que podría necesitar

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 16
Tipo Título Descargar la versión más reciente en inglés Fecha
Asesoramiento en ciberseguridad TI-PSIRT-2021-100117 Integrated HTTP Server Ping Utility Vulnerability PDF | HTML 15/01/2022
Asesoramiento en ciberseguridad FragAttacks - FRagmentation and AGgregation Attacks (Rev. A) 19/05/2021
Asesoramiento en ciberseguridad SimpleLink™ CC13XX, CC26XX, CC32XX and MSP432E4 Integer Overflow Issues 29/04/2021
Asesoramiento en ciberseguridad SimpleLink Wi-Fi CC32xx/CC31xx SDK and MSP432E4 SDK Integer and Buffer Overflow 29/04/2021
Guía del usuario SimpleLink Wi-Fi AT Command User's Guide (Rev. D) PDF | HTML 19/10/2020
Guía del usuario SimpleLink™ Wi-Fi® CC3x20, CC3x3x Network Processor (Rev. M) PDF | HTML 30/09/2020
Nota sobre la aplicación CC3x20, CC3x35 SimpleLink™ Wi-Fi® Internet-on-a chip™ Solution Built-In Security (Rev. C) 29/09/2020
Nota sobre la aplicación SimpleLink™ Wi-Fi® CC3x3x Networking Subsystem Power Management (Rev. A) 17/08/2020
Asesoramiento en ciberseguridad Variable Time Tag Comparison on SimpleLink™ Devices PDF | HTML 5/06/2020
Informe Simple and efficient software development with the SimpleLink™ MCU platform (Rev. E) 6/12/2019
Artículo técnico Top 3 design challenges that the new generation of SimpleLink Wi-Fi devices will PDF | HTML 21/02/2019
Más documentación SimpleLink™ Wi-Fi® CC3x20 MCU Security (Rev. A) 6/02/2019
Informe How the robust, compatible and consistent expansion of SimpleLink™ software lead 5/12/2018
Informe Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) 16/10/2017
Informe RTOS Power Management Emerges as a Key for MCU-based IoT Nodes (Rev. A) 11/05/2017
Guía del usuario CC3220 SimpleLink™ Wi-Fi® and Internet of Things TRM 8/02/2017

Recursos de diseño

Desarrollo de hardware

Kit de desarrollo
CC3220S-LAUNCHXL Kit de desarrollo SimpleLink™, Wi-Fi microcontrolador inalámbrico CC3220S LaunchPad™ CC3220SF-LAUNCHXL Kit de desarrollo para Microcontrolador inalámbrico LaunchPad™ CC3220SF de SimpleLink™ Wi-Fi® LAUNCHCC3220MODASF Kit de desarrollo de LaunchPad™ SimpleLink™ Wi-Fi® CC3220MODASF LAUNCHCC3235MOD Kit de desarrollo de LaunchPad™ SimpleLink™ Wi-Fi® CC3235MODSF LAUNCHXL-CC3235S Kit de desarrollo SimpleLink™; Wi-Fi® CC3235S LaunchPad™; de 2 bandas LAUNCHXL-CC3235SF Kit de desarrollo SimpleLink™; Wi-Fi® CC3235SF LaunchPad™; de 2 bandas

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene preguntas sobre la calidad, el paquete o el pedido de productos de TI, consulte el soporte de TI.

Serie de videos

Ver todos los videos

Videos