TMDSOSKL137

Kit básico de punto flotante OMAP-L137/TMS320C6747

TMDSOSKL137

Haga su pedido ahora

Información general

The OMAP-L137/TMS320C6747 Floating-Point Starter Kit, developed jointly with Spectrum Digital Inc., is a low-cost development platform designed to speed the development of high-precision applications based on TI's OMAP-L13x applications processors and TMS320C674x fixed-/floating-point DSPs (TMS320C6747, TMS320C6745 and TMS320C6743). The kit uses USB communications for true plug-and-play functionality. Both experienced and novice designers can get started immediately with innovative product designs by utilizing the starter kit’s full-featured Code Composer Studio™ integrated development environment (IDE) and eXpressDSP™ software which includes the DSP/BIOS™ kernel. This kit also includes a demo version of MontaVista Linux Pro 5.0 tool chain.

The contents of the starter kit (SK) include:
  • OMAP-L137/TMS320C6747 EVM with 4MB serial Flash and 64MB SDRAM
  • Code Composer Studio™ IDE (limited to use on the starter kit)
  • Demo version of MontaVista Pro 5.0 tools (to be used with the subsequent releases of this kit)
  • USB cable
  • Universal power supply
  • AC power cords
  • Read Me First document

Funciones

Hardware - The Starter Kit (SK) features the OMAP-L137 applications processor that includes both a 300 MHz fixed/floating-point C674x DSP core and a 300 MHz ARM9 processor. This C674x DSP generation is designed for applications that require floating-point precision and fixed-point performance for energy-efficient, connected applications, such as audio, medical and industrial. It is the development platform for both the OMAP-L137 as well as the C6747, C6745 and C6743 fixed/floating-point DSPs. Other hardware features of the SK include the following:
  • Embedded JTAG support via USB
  • High-quality 24-bit stereo codec
  • Four 3.5mm audio jacks for microphone, line in, speaker and line out
  • 4MB Serial Flash and 64MB SDRAM
  • Expansion port connector for plug-in modules
  • On-board standard IEEE JTAG interface
  • +5V universal power supply

Software - Designers can readily target both the OMAP-L137 applications processor, C6747, C6745 and C6743 DSPs through TI´s robust and comprehensive Code Composer Studio™ integrated development environment, DSP Link for interprocessor communication, MontaVista Linux Pro 5.0 Tool chain, DSP/BIOS RTOS and DSP/BIOS-based and ARM-Linux-based device drivers as well as the Linux Kernel/Bootloader. The tools, which run on Windows© 98, Windows 2000 and Windows XP, allow developers to seamlessly manage projects of any complexity.< /br>
  • View List - See all Software available in the Kit
SoC de redes industriales y multimedia
OMAP-L137 DSP de punto flotante de baja potencia C674x + procesador Arm9 - hasta 456 MHz

 

SoC del procesador de señal digital (DSP) de radar y audio
TMS320C6743 DSP de punto flotante C674x de 375 MHz y baja potencia TMS320C6745 DSP de punto flotante C674x de 456 MHz y baja potencia, con QFP TMS320C6747 DSP de punto flotante C674x de 456 MHz y baja potencia, con PBGA
Descargar Ver vídeo con transcripción Video

Solicite y comience el desarrollo

Placa de evaluación

TMDSOSKL137 — OMAP-L137/TMS320C6747 Floating Point Starter Kit

Productos y hardware compatibles

Productos y hardware compatibles

Desarrollo de hardware
Diseño de referencia
TIDEP-0099 Diseño de referencia del sistema de preprocesamiento de audio para aplicaciones basadas en voz
En inventario
Límite:
Agotado en TI.com
No disponible en TI.com

TMDSOSKL137 OMAP-L137/TMS320C6747 Floating Point Starter Kit

close
Versión: null
Fecha de publicación:
Desarrollo de hardware
Diseño de referencia
TIDEP-0099 Diseño de referencia del sistema de preprocesamiento de audio para aplicaciones basadas en voz
Kit de desarrollo de software (SDK)

PROCESSOR-SDK-RTOS-OMAPL137 — TI-RTOS Processor SDK for OMAP-L137 and C6747, C6745, C6743 (No design support from TI available. Refer to Overview- RTOS Highlights for details.)

Productos y hardware compatibles

Productos y hardware compatibles

Productos
SoC de redes industriales y multimedia
OMAP-L137 DSP de punto flotante de baja potencia C674x + procesador Arm9 - hasta 456 MHz
Desarrollo de hardware
Placa de evaluación
TMDSOSKL137 Kit básico de punto flotante OMAP-L137/TMS320C6747
Opciones de descarga

PROCESSOR-SDK-RTOS-OMAPL137 TI-RTOS Processor SDK for OMAP-L137 and C6747, C6745, C6743 (No design support from TI available. Refer to Overview- RTOS Highlights for details.)

close
Versión: 06.03.00.106
Fecha de publicación: 19/04/2020

OMAPL137 RTOS SDK installer for Windows Host

Suma de comprobación SHA-256

OMAPL137 RTOS SDK installer for Linux Host

Suma de comprobación SHA-256

Code Composer Studio IDE for Windows Host

Code Composer Studio IDE for Linux Host

Productos
SoC de redes industriales y multimedia
OMAP-L137 DSP de punto flotante de baja potencia C674x + procesador Arm9 - hasta 456 MHz
Desarrollo de hardware
Placa de evaluación
TMDSOSKL137 Kit básico de punto flotante OMAP-L137/TMS320C6747

Documentación

Additional software elements not included in SDK

Link to Release Notes for Processor SDK RTOS

Link to Getting Started Guide for Processor SDK RTOS

Link to Developer Guide for Processor SDK RTOS

Software Manifest of Components Inside the SDK

Información de la versión

Thank you for your interest in the OMAP-L137/C674x Processor Software Development Kit (SDK) for a real-time operating system (RTOS). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

The SDK includes a real-time multitasking kernel, FAT file system, network communications support, examples, and drivers. The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality. The software components are fully tested to ensure that they work together with TI's Code Composer Studio integrated development environment.

More Information If you'd like more information on all of these choices, please refer to the Processor RTOS SDK Getting Started Guide. For a complete overview of the SDK, please refer to the Processor RTOS SDK Software Developer Guide.

Se aplican los Términos y condiciones estándar de TI para los elementos de evaluación.

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 2
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
Certificado TMDSOSKL137 EU Declaration of Conformity (DoC) 2/01/2019
Third party document Technical Documentation & Schematics for OMAP-L137/C6747 Starter Kit -- from Spectrum Digital Inc. 11/12/2012

Recursos de diseño

Desarrollo de software

IDE, configuración, compilador o depurador
CCSTUDIO CCStudio™ integrated development environment (IDE)
Kit de desarrollo de software (SDK)
LINUXSDK-OMAPL137 Kit de desarrollo de software (SDK) Linux para procesadores OMAP-L137/C6747 PROCESSOR-SDK-OMAPL137 SDK de procesador para procesadores OMAPL137: Compatibilidad con TI-RTOS

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre la calidad, el empaquetado o el pedido de productos de TI, consulte el servicio de asistencia de TI.